The Marathon Roofing Products Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Marathon Roofing Products Inc.
CONTENT
Aluminator Drain image

Aluminator Drain

FEATURESAll aluminum retro drainHeavy duty aluminum ring designed for maximum drainageAluminum strainerLarger stud diameter for increased strength Includes ProSeal for a strong mechanical seal to prevent water back-up issuesOPTIONS2" aluminum combination clamping ring/overflow dam2" and 4" aluminum overflow insert2-3/4" Aluminum low profile strainerTPO coated flangePVC coated flangeAvailable in sizes of 3", 4", 5" and 6Aluminator Product BrochureAluminator Data SheetInstallation Guide
Rated 5 based on 1 product reviews
Aluminum Fast Flow image

Aluminum Fast Flow

Efficient and Economical the Fast Flow can be utilized as both a retro-fit and direct connect drain. The Fast Flow is made up of a heavy gauge spun aluminum body, ABS clamping ring (standard), polyethylene strainer (standard) and expanding tape to prevent water back-up issues.FEATURESQuick and easy to install Heavy gauge aluminum bodyNew clamping ring style for single-ply systemsBolt in place polyethylene strainer Expanding tape to prevent water back-up issuesOPTIONSAluminum strainer2-3/4" low profile aluminum strainerCast iron strainerAluminum clamping ringMetal clamping ringTPO coated flangePVC coated flangeAvailable is sizes of 2", 3", 4", 5", 6" and 8" (available in non-standard sizes)Can also be installed as a direct connect drainAluminum Fast Flow Data SheetRetrofit Drains Product Brochure
Rated 5 based on 1 product reviews
Copper-Tite Roof Drain image

Copper-Tite Roof Drain

COPPER for reliable longevity, TITE for a secure water tight fit. The Copper-Tite is retro-fit drain made up of a copper body, ABS clamping ring (standard), polyethylene strainer (standard) and expanding tape to prevent water back-up issues.FEATURESQuick and easy to installCopper body New clamping ring style for single-ply systemsBolt in place polyethylene strainer Expanding tape to prevent water back-up issuesOPTIONSAluminum strainer2-3/4" low profile aluminum strainerCast iron strainer Aluminum clamping ringMetal clamping ringCast iron overflow ringTPO coated flangePVC coated flangeAvailable is sizes of 2", 3", 4", 5", 6", 8" and 10" (available in non-standard sizes)Custom fabrication availableRetrofit Drains BrochureCopper-Tite Data Sheet
Rated 5 based on 1 product reviews
Economy Century image

Economy Century

Copper direct connect drain with 14" flange (standard), ABS clamping ring (standard) and polyethylene strainer (standard). FEATURESQuick and easy to installAdapts to all types of membranes and roof systemsProvides flexible expansion type connections to plumbing Positive seal to roof membranesConstructed of 16 oz. copperNew clamping ring style for single-ply systemsBolt in place plastic strainer OPTIONSAluminum strainerAluminum low profile strainer (2-3/4" tall)Cast iron strainer Aluminum clamping ringMetal clamping ringTPO coated flangePVC coated flangeAvailable is sizes of 2", 3", 4", 5" and 6" (available in non-standard sizes)Custom fabrication availableAvailable without clamping ringEconomy Century Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
Copper Side Outlet image

Copper Side Outlet

Versatile and economical the Side Outlet drain was designed to accommodate drainage in spaces where normal vertical drainage is impeded by structural limitations. FEATURESHorizontal discharge copper drain to route water laterally in shallow access areas90 degree outletOPTIONSAluminum strainer2-3/4" low profile aluminum strainerCast iron strainerAluminum clamping ringMetal clamping ringTPO coated flangePVC coated flangeAvailable is sizes of 2", 3" and 4"Copper Side Outlet Data SheetRetrofit Drains Brochure
Rated 5 based on 1 product reviews
Proseal image

Proseal

Copper Drain supplied with ProSeal mechanical seal for water back-up prevention.FEATURESHeavy Duty, Durable, Long Lasting CopperStrong Mechanical Seal Prevents Water BackupsLarge 3 Bolt polyethylene strainerBolt Down ABS clamping ring for single-ply systemsOPTIONSSmooth flange (no clamping ring)Variable Length Copper OutletsAluminum strainer2-3/4" low profile aluminum strainerCast iron strainerAluminum clamping ringMetal clamping ringTPO coated flangePVC coated flangeAvailable in 3", 4", 5" and 6"Proseal Data SheetRetrofit Drains Brochure
Rated 5 based on 1 product reviews
Proliner image

Proliner

Made of 20 oz. copper flange and malleable alloy outlet, the Proliner Drain is the only drain in the industry that provides multiple seals for water back-up prevention.FEATURESHeavy Duty, Durable, Long Lasting Copper/malleable alloyMultiple seals to prevent water back-upLarge 3 Bolt polyethylene strainerBolt Down ABS clamping ring for single-ply systemsOPTIONSSmooth flange (no clamping ring)Aluminum strainer2-3/4" low profile aluminum strainerCast iron strainerAluminum clamping ringMetal clamping ringTPO coated flangePVC coated flange Proliner Data SheetRetrofit Drain Brochure
Rated 5 based on 1 product reviews
Enpoco Pak / URLD image

Enpoco Pak / URLD

Enpoco-Pak is the assembled kit of the ULRD roof drain with all the components for easy installation. Enpoco-Pak provides the essential features of more expensive drains at an affordable price. It is adaptable to most generic materials of single ply and conventional built-up roofing for use with roof decks of steel, wood, precast concrete or gypsum. This drain offers versatility and easy installation on new and existing roofs.FEATURESNEWLY designed injection molded PVC body with reinforced gussetsMolded polyethylene strainer bolts to clamping ringMetal clamping ring with gravel stopMetal underdeck clampUV stabilized for long lifeFernco flexible expansion couplingOPTIONSAluminum strainer2-3/4" low profile aluminum strainerCast iron strainerExtension flangeBearing pan2" overflow damPVC overflow insertAvailable in 2", 3", 4" and 6" Enpoco-Pak Data SheetEnpoco-Pak Installation GuideDirect Connect Product Brochure
Rated 5 based on 1 product reviews
Cast Pak RD-1 image

Cast Pak RD-1

Cast-Pak Assembly of the RD-1 Roof Drain provides the essential features of more expensive cast iron drains at an affordable price. It is adaptable to most generic materials of single ply and conventional built-up roofing for use with roof decks of steel, wood, precast concrete or gypsum. This drain offers versatility and easy installation on new and existing roofs. Made of epoxy coated cast iron body that is supplied with an metal clamping ring, underdeck clamp, rubber coupling and strainer.FEATURESMolded polyethylene strainer bolts to clamping ringMetal clamping ring with gravel stopMetal underdeck clampCast Iron bodyFernco flexible expansion couplingOPTIONS2-3/4" low profile aluminum strainerAluminum strainerCast iron strainerExtension flangeBearing panOverflow ringAvailable in 3", 4", 6", 8" and 10" Cast Pak Data SheetDirect Connect Product BrochureCast Pak Installation Guide
Rated 5 based on 1 product reviews
RD-27 Scupper image

RD-27 Scupper

RD-27 epoxy coated cast iron scupper drain with flashing clamp, secured angle grate (standard), and no hub (standard) outlet for horizontal and vertical drainage for parapet applications. Constructed to withstand climate and the rigors of long-term use. FEATURESNo hub outlet for easy installationFlashing clamp with secured angle grate are engineered to lastEngineered with cast iron for long life and durabilityOPTIONSNickel bronze grate & frameFlat grateVandal proof grateGalvanized45 degree outlet (no hub only)Threaded outletAvailable in 2", 3" and 4" RD-27 Scupper Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-200 Small Body image

RD-200 Small Body

RD-200 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard) and no hub (standard) outlet. Constructed to withstand climate and the rigors of long-term use.FEATURESEngineered with cast iron for long life and durabilitySelf-locking polyethylene dome (standard) and no hub (standard) outlet simplify installation and maintenanceFlashing clamp and integral gravel stop ensure reliable drainageOPTIONSSump receiverUnderdeck clampDeck flange/adjustable extensionAluminum strainerCast iron strainerVandal proof strainer2" external water damAvailable in 2", 3" and 4" RD-200 Small Body Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-300 Extra Large Body image

RD-300 Extra Large Body

RD-300 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard), and no hub (standard) outlet. Constructed to withstand climate and the rigors of long-term use.FEATURESEngineered with cast iron for long life and durabilitySelf-locking polyethylene dome (standard) and no hub (standard) outlet simplify installation and maintenanceFlashing clamps with integral gravel guards help ensure reliable high volume drainageOPTIONSSump receiverUnderdeck clampDeck flange/adjustable extensionAluminum strainerCast iron strainerVandal proof strainer2" external water damAvailable in 3", 4", 6", 8" and 10" RD-300 Extra Large Body Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-250 One Piece Combo Overlow image

RD-250 One Piece Combo Overlow

RD-250 cast iron combination roof drain/overflow with deck flange, drain body, flashing clamp with integral gravel guard, overflow standpipe with membrane clamp, self locking cast iron dome, and no hub outlets.FEATURESDeck flange, flashing clamp, and overflow standpipe with membrane clamp ensure reliable drainageDrain body and self-locking cast iron dome are built to lastEngineered with cast iron for long life and durabilityNo hub outlet for easy installationOPTIONSVandal proof strainerAvailable in 2", 3" and 4"RD-250 Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-100-CP image

RD-100-CP

RD-100-CP epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, 12-3/4 in. x 12-3/4 in. (324 x 324mm) square epoxy coated ductile iron heel proof promenade top, and no hub (standard) outlet. Constructed to withstand climate and the rigors of long-term use. Available 2" - 4" pipe sizes with many optional accessories and with 12" x 12" Promenade Top.FEATURESHeel proof promenade top No hub outlet (standard) for easy installationEpoxy coating cast iron drain for smooth finish and long lifeOPTIONSPush-on or threaded outletsSump receiverUnderdeck clampSide outletAdjustable extension flangePVC bodyAvailable in 2", 3" and 4" RD-100-CP Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-200-CP image

RD-200-CP

RD-200-CP epoxy coated cast iron promenade roof drain with flashing collar with integral slot drainage, 8 x 8 in. (203x203mm) square heel proof epoxy coated ductile iron promenade top, and no hub (standard) outlet.FEATURESFlashing collar with integral slot drainage and self-locking polyethylene dome (standard) help ensure trouble-free serviceEngineered with cast iron for long life and durabilityHeel proof epoxy coated ductile iron promenade top for a smooth surface that's built to lastNo hub (standard) outlet for easy installationOPTIONSPush onThreaded outletVandal proof topSump receiverUnderdeck clampDeck flange/adjustable extensionAvailable in 2", 3" and 4"RD-200-CP Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-230 Side Outlet Balcony image

RD-230 Side Outlet Balcony

RD-230 epoxy coated cast iron side outlet balcony drain with flashing clamp, cast nickel bronze dome strainer, and IPS threaded outlet. Constructed to withstand climate and the rigors of long-term use.FEATURESFlashing clamp for secure installationIPS threaded outletCast nickle bronze dome strainer resists wear and discolorationEngineered with cast iron for long life and durabilityOPTIONSVandal proof strainerStainless steel screened strainerFlat grateGalvanized body & flashing clampAvailable in 2", 3" and 4" RD-230 Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-240 Bottom Outlet Balcony image

RD-240 Bottom Outlet Balcony

RD-240 epoxy coated cast iron bottom outlet balcony drain with flashing clamp, cast nickel bronze dome strainer, and IPS threaded outlet. Constructed to withstand climate and the rigors of long-term use.FEATURESCast nickle bronze dome strainer resists wear and discolorationFlashing clamp for secure installationIPS threaded outletEngineered with cast iron for long life and durabilityOPTIONSVandal proof strainerFlat grateStainless steel screened strainerGalvanized body & flashing clampAvailable in 2", 3" and 4" RD-240 Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-280 image

RD-280

RD-280 cast iron roof drain with deck flange, drain body, flashing clamp with integral gravel guard, self-locking cast iron dome, and no hub outlet. Constructed to withstand climate and the rigors of long-term use.FEATURESEngineered with cast iron for long life and durabilitySelf-locking cast iron dome and no hub outlet simplify installation and maintenanceDeck flange and flashing clamps with integral gravel guard help ensure reliable drainageOPTIONSVandal proof strainer2" external water damAvailable in 2", 3" and 4" RD280 Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-280-SO Cast Iron Roof Drain image

RD-280-SO Cast Iron Roof Drain

RD-280-SO cast iron roof drain with deck flange, drain body, flashing clamp with integral gravel guard, self-locking cast iron dome, and no hub side outlet. Constructed to withstand climate and the rigors of long-term use.FEATURESEngineered with cast iron for long life and durabilityDeck flange and flashing clamps with integral gravel guard help ensure reliable drainageSelf-locking cast iron dome and no hub side outlet simplify installation and maintenanceOPTIONSVandal proof strainer2" external water damAvailable in 2", 3" and 4" RD-280-SO Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
RD-700 Dual Overflow image

RD-700 Dual Overflow

RD-700 epoxy coated cast iron dual outlet roof drain/overflow combination with flashing clamp, integral gravel stop, 2 in. high internal overflow standpipe, secured ductile iron dome, and no hub outlets. Constructed to withstand climate and the rigors of long-term use. FEATURESFlashing clamps with integral gravel stop and overflow standpipe for reliable drainage and overflowSecured ductile iron dome is engineered to lastNo hub outlets for easy installationEngineered with cast iron for long life and durabilityOPTIONSUnderdeck clampDeck flange/Adj. extensionAluminum strainerVandal proof strainer4" high overflow Available in 3", 4" and 6" RD-700 Dual Overflow Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
Dura Drain image

Dura Drain

Thermoplastic rubber Retrofit Drain that is highly resistant ti ultraviolet sunrays,other atmospheric and chemical conditions. Compatible with BUR, Modified and EPDM. Plastic DURA strainer available as an add-on.Retrofit Drain BrochureDura Drain Data Sheet
Rated 5 based on 1 product reviews
Insulvent image

Insulvent

Aluminum One Way or Two Way vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow.FEATURESQuick and easy to installExtra wide base opening with security capSpun from heavy gauge aluminumOPTIONSFoam insert to prevent condensationTPO coated flangePVC coated flangeOne way or two wayInsulvent Data SheetVents and Breathers Product Brochure
Rated 5 based on 1 product reviews
MC Vent image

MC Vent

Aluminum One Way or Two Way vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow.FEATURESQuick and easy to installExtra wide base opening with security capSpun from heavy gauge aluminumOPTIONSFoam insert to prevent condensationTPO coated flangePVC coated flangeOne way or two way MC Vent Data SheetVents and Breathers Product Brochure
Rated 5 based on 1 product reviews
LC Vent image

LC Vent

Aluminum one-way or two-way vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow. Vent caps must be adhered to base when installed. FEATURESProvides pressure equalization Spun from heavy gauge aluminumProvides venting for all types of insulationExtra wide base opening Vandal proof capSimple and easy to installOPTIONSFoam insert to prevent moisture from condensing on the inside of the standpipeAvailable in one-way or two-wayTPO coated flangePVC coated flange LC Vent Data SheetVents and Breathers Product Brochure
Rated 5 based on 1 product reviews
XLC Vent image

XLC Vent

Aluminum vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow. FEATURESProvides pressure equalization Spun from heavy gauge aluminumProvides venting for all types of insulationExtra wide base opening Vandal proof capSimple and easy to installOPTIONSFoam insert to prevent moisture from condensing on the inside of the standpipeAvailable in one-way or two-wayTPO coated flangePVC coated flangeXLC Vent Data SheetVents and Breaters Product Brochure
Rated 5 based on 1 product reviews
Prevent image

Prevent

Premium Large Capacity heat weldable PVC Roof Vent for pressure/moisture relief of roof systems. Available in one way or two way that meets 1-150 or 1 - 300 National Venting Code in combination with inlet vents. Pre-Vent design provides venting capacity to accommodate 327 sq feet of floor. The Pre-Vent is UV Stabilized to help reduce any deterioration and fading from the sun. To install the Pre-Vent properly it has been designed with pre- drilled holes in the flange to attach the Pre-Vent to the deck. The Pre-Vent when used with mechanical venting should be insulated accordingly to assist in directing the release of internal condensation. The base of the penetration within the Pre-Vent should be sealed to maintain the integrity of the roofing system. See your membrane manufacturers for details. Venting capacity will be maintained through pipe sizes up to 80% of the diameter of the Pre-Vent. Caps must be adhered to base with PVC glue. FEATURESSuper heavy duty PVC plastic for long lifeExclusive one-way valve design to prevent moisture from re-entering the roof systemSpecial insect resistant wire screenVandal proofPre-drilled flange for fastening to roof deck OPTIONSAvailable in one-way or two-way Prevent Product BrochurePrevent Data Sheet
Rated 5 based on 1 product reviews
Ex-flow / M-105 image

Ex-flow / M-105

High-density polyethylene (black)vent for BUR and modified bitumen applications or UV stabilized PVC (white) for PVC membrane and TPO applications. Ex-flow (one-way), M-105 (Two-way) FEATURESLocking, vandal proof cap prevents entry of wind blown rain or snowInexpensive and simple to install OPTIONSAvailable in one-way or two-way Ex-flow / M-105 Data SheetVents and Breathers Product Brochure
Rated 5 based on 1 product reviews
Commercial Sol-A-Vent® image

Commercial Sol-A-Vent®

Designed for continuous-operation performance, Sol-A-Vent® Roof Vents provide superior air movement using only the natural energy of the sun while preventing the intrusion of water. The Sol-A-Vent® models offer positive venting by creating a negative pressure within the roof system which tends to draw air, including moisture, out of the roof system. FEATURESPositive venting rain or shineContinuous, non-stop exhaust flow day or nightSolar poweredMaximized air flowTrouble-free installation and durable materials let you resteasy...Materials used in the design withstand wind-blownwater, intense sunlight and other corrosive and abrasiveconditions. The solar cell and motor are hermeticallysealed to keep out moistureOPTIONSAluminum (MS-A)PVC (MS-P)Aluminum low profile (MSA-LP) Commercial SOL-A-VENT Data SheetVent and Breathers Product Brochure
Rated 5 based on 1 product reviews
High Security image

High Security

Constructed of heavy gauge aluminum the high security vent is ideally suited for school roofs and other building areas susceptible to mischief and tampering. A key feature is the locked on cap which resists removal and keeps the venting operation secure. FEATURESMade of heavy gauge spun aluminumSecures plumbing vent stacksProtects roof penetrationsReduces vandalismSimplifies installation OPTIONSTPO coated flangePVC coated flange Vents and Breathers Product Brochure
Rated 5 based on 1 product reviews
Roofnek image

Roofnek

Roofnek virtually eliminates the need for penetration pockets when flashing/waterproofing flexible roof penetrations. The simple, two-piece construction eliminates time consuming and costly field flashing of electrical cables and wires, and refrigerant conduits. Aluminum base standpipe with a solvent welded PVC hooded outlet to handle three cable openings plus three additional knockouts FEATURESConstructed of heavy gauge spun aluminumWater tight conduit systemEasily flashed with roof membrane systemAluminum base standpipeSolvent welded PVC hooded outlet3 cable openings plus 3 additional knockoutsOPTIONSTPO coated flangePVC coated flange Roofnek BrochureRoofnek Data Sheet
Rated 5 based on 1 product reviews
RD-680 Vent Cap image

RD-680 Vent Cap

RD-680-VC epoxy cast iron vent cap with vandal proof cover. Constructed to withstand climate and the rigors of long-term use.FEATURESVandal resistant OPTIONSAvailable in 2", 3", 4", 6" and 8"RD-680 Cast Iron Vent Cap Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
Aluminum Retro Ring & Dome image

Aluminum Retro Ring & Dome

Versatile easy and quick replacement for broken of missing roof drains domes and rings. Maximum drainage, strong cast aluminum and bolt down security. Fits three or four bolt patterns ranging from 6-1/2" to 11-3/4". V channel scallops openings on the ring and dome allow for maximum drainage. Stainers & Drain Guard Product BrochureAluminum Retro Ring & Dome Data Sheet
Rated 5 based on 1 product reviews
Adjustable Drain Guards image

Adjustable Drain Guards

Sized to fit all drain openings. Lock out stones and debris with two quick twists of the wrist and prevent costly drain clogs for decades to come. Sturdy cast aluminum dome and stainless steel hardware that withstands extreme conditions. Fits drain openings 2-1/2" to 8" and the choice of four drain guard dimensions of 5", 10", 13" and 18" .Adjustable Drain Guards Data SheetStrainers & Drain Guards Product Brochure
Rated 5 based on 1 product reviews
Strainers, Drain guards & Rings image

Strainers, Drain guards & Rings

Marathon offers a wide range of replacement styles and sizes of strainers and clamping rings. Available in Plastic, Aluminum and Cast Iron that range in sizes from 5" to 12" in diameter.Strainers & Drain Guards Product Brochure
Rated 5 based on 1 product reviews
Maraboot image

Maraboot

Marathon's Universal Mara-Boot provides a permanent watertight and maintenance free means for penetrating roof systems. The Mara-Boot is able to be used on all types of roof systems and replaces using pitch pans. Made from EPDM rubber caps and spun aluminum base, each cap accommodates pipe sizes from 1-1/4" to 2". Supplied with SS clamps and resistance to weathering, ozone, UV and extreme hot and cold temperatures. Maraboot Data SheetRoofing Accessories & Equipment Product Brochure
Rated 5 based on 1 product reviews
RD-940 Downspout Nozzle image

RD-940 Downspout Nozzle

RD-940 cast nickel bronze downspout nozzle with anchor flange, countersunk mounting holes, and IPS threaded (standard), no hub, or push-on connection.FEATURESIPS threaded (standard), no hub, or push-on connection to match drainage conditionsDesigned with anchor flange and countersunk mounting holes for secure installationCast nickel bronze provides long life and durabilityOPTIONSStainless steel bird screenNo hubPush-on connectionRD-940 Downspout Nozzle Data SheetDirect Connect Product Brochure
Rated 5 based on 1 product reviews
Premium Dektites image

Premium Dektites

Premium Roof flashing that is available in many sizes with a flexible cone, low profile design, bonded aluminum flange and available to be painted to match floor color. EPDM will withstand temperature of -122 F to 392 F for intermittently temperatures. Silicone will withstand consent temperatures of -112 F to 392 F .Premium Dektites Data SheetRoofing Accessories & Equipment Product Brochure
Rated 5 based on 1 product reviews
Dektites Retro Roof Flashing image

Dektites Retro Roof Flashing

Retrofit Roof flashing that is available in many sizes with a flexible cone, low profile design, bonded aluminum flange and available to be painted to match foor color. EPDM will withstand temperature of -122 F to 392 F for intermittently temperatures. Silicone will withstand consent temperatures of -112 F to 392F Retrofit Dektite Installation InstructionsRetrofit Dektite Data SheetRoofing Accessories & Equiipment Product Brochure
Rated 5 based on 1 product reviews
Mara-flex Flashing image

Mara-flex Flashing

Quality roof flashings made of lead that are designed to meet building codes flashing requirements. Designed to fit all pitches of roofs and available in many sizes and full sheets. MARA-FLEX Flashing Data SheetRoofing Accessories & Equiipment Product Brochure
Rated 5 based on 1 product reviews
Snow Guard image

Snow Guard

The Blizzard Snow & Ice retainer prevents the dangerous movement of snow and ice by allowing the snow or ice to melt completely or drop off in small amounts. Made of high strength Poly-carbonate that is UV resistance, tested to -40 degree temperatures, pre-spotted holes for proper installation and also available with a self sealing gasket.Roofing Accessories & Equiipment Product Brochure
Rated 5 based on 1 product reviews
Wood Joist Head image

Wood Joist Head

Our Special Wood Joist Self Leveling Head that allows you to use our Adjustable Pedestal Supports for any wood joist application.
Rated 5 based on 1 product reviews
EH12 Fixed Supports image

EH12 Fixed Supports

Our EH12 Eterno Fixed Pedestal Support is 1/2" tall. This pedestal support is the most economical solution to raise a paver off a surface. Our EH12 pedestals can be stacked to a maximum of three.
Rated 5 based on 1 product reviews
EH20 Fixed Supports image

EH20 Fixed Supports

Our EH20 Eterno Fixed Pedestal Support is 3/4" tall. Our EH20 pedestals can be stacked to a maximum of three.
Rated 5 based on 1 product reviews
NM Maxi Fixed Pedestal image

NM Maxi Fixed Pedestal - Eterno

The Eterno NM "Maxi" Adjustable Pedestal features a cost saving 6" Fixed Head (rather than the self leveling head on the SE range of pedestals) while retaining classic Eterno pedestal features - complete adjustable height control before and after installation anti-slip, noise reducing rubber head with inbuilt spacer tabs and strong, UV resistant, polypropylene components. When installed on sloping surfaces, Shims or a Twist Slope Compensator can be placed on the pedestal head to ensure a level support surface. Slope compensation allows the inclination from 0% to 1%. Suited for any self-supporting outdoor paving system, the NM "Maxi" Series is an elegant, cost effective solution to your elevated decking needs.
Rated 5 based on 1 product reviews
Adjustment Key image

Adjustment Key

Our Adjustment Key is the KEY to your success. The adjustment key allows you to level your final grade by adjusting the height of the pedestal WITHOUT removing the paver. This unique tool helps not only save on labor costs, it also assists in reducing the opportunity for injuries caused by repeatedly removing heavy pavers in order to shim to achieve a level surface. Pedestal Support Products Brochure
Rated 5 based on 1 product reviews
LGH2 Leveling Shim image

LGH2 Leveling Shim

Our LGH2 Leveling Shim is 1/16" thick that compensates for uneven slopes and is used with our Eterno Adjustable Pedestal Support.
Rated 5 based on 1 product reviews
LGH3 Leveling Shim image

LGH3 Leveling Shim

Our LGH3 Leveling Shim is 1/8" thick that compensates for uneven slopes and is used with our Eterno Adjustable Pedestal Support.
Rated 5 based on 1 product reviews