The Metalwërks Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Metalwërks
CONTENT
Arcwall™ Rainscreen Wall Systems image

Arcwall™ Rainscreen Wall Systems

Arcwall is an economical drained and back-ventilated rainscreen system for both walls and soffits manufactured from formed aluminum or stainless plate.The system combines excellent performance with a high design flexibility. Arcwall panels can be flat, curved, or formed into custom 3D profiles and can be installed both horizontally and vertically. Horizontal reveals are also available in varying heights from 5/8" to 2". The system is entirely dry-set with integrally formed interlocking longitudinal joints and simplified backup guttering. This includes formed panels with welded corners and factory-mounted j-hook extrusions for male-female engagement. Arcwall may be installed over stud/sheathed walls, continuous masonry, concrete, or as the outer cladding in a wall assembly that incorporates continuous insulation and a suitable air and water barrier.
Rated 5 based on 1 product reviews
Arcwall Advanced™ Rainscreen Wall Systems image

Arcwall Advanced™ Rainscreen Wall Systems

Arcwall Advanced is a high-performance pressure-equalized rainscreen wall system made from formed aluminum or stainless plate that provides highly advanced water management capabilities.The system achieves tested and certified AAMA 508-07 performance for nearly instantaneous pressure equalization between the exterior and interior of the wall cladding, significantly dampening capillary action created by negative pressure and vapor drive from exterior to interior. Additionally, where required, the system compartmentalizes the drained and back-ventilated wall cavity to baffle lateral air flow, a key principle of pressure-equalized rainscreen design. Arcwall Advanced features a dry-joint design and may be installed in horizontal orientation over continuous masonry, concrete, studs/sheathing, or as the outer cladding in a wall assembly that incorporates continuous insulation and a suitable air and water barrier to achieve AAMA 508-07 performance.
Rated 5 based on 1 product reviews
Econowall™ image

Econowall™

Econowall is an economical drained and back-ventilated rainscreen cladding system. Econowall panels are dry-set with interlocking longitudinal joints and rigid finished end conditions.For any project demanding complete design flexibility, Econowall can accommodate artistic freedom with nearly unlimited finishes, profiles and size options at a competitive value. Econowall has finished end cap conditions and custom modules not available with roll formed products at competitive costs. Econowall may be installed over continuous masonry, concrete, or as the outer cladding in a wall assembly that incorporates continuous insulation and a suitable air and water barrier. The system is also an excellent choice for open framing application to clad un-conditioned spaces such as fascia, soffit, canopy or screen wall applications. Panels can be solid or perforated for soffit applications.
Rated 5 based on 1 product reviews
Ameriplate™ Spline image

Ameriplate™ Spline

Efficiency and fascinating free-floating effects are hallmarks of Metalwërks® Ameriplate wall systems.With Ameriplate, the cut edges of the faceplate material are the panels' edges, a capability in metal you can only achieve with plate. When Ameriplate attachment hardware is concealed from view, architects achieve a fascinating floating panel effect. The fabrication efficiency of Ameriplate, combined with Metalwërks simplified panel attachment options that speed installation, make for a highly competitive, high-end rainscreen wall system. Ameriplate panels are factory assembled with a flat plate facing structurally adhered to an extruded aluminum panel frame and may be flat or curved. Two-dimensional geometries of panel facings are virtually limitless and panels may be installed in any direction. Joint sizes can be variable and reveals can use a complimentary or contrasting finish. There are three primary design methods. All Ameriplate systems install with concealed fasteners over continuous masonry, concrete, or as the outer cladding in a wall assembly that incorporates continuous insulation and a suitable air and water barrier. Solid metal panels are particularly useful where metal panels are used in pedestrian areas due to superior impact performance compared to other composite metal panel cladding products.
Rated 5 based on 1 product reviews
Ameriplate™ Ship Lap image

Ameriplate™ Ship Lap

Efficiency and fascinating free-floating effects are hallmarks of Metalwërks® Ameriplate wall systems.With Ameriplate, the cut edges of the faceplate material are the panels' edges, a capability in metal you can only achieve with plate. When Ameriplate attachment hardware is concealed from view, architects achieve a fascinating floating panel effect.The fabrication efficiency of Ameriplate, combined with Metalwërks simplified panel attachment options that speed installation, make for a highly competitive, high-end rainscreen wall system. Ameriplate panels are factory assembled with a flat plate facing structurally adhered to an extruded aluminum panel frame and may be flat or curved. Two-dimensional geometries of panel facings are virtually limitless and panels may be installed in any direction. Joint sizes can be variable and reveals can use a complimentary or contrasting finish. There are three primary design methods. All Ameriplate systems install with concealed fasteners over continuous masonry, concrete, or as the outer cladding in a wall assembly that incorporates continuous insulation and a suitable air and water barrier. Solid metal panels are particularly useful where metal panels are used in pedestrian areas due to superior impact performance compared to other composite metal panel cladding products.
Rated 5 based on 1 product reviews
Omniplate™ 1500 image

Omniplate™ 1500

Omniplate 1500 is an economical barrier wall system with visible caulk joints at all horizontal and vertical panel joints.As a barrier wall, Omniplate 1500 serves as the primary weather barrier for the building envelope. It can be installed on vertical, sloped or horizontal surfaces over masonry, structural steel, stud backup or within curtain wall designs. Manufactured from either aluminum or stainless steel plate, Omniplate 1500 provides outstanding freedom of form including curves and complex 3D profiles, and permits challenging transitions without exposed trim or joints. The system installs with concealed fasteners over studs and continuous sheathing, continuous masonry, or concrete. In addition to walls, the system is suited for vestibules, canopies and eyebrows, as well as for enclosing exposed columns, beams, and pilasters.
Rated 5 based on 1 product reviews
Omniplate™ 2510 image

Omniplate™ 2510

Omniplate 2510 is a premium dry-sealed barrier wall system with panel faces made from solid metal plate with no exposed sealants or gaskets.These plate faces are structurally attached to extruded aluminum perimeter framing comprising the panels' interlocking horizontal joinery. Best suited for horizontally oriented wall design, the vertical gutters capture the drainage from the horizontal joints and shed water to exterior base. 2510 is ideal for flat or curved walls and soffits where the design intent is for pronounced reveals between the panel units and extremely sharp panel edges. Panel frame is exposed as a design element with a deep reveal in matching or contrasting colors.The system installs with concealed fasteners over studs and continuous sheathing, continuous masonry, or concrete. The panel frame is extremely stiff due to the interlocking components of the assembly, and tested to high wind loads.
Rated 5 based on 1 product reviews
Sunshades image

Sunshades

Metalwërks® Sunshades are vertically or horizontally projecting exterior elements for reducing solar heat gain, cutting glare, and enhancing occupant comfort.Engineered specifically to integrate with Metalwërks plate facade systems, Metalwërks Sunshades assure structural integrity, aesthetic integration, and long lasting beauty. Choose from a wide variety of shading elements to achieve your design vision, including formed or extruded metal profiles, perforated or solid metal panels, bar grilles and more.
Rated 5 based on 1 product reviews