Powder Shield Partitions image

Powder Shield Partitions

Powder coated steel is popular for its economy and durability. The galvanneal steel provides strong adhesion for a durable smooth powder painted finish. This surface is three times more resistant to humidity and salt spray than solvent based painted finishes. It's easier to clean, and is available in many colors. System features emergency outside access to stall. Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Rated 5 based on 1 product reviews
Stainless Steel Partitions image

Stainless Steel Partitions

Stainless steel lends a feeling of luxury and a modern appearance to any washroom environment. Stainless steel proves to be a wise selection for its ease of cleaning, durability, and resistance to humid conditions. Optional solid plywood core provides for an extra strong virtually vandal proof installation. Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Rated 5 based on 1 product reviews
Dur-A-Tex™ Textured Powder Shield Partitions image

Dur-A-Tex™ Textured Powder Shield Partitions

The Dur-A-Tex™ line of partitions is a highly durable, value added, textured surface steel partition. A proprietary two-coat paint process developed by Metpar on galvanized steel increases the durability, plus improves resistance to graffiti and corrosion. This process vastly improves service life of the product. The textured surface of Dur-A-Tex' gives a rich, upscale appearance to the decor of all environments and applications.Click here for demonstration video
Rated 5 based on 1 product reviews
Plastic Laminate Restroom Partitions & Urinal Screens image

Plastic Laminate Restroom Partitions & Urinal Screens

Beautiful appearance with tremendous flexibility. Plastic laminate requires minimal care, coupled with low initial cost. The finish is available in many designer colors and wood grain textures to appeal to any decorating taste, and will resist any cosmetic damage. Hardware features emergency outside access to stall. Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Rated 5 based on 1 product reviews
Polly® (HDPE) Toilet Partitions, Shower Enclosures and Urinal Screens image

Polly® (HDPE) Toilet Partitions, Shower Enclosures and Urinal Screens

Our Solid Plastic material provides an excellent choice for high traffic and vandalism-prone washrooms. All doors, panels, and pilasters are constructed of 1" solid plastic High Density Polyethylene (HDPE). This material features homogeneous color and material compound throughout. Our Solid Plastic is scratch, dent, and graffiti resistant, and will never rust. We offer 25 popular colors, with heavy gauge stainless steel shoes and full-length aluminum brackets that add strength and stability to the installation. This type of material construction is perfect for schools, stadiums, office buildings, parks, airports, or any high-traffic washroom. Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Rated 5 based on 1 product reviews
Phenolic Restroom Partitions, Shower Stalls and Urinal Screens image

Phenolic Restroom Partitions, Shower Stalls and Urinal Screens

Solid Phenolic is a unique material designed especially for full water contact. It is ideal for high humidity areas, or where hose-down cleaning methods are used. The superior strength of phenolic offers many advantages, including overall damage resistance. Phenolic exceeds the Fire Protection Association's recommendation for smoke production. The finish is available in many designer colors and wood grain textures to appeal to any decorating taste. Hardware features emergency outside access to stall. Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Rated 5 based on 1 product reviews