The Metropolitan Ceramics Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Metropolitan Ceramics
CONTENT
Metropolitan Ceramics
CONTENT
Unglazed Quarry Tile image

Unglazed Quarry Tile - QUARRYBASICS®

Combines long wear and great looking colors.The colors coordinate to fit high traffic, multi- use, commercial, and residential design needs. QUARRYBASICS are the fore-most natural, unglazed, high density ceramic tile made in the U.S.A.
Rated 5 based on 1 product reviews
QUARRYBASICS® XA Abrasive image

QUARRYBASICS® XA Abrasive

XA Abrasive combines two slip resisting additives to create a one-of-a-kind slip resisting tile with a Dynamic Coefficient of Friction ≥ 0.70.With XA Abrasive, the properties of both Quarrybasics® X-Colors and Quarrybasics® Abrasive are incorporated into one tile. The silicon embedded surface, combined with the metallic additive through the body of the tile, work together to combat the effects of spills, moisture, extreme temperatures, and heavy traffic.Use Quarry Basics® XA Abrasive in the most demanding environments and anywhere durability and slip resistance are important.
Rated 5 based on 1 product reviews
Slip Resistant Quarry Tile image

Slip Resistant Quarry Tile - METRO TREAD®

METRO TREAD® features nine raised treads across the surface of each tile and spaced 5/8" apart for added slip resistance. METRO TREAD® has a dynamic coefficient of friction of ≥.60 wet at time of manufacture and is suitable for heavy traffic areas subject to frequent spills and moisture. METRO TREAD® is the right tile for commercial kitchen floors and is a slip resisting option when looking for an anti slip tile.
Rated 5 based on 1 product reviews
Flashed Quarry Tile image

Flashed Quarry Tile - Somerset™

Somerset™ combines the natural appeal of rich shade variation from tile to tile, with the durability and slip resisting features and benefits of our other Metropolitan Quarry tile. Somerset is the right choice for architectural designs and installations.The perfect answer for restoration and renovation projects, indoors and out.For new construction where a classic style is the desired result.Suitable for commercial installations such as a courtyard or entryway.The right fit for residential applications such as a patio, walkway or foyer.
Rated 5 based on 1 product reviews
Flashed Quarry Tile with Texture image

Flashed Quarry Tile with Texture - Down to Earth®

Down to Earth® is an indoor / outdoor, naturally slip-resisting unglazed ceramic tile from Metropolitan Ceramics®. Down to Earth® is 1/2" thick and has through-the-body flashed colors, distinct textures and unique sizing. Perfect for your outdoor porch, patio, walkway or pool surround.
Rated 5 based on 1 product reviews
Color Options image

Color Options

Rated 5 based on 1 product reviews