The Signature 800 series is the most manufactured and continuously “in-use" operable partition system design in the world and only available in North America from Moderco. The combination lightweight, high strength, steel reinforced aluminum frame has been in continuous service for over 40 years. Available in single, paired or electric continuously hinged configurations, single piece panels as high as 33, independently tested STC values as high as 55 and with extended warranty options, Signature is Moderco's premiere system that will provide the user with years of trouble free service.
Operable Partitions
Excel is your best choice if a competitively priced, precisely engineered operable partition fits your needs. Excel (formerly 700 Series) is robotically assembled thus guaranteeing precise engineered dimensional and consistent quality. Each panel frame is fully welded utilizing heavy gauge galvanized steel. The trimless panels skins can be steel, welded to the frame or a steel reinforced tackable surface also welded to the frame panel. Excel is available in single (right angle or switch and curve operation), paired center stacking or continuously hinged electric configurations. Independently tested full size specimens based on current ASTM test procedures have achieved STC values of 43, 48, 50 and 54. If your partition needs include proven field performance and durability combined with a competitive price point Excel is your best option.
The Signature 800 series is the most manufactured and continuously “in-use" operable partition system design in the world and only available in North America from Moderco. The combination lightweight, high strength, steel reinforced aluminum frame has been in continuous service for over 40 years. Available in single, paired or electric continuously hinged configurations, single piece panels as high as 33, independently tested STC values as high as 55 and with extended warranty options, Signature is Moderco's premiere system that will provide the user with years of trouble free service.
Operable Glass Walls
Vision creates physical separation in an open plan layout but maintains the openness and the always desired joy of natural light. It is a single panel, non- acoustical partition system that utilizes 1/2" (11.5 MM) thick tempered glass with clear as the standard but also available as tinted, colored, etched, sand blasted, acrylic or custom designed to fit your specific requirements. The horizontal rails standard finish is clear anodized with optional painted and anodized finishes available upon request. Maximum standard height is 12 Ft (3657 MM)
with standard panel widths of 48 Inches (1219MM): contact Moderco for special applications.
Crystal is a double glazed acoustically rated full height glass wall system. Built upon the 45 year time proven platform of a steel reinforced structural frame Crystal provides visual clarity as well as a laboratory tested STC of 44. It is available in single and paired panel configurations in standard heights of 12'3" (higher upon special request - contact Moderco). A multitude of frame finishes, anodized or powder coated complements glass options such as acid etched, sand blasted, frosted, etched designs, custom applications in addition to clear see through. And if privacy is a requirement remote controlled internal electrically operated tilting horizontal blinds are available. Locking the panels in place without the need for floor bolts are provided by the use of mechanical top and bottom acoustic seals operated by a removable key thus eliminating use by unauthorized people. Crystal is your only choice when it comes to an acoustical glass partition system.
Electrically Operated Partitions
OPERABLE PARTITION EXCEL 700 Excel is your best choice if a competitively priced, precisely engineered operable partition fits your needs. Excel (formerly 700 Series) is robotically assembled thus guaranteeing precise engineered dimensional and consistent quality.
OPERABLE PARTITION SIGNATURE 800 The Signature 800 series is the most manufactured and continuously “in-use" operable partition system design in the world and only available in North America from Moderco. The combination lightweight, high strength,
Accordion Doors
Unifold accordion doors are an option when quick economical sight and visual separation is desired. Fully tested STC values from 15 to 44 are available. The preferred internal pantograph style frame is our standard. Standard finishes are vinyl, carpet or fabric. Maximum heights are 12'3" and maximum single door widths are 35'3". Contact Moderco for your accordion door needs.