The Boral Roofing Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Concrete Standard Weight Tiles - Shake image

Concrete Standard Weight Tiles - Shake - Saxony

This roof tile perfectly captures the rustic warmth and beauty of country life by re-creating the look of hand-hewn shakes.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles - Country Slate image

Concrete Standard Weight Tiles - Country Slate - Saxony

Unique beveled edges precisely define each roof tile for a very staggered appearance, while its distinctive slate texture accurately reproduces the appearance of its natural counterpart.
Rated 5 based on 1 product reviews
Clay Reroof Tiles image

Clay Reroof Tiles - ClayLite

ClayLite Mission S Tile is designed specifically for the reroof market, weighing less than 600 pounds per square, and do not typically require structural reinforcement. ClayLite offers the superior performance, esthetics, and kiln-fired color pallets with as much as 40% less weight.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles image

Concrete Standard Weight Tiles - Tejas Espana

Tejas Espana is designed to reflect the classic style and distinctiveness of Spanish architecture popular in the early Southern California missions that stretch from Santa Barbara to San Juan Capistrano.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles image

Concrete Standard Weight Tiles - Villa

Villa recreates the beautiful, small barrel Mediterranean aesthetics that has made this profile the most popular in the world.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles image

Concrete Standard Weight Tiles - Saxony Slate

Slate is designed to complement the inherent beauty in French and Tudor architectural styles. Available in a broad range of colors, it faithfully captures the appearance or natural slate.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles - Country Split Shake image

Concrete Standard Weight Tiles - Country Split Shake - Saxony

This design begins with a classic hand-hewn shake appearance, then adds a beveled edge as well as a split to create the illusion of smaller, individual tiles.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles - Split Shake image

Concrete Standard Weight Tiles - Split Shake - Saxony

This design features random patterns of coarse and smooth textures and faithfully mimics the appearance of a natural cedar shake roof. Reflecting the beauty and warmth of the country and its hand-hewn split shake roofs, Split Shake is available in a wide variety of rich, rustic colors.
Rated 5 based on 1 product reviews
Concrete Lightweight Tiles - Split Shake  image

Concrete Lightweight Tiles - Split Shake - Saxony 900

Saxony 900 Split Shake roof tile perfectly captures the rustic warmth and beauty of country life by recreating the look of hand-hewn shakes.
Rated 5 based on 1 product reviews
Concrete Lightweight Tiles  image

Concrete Lightweight Tiles - Saxony 900 Hartford Slate

Saxony 900 Hartford Slate receives a surface texture designed to emulate the surface of natural slate. This slate texture, combined with the colors carefully selected by our color consultant, will give the Hartford roof a unique and very distinctive appearance.
Rated 5 based on 1 product reviews
Clay Standard Weight Tile - Romano Pans image

Clay Standard Weight Tile - Romano Pans

Featuring Flat bottom with raised sides, they represent a classical European aesthetics and style and allow for design flexibility. Romano Pan Can also be used with Standard 2- Piece Mission, Monarch and Cielo Profiles.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles image

Concrete Standard Weight Tiles - Mission "S"

Mission "S" is designed to reflect the classic style and distinctiveness of Spanish architecture popular in the early Arizona homesteads that stretched from Sedona to the Mexican border.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles - Split Old English Thatch image

Concrete Standard Weight Tiles - Split Old English Thatch - Saxony

This beautiful design is representative of the roof styles found in England, Northern Europe and the Eastern Seaboard and is versatile enough to accentuate any architectural style. Available in a broad range of colors, it faithfully captures the appearance of natural shake.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles - Hand-Split Cedar Shake image

Concrete Standard Weight Tiles - Hand-Split Cedar Shake - Madera 900

The most affordable, authentic replication of a hand-split cedar shake roof available. With its realistic wood shake surface, Madera 900 is flexible enough to complement any architectural style, yet selling for a fraction of the cost. It's designed to hold up to the elements too, making it durable as well as beautiful. Madera 900 small wonder why it is called, by homeowners and professionals alike, the Ultimate Shake Replacement.
Rated 5 based on 1 product reviews
Concrete Lightweight Tiles image

Concrete Lightweight Tiles - CedarLite 600

CedarLite 600 represents a quantum leap in concrete roof tile aesthetics. Modeled after traditional heavy hand-split cedar shakes, this product was developed to deliver a true rustic, realistic wood appearance, while adding the superior features and benefits inherent in concrete tile.
Rated 5 based on 1 product reviews
Concrete Lightweight Tiles image

Concrete Lightweight Tiles - Saxony Shake 600

Lightweight Duralite Saxony Shake 600 roof tile perfectly captures the rustic warmth and beauty of country life by recreating the look of hand-hewn shakes. Our lightweight design make this product ideal for reroof applications.
Rated 5 based on 1 product reviews
Clay Standard Weight Tiles - 2-Piece Mission image

Clay Standard Weight Tiles - 2-Piece Mission

Two-Piece clay tiles have been the ultimate roofing product for millenniums. Our highly refined modern manufacturing techniques have enabled Boral Roofing to improve on the ageless tradition and style of traditional Two-Piece clay tile design, and deliver color fast, durable products that will last a lifetime.
Rated 5 based on 1 product reviews
Clay Standard Weight Tiles - 1-Piece S Tile image

Clay Standard Weight Tiles - 1-Piece S Tile

One-Piece Mission S Tile combines the cap and pan of a Two-Piece system into a single piece that can be installed in any climate, delivering the same traditional esthetics using fewer tiles, saving cost and installation time.
Rated 5 based on 1 product reviews
Clay Standard Weight Tiles - 2-Piece Monarch image

Clay Standard Weight Tiles - 2-Piece Monarch

Monarch 2-Piece Mission tile incorporates the modern manufacturing techniques perfected by Boral Roofing that delivers superior durability and consistency without compromising true, kiln-fired looks.
Rated 5 based on 1 product reviews
Clay Reroof Tiles image

Clay Reroof Tiles - ClayMax

Combining the superior lightweight features and benefits with modern low profile double-barrel tile aesthetics, ClayMax is ideal for reroofing or where weight, durability, and cost are key considerations.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles image

Concrete Standard Weight Tiles - Boosted Barcelona

Boosted Barcelona is an available application of Barcelona which creates the appearance of a mortar-boosted tile. This Old World Decorative tile is easy to install and is offered in the same colors as Barcelona.
Rated 5 based on 1 product reviews
Concrete Standard Weight Tiles image

Concrete Standard Weight Tiles - Barcelona

Barcelona is reminiscent of the Spanish roofs found on early missions in Southern California, dramatically capturing the beautiful, rustic appearance of the Old World.
Rated 5 based on 1 product reviews