The Worlds Most Effective Bird Spike 100% Stainless Steel 120 Points Per Foot 2' or 4' Strips Install Quickly Stainless Steel Hardware Included Effective For Small And Large Birds Light to Very Heavy Bird Pressure Made in the U.S. A. 20 Year Warranty |
Economy Bird Spike 100% Stainless Steel 48 Points Per Foot 2' or 4' Strips Install Quickly Stainless Steel Hardware Available Effective For Large Birds Light to Moderate Bird Pressure Made in The U.S.A. 15 Year Warranty |
Nixalite's Pigeon Spike Stainless Steel Bird Spikes are the most affordable all stainless steel bird spike for pigeons and seagulls. One row of Pigeon Spike Stainless can cover up to 7" of surface. Each strip is flexible, long lasting, economical
and available in 2 or 4 foot lengths.
All Stainless Posts, Wire & Base For Pigeons & Seagulls Strong & Thin 2-Hole Posts UV Jacketed Stainless Wire Stainless Steel Base Available Very Discreet Bird Deterrent System Light Bird Pressure No Points or Electricity Low Cost Deterrent |
• 6 Bird Netting Lines Available • Effective for Small & Large Birds • The Strongest HDPE Bird Netting Available • UV Stabilized Netting • Complete Netting Hardware • Very Discreet System • Custom Netting Available • Thousands of Uses • K-Net 10 Year Warranty |
- Stainless and Galvanized - 1/2" Sq. Welded Wire Mesh - Super Strong - UV, Fire and Rot Proof - Limitless Applications - Convenient 4ft x 100ft Rolls - For Birds and Animals - Economical - Long Lasting Barrier |
Virtually Invisible 8' Tall X 300' Long Super Strong & Lightweight Protects Property From Destructive Deer Full Line of Fence Posts and Hardware For Deer and Other Wildlife Economical Long Lasting Barrier Easy to Install |