Overhead Door® commercial door operators provide an integrated door system that comes with our guarantee for reliable performance when you need it most - every day. Built with convenience in mind, our automatic door operators also make it safer and easier to perform daily job duties so you can improve efficiency and close the door on your competition.
Architect's Corner
Architect Tools for Overhead Doors
Architect's Corner, a resource for commercial and residential architects, contains comprehensive technical and resource materials to support your project, including drawings for installing residentia and commercial doors. Simply select the specific residential or commercial application or product that suits your construction or remodeling project, and you're just clicks away from downloading specifications to your desktop.
Commercial Garage Doors
Overhead Door™ high speed metal doors offer a high speed offering that is both secure and aesthetically pleasing with opening speeds up to 80" per second. Engineered for high cycles the RapidShield™ and RapidView™ doors have a springless design requiring minimal interruption for maintenance.
The breadth of the Overhead Door™ rolling service door product line ensures that your project specifications will be met with ease and style. Ideal for situations where side room and headroom are at a premium, our upward-coiling service doors fit openings up to 1500 sq. ft. (139,355 sq.mm) and are available with the industry's widest array of slat profiles, curtain materials and colors, offering a virtually endless array of options to satisfy both aesthetic considerations and working requirements.
Overhead Door™ sectional steel and insulated steel doors satisfy applications where durability, reliability and economy are top priorities. An array of door panel profiles, track and hardware, and specialized options allows you to further customize these doors to your specific project requirements.
Overhead Door™ wind-load garage doors, are fashioned to withstand nature's power and keep your family, employees and possessions safe. Our wind-load options for residential, commercial and industrial applications provide superior craftsmenship, durability and trouble-free performance to protect your home or business against hurricanes, high-wind damages, wind-borne debris, relentless rains, internal an external pressure changes and many other wind related circumstances.
Garage Door Openers
Overhead Door® commercial door operators provide an integrated door system that comes with our guarantee for reliable performance when you need it most - every day. Built with convenience in mind, our automatic door operators also make it safer and easier to perform daily job duties so you can improve efficiency and close the door on your competition.
Model RSX® is a standard duty auto-tensioning belt driven commercial operator available in '1/2hp, '3/4hp, and 1hp. Mounting: Trolley, Jackshaft Side mount, Jackshaft Center mount.
Model RHX® is a heavy-duty, gear-reduced commercial operator available in '1/2hp, '3/4hp, 1hp. Mounting type: Trolley, Jackshaft Side mount, Jackshaft Center mount.
Model RMX® is a medium duty auto-tensioning belt driven commercial operator available in '1/2hp. Mounting type: Trolley, Jackshaft Side mount.
Model RSX® is a standard duty auto-tensioning belt driven commercial operator available in '1/2hp, '3/4hp, and 1hp. Mounting: Trolley, Jackshaft Side mount, Jackshaft Center mount.
Model RHX® is a heavy-duty, gear-reduced commercial operator available in '1/2hp, '3/4hp, 1hp. Mounting type: Trolley, Jackshaft Side mount, Jackshaft Center mount.
Model RSX® is a standard duty auto-tensioning belt driven commercial operator available in '1/2hp, '3/4hp, and 1hp. Must be wall mounted.
Model RHX® is a heavy-duty, gear-reduced commercial operator available in '1/2hp, '3/4hp, and 1hp. Must be wall mounted.