High-Performance Industrial Washer Extractors image

High-Performance Industrial Washer Extractors - UW Series

For high-capacity on-premises laundries whose operation demands the best of the best, there's no other choice than UniMac® high-performance washer-extractors. Durable construction, industry-leading efficiency and exclusive innovations like UniLinc and OPTispray™ combine to deliver lower costs and higher throughput than any other laundry machine on the planet. Whether you operate a hotel, long-term care facility or any other on-premises laundry, UniMac has a washer extractor for you. With a full line of versatile, industrial-strength commercial laundry machines, we have a solution to suit any on-premises laundry needs.Available Capacities45 lb Capacity - UWT045D4 65 lb Capacity - UWT065D485 lb Capacity - UWT085D4105 lb Capacity - UWT105D4130 lb Capacity - UWT130D4160 lb Capacity - UWT160D4200 lb Capacity - UWT200D4
Rated 5 based on 1 product reviews
Cabinet Hardmount Washer Extractors image

Cabinet Hardmount Washer Extractors - UC Series

Get the trademark quality and reliability in an affordable package designed to suit the needs of lower-volume facilities.Available Capacities 20 lb Capacity - UCT020QN30 lb Capacity - UCT030QN 40 lb Capacity - UCT040QN 60 lb Capacity - UCT060QN 80 lb Capacity - UCT080QN
Rated 5 based on 1 product reviews
Softmount Commercial Washer Extractors image

Softmount Commercial Washer Extractors - UY Series

Ideal for second-floor on-premises laundries or other installations where a poured foundation isn't an option, UniMac® UY model softmount washer-extractors offer the perfect solution. Like all UniMac commercial laundry equipment, these reliable laundry machines are built with unyielding construction to ensure industrial strength. With cutting-edge innovations and green technologies, they're designed to reduce costs and maximize throughput. These machines can withstand the harsh demands of commercial and on-premises laundry facilities in a variety of industries, from athletics to hospitality. In addition, innovative ECO Technology washing programs and unique product design features greatly reduce water costs, delivering 15% water savings versus older models in the market. Pair them with UniMac tumble dryers that feature industry-leading OPTidry™ Over-dry Prevention Technology, and optimize throughput for your entire laundry.Available Capacities 20 lb Capacity - UYN02025 lb Capacity - UYN02530 lb Capacity - UYN03040 lb Capacity - UYN04055 lb Capacity - UYN05570 lb Capacity - UYN07090 lb Capacity - UYN090125 lb Capacity - UYN125180 lb Capacity - UYN180230 lb Capacity - UYN230275 lb Capacity - UYN275
Rated 5 based on 1 product reviews
Car Wash Laundry Machines image

Car Wash Laundry Machines - Model UM202

The UM202 is the only heavy-duty toploading washer-extractor in the world constructed from 100% stainless steel. It has long been the industry standard for car wash owners who require an effective wash at an efficient pace. Available Capacities Car Wash - UM202
Rated 5 based on 1 product reviews
Industrial Tumblers image

Industrial Tumblers - UT Series

UniMac® commercial tumble dryers are in a league of their own in terms of performance and efficiency. These durable commercial laundry machines achieve the perfect balance between drying temperature, airflow pattern and usable cylinder space for optimal drying results while significantly reducing utility and labor costs. To further reduce operating expenses, these industrial laundry machines feature innovations like the revolutionary OPTidry™ Over-dry Prevention Technology. Available in gray or white , UniMac commercial tumble dryers meet the needs of commercial and on-premises laundries of all types and sizes.Available Capacities30 lb Capacity - UT030DN 35 lb Capacity - UT035DN50 lb Capacity - UT050DN 55 lb Capacity - UT055DN 75 lb Capacity - UT075DN 75 lb Capacity High Performance - UTF75DN 120 lb Capacity - UT0120DN 170 lb Capacity - UT170DN 200 lb Capacity - UT200DN
Rated 5 based on 1 product reviews
Commercial Stack Tumble Dryers image

Commercial Stack Tumble Dryers - UT Series

If you've got large amounts of laundry but a small amount of floor space, turn to UniMac® stack tumblers for maximum performance in a manageable package. The space-saving machines allow you to add 60 or 90 pounds of rated capacity to your laundry operation. Available in gray or white and in a variety of capacities, UniMac commercial tumble dryers meet the needs of commercial and on-premises laundries of all types and sizes.Available Capacities 30 lb Capacity - UTT30N45 lb Capacity - UTT45N
Rated 5 based on 1 product reviews
On-Premises Washers - Top Load Washers image

On-Premises Washers - Top Load Washers - UWNMN2SP115CW01

Every on-premises laundry facility needs durable equipment that can get laundry done on time and on budget. If your facility is on the smaller side, but you still demand superior quality, or if you simply wish to supplement their current lineup with smaller alternatives, UniMac® is the answer. Our light commercial front loader washing machines offer unmatched durability and efficiency in the right size package.
Rated 5 based on 1 product reviews
On-Premises - Front Load Washers image

On-Premises - Front Load Washers - UFNE5BJP115TW01

Every on-premises laundry facility needs durable equipment that can get laundry done on time and on budget. If your facility is on the smaller side, but you still demand superior quality, or if you simply wish to supplement their current lineup with smaller alternatives, UniMac® is the answer. Our light commercial front loader washing machines offer unmatched durability and efficiency in the right size package.
Rated 5 based on 1 product reviews
Dryers image

Dryers

Get extra-large drying capacity from compact durable machines with UniMac light commercial dryers. Perfect for smaller laundry facilities our light commercial front load dryers have maximum dry air movement that allows for ultimate productivity in every cycle.Available CapacitiesRear Control Electric Dryer - UDEMNRGS173CW01Front Control Electric Dryer - UDEE5BGS173CW01Rear Control Gas Dryer - UDGMNRGS113CW01Front Control Gas Dryer - UDGE5BGS113TW01
Rated 5 based on 1 product reviews
Commercial Stack Dryers image

Commercial Stack Dryers

All the features of standard light commercial dryers in only half the square footage, UniMac® stack units not only increase the efficiency of your operation, but also increase the efficiency of your floor space.Available CapacitiesCommercial Stack Dryers - Electric - USEMNAGS173TW01 Commercial Stack Dryers - Gas - USGMNAGS113TW01
Rated 5 based on 1 product reviews
Firefighter's PPE System image

Firefighter's PPE System - UTGC6EDG44

The UniMac® PPE Drying Cabinet offers preset programs ranging from 1.5 to 3 hours to help you greatly reduce drying time versus conventional methods. Simply select one of the five presets and press “Start," and get your PPE back into service fast. With a dual-sided airflow process, the dryer sends heated air around and inside your turnout gear for thorough drying at maximum speed and efficiency, therefore reducing utility costs. Combine the dryer with a UniMac washer-extractor to help comply with NFPA 1851 guidelines, and gain added peace of mind with a one-year warranty.
Rated 5 based on 1 product reviews
20" Heated Roller Ironer image

20" Heated Roller Ironer

When only the highest quality finish will do, UniMac® heated roll flatwork finishers deliver seriously superior results. We offer six models to meet the needs of any size operation.Available Capacities79″ Finishing Width - FCU20X79 126″ Finishing Width - FCU20X126
Rated 5 based on 1 product reviews
UniLinc™ image

UniLinc™

UniLinc™- Your On-Premises Laundry PartnerUniLinc is a complete OPL control system that allows you to gather machine performance and maintenance data. Designed with both washer-extractors and tumblers in mind, our advanced controls and reports provide ease of use across all your machines to help you achieve maximum efficiency. With UniLinc, you can instantly access machine service history logs, receive error notifications, view performance reports and perform many other time- and money-saving tasks. And with wireless networking, you can do it all remotely, saving even more time and money. UniLinc also unites UniMac® technologies like 400 G-Force extraction, OPTidry™ Over-dry Prevention and OPTispray™ Rinsing Technology to offer the industry™s lowest cost of ownership.
Rated 5 based on 1 product reviews
TotalVue™ image

TotalVue™

TotalVue™ Powered by UniLinc™ - Total Visibility Has Never Been EasierYou can only improve what you can measure. And now, measuring is easier than it™s ever been. TotalVue™ Powered by UniLinc™ is our most easy-to-set-up, easy-to-access and easy-to-use monitoring and management tool. TotalVue gives managers and executives complete visibility to key performance statistics in their laundry operation - from individual machines to operations spanning multiple locations. Quickly and easily measure critical performance indicators with up-to-the-minute details. Track ongoing data that you can use to make immediate improvements to your operation. Set internal benchmarks for evaluation, more accurate output predictions and complete control of your laundry. Monitor and make adjustments anytime, from anywhere in the world with cloud-based system access, easily and conveniently accessible on your own personalized Internet portal. And transform critical information into actual results with simple, easy-to-understand dashboard reports.
Rated 5 based on 1 product reviews
OPTispray™ image

OPTispray™

OPTispray™- Less Water. Superior Rinsing. Maximum Throughput.OPTispray Rinsing Technology takes efficiency to a whole new level. Available on all UniLinc™ cycles, OPTispray is an industry-leading technology designed with unique spray hardware and exclusive software that minimizes the water required to rinse a load and reduces cycle time with highly effective rinsing. Unlike bath rinses used by competitor brands, which simply dilute wash chemistry, UniLinc with OPTispray uses spray rinsing power to pull wash chemistry through the load and down the drain. The spray rinse carries away dirt and chemicals and leaves less residue behind - providing far superior rinse results. And with nine unique, utility-minimizing ECO cycles, water usage and operating costs are minimized.
Rated 5 based on 1 product reviews
OPTidry™ image

OPTidry™

OPTidry™- Realize True OPL EfficiencyHigher utilities. Wasted labor. Linen degradation. These are the costs of over-drying. Cutting-edge OPTidry Over-dry Prevention Technology stops your OPL tumble dryers at the exact moment that your ideal dryness level is reached, eliminating expenses associated with drying loads too long. Sensors running the entire length of each commercial tumble dryer lifter connect to a revolutionary rotary transfer switch to offer incredibly accurate readings throughout the entire load, ensuring that your on-premises laundry stops precisely at your desired dryness level. The result is reduced utility costs, decreased labor expenses and extended linen life.
Rated 5 based on 1 product reviews
Green Technologies image

Green Technologies

Our dedication to minimizing gas, water and energy usage is about more than just delivering the lowest cost of ownership in the OPL industry. It™s also about doing our part in supporting a sustainable environment. We™re focused on continually inventing new ways to reduce your bottom line while also minimizing our impact on the planet.
Rated 5 based on 1 product reviews