Ready Access Drive-Thru Windows
CONTENT

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications. Cut Sheet 
Rated 5 based on 1 product reviews

131 Bi-Parting Sliding Window

The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.Cut Sheet
Rated 5 based on 1 product reviews

Bump Out 10

This classic bump out design offers a panoramic view of cars and outside activity. Convenience is key with over four feet of inside usable counter space and a large 18"W x 23"H service opening. Available in manual or fully automatic electric operations, the Bump Out 10 is a practical choice for any business. Cut Sheet 
Rated 5 based on 1 product reviews

Bump Out 4

Featuring the largest service opening of any Bump Out style window, the Bump Out 4 is perfect for bulk orders, boxed groceries, case goods, and other large items. Panoramic visibility and inside counter space, combined with an attractive design, make this window ideal for a wide variety of applications. Cut Sheet
Rated 5 based on 1 product reviews

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.Cut Sheet
Rated 5 based on 1 product reviews

602 Bump Out Sliding Window with Security Drawer

The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.Cut Sheet
Rated 5 based on 1 product reviews

Insulated or Bullet Resistant Security Window for Pharmacy/Bank/High Risk Service Areas - 601/603 Series

Perfect for Pharmacies, Fast Food, Walk-up, Interior Office and More. Used by the Worlds Top Brands. Cut Sheet 
Rated 5 based on 1 product reviews

275 Single Panel Slider with Low Profile Header

The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed. Cut Sheet
Rated 5 based on 1 product reviews

West Coast Window

For areas in California where service opening restrictions apply and health codes require a fly fan, this is the window that will fit all your needs. Cut Sheet
Rated 5 based on 1 product reviews

AA100 Unheated Air Curtain Fly Fan

The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.Cut Sheet
Rated 5 based on 1 product reviews