Seco South Railing & Cable Assemblies
CONTENT
Seco South Railing & Cable Assemblies
CONTENT

Aluminum Post Stainless Steel Cable Railing - System AP1-2000

Our AP1-2000 is a cost effective solution to an all stainless steel railing system. This system uses an aluminum powder coated frame and stainless steel cables for the infill. The vertical post are manufactured from 2 3/8" square post spaced at 4'-0" O.C. and the top cap is a 2" x 3 3/4" oval. This system is available in both 36" high or 42" high railing. The cable infill system is a 1/8" diameter 1x19 cable with a swage stud adjuster at each end for tensioning. Attachment options include either a 5"x 5" surface mounted base plate, core drill or fascia mount Standard finish is powder coat available in a variety of colors
Rated 5 based on 1 product reviews

Stainless Steel Cable Handrail - System FB1-2000

Our FB1-2000 handrail system is an all stainless steel design that consist of vertical post every 4'-0" o.c. The post are manufactured from (2) 1/2" x 1 1/2" flat bars and then connected to each other by a welded tube that is 1/2" in diameter and 1 1/2" inches long. The top cap is manufactured form 1 1/2" diameter tubing. This system is available in both 36" high or 42" high railing. The cable infill system is a 3/16" diameter 1x19 cable with stud adjusters at each end for tensioning Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews

Stainless Steel Cable Handrail - System FB3-2000

Our FB3-2000 handrail system is an all stainless steel design that consist of vertical post every 4'-0" o.c. The post are manufactured from (2) 1/2" x 1 1/2" flat bars and then connected to each other by a welded tab. The top cap is manufactured form 1 1/2" diameter tubing. This system is available in both 36" high or 42" high railing. The cable infill system is a 3/16" diameter 1x19 cable with stud adjusters at each end for tensioning. Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews

Stainless Steel Cable Handrail - System SP1-2000

Our SP1-2000 handrail system is an all stainless steel design that consist of vertical post every 4'-0" o.c. The post are manufactured from 1 1/2" square tube. The top cap is manufactured form 1 1/2" diameter tube. This system is available in both 36" high or 42" high railing. The cable infill system is a 3/16" diameter 1x19 cable with stud adjusters at each end for tensioning. Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews

Stainless Steel Cable Handrail - System VC1-2000

Our VC1-2000 handrail system is an all stainless steel vertical cable railing system. The vertical post are manufactured from 3/4" x 2" flat bar and the horizontal members are manufactured from a 1 1/2" square tube. The top cap is manufactured from a 2" diameter tube. This system is available in both 36" high or 42" high railing. The cable infill system is a 1/8" diameter 1x19 cable with a decorative button head fitting at the upper end and a stud adjuster at the lower end for tensioning. Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews

Glass Handrails Panel - System SPG2-2000

Our SPG2-2000 handrail system is our glass panel system. The glass is 3/8" thick and is available in clear, smoked and frosted. We also offer the glass with safety film and graphic film layovers. The vertical post are a 1 1/2" square tube equipped with glass clips to support the glass. The top cap is manufactured from 1 1/2" diameter tube. This system is available in both 36" high or 42" high railing. Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews

Glass Panel & Stainless Steel Cable Handrail - System SPG1-2000

Our SPG1-2000 handrail system is an all stainless steel cable and glass combination railing system. This system was designed for areas where falling objects are of concern such as food courts. The glass panel at the bottom prevents objects from falling to the level below while the cable allows an unobtrusive view and sufficient air flow. This system is available in both 36" high or 42" high railing. The cable infill system is a 3/16" diameter 1x19 cable with a swage stud adjuster at each end for tensioning. The glass panel is 3/8" thick and typically 10" high. The glass is available in clear, smoke and frosted. We also offer the glass with safety film and graphic film layovers. Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews

Stainless Steel Q Line Handrail - System DL1-2000

Our DL1-2000 handrail system is an all stainless steel design that is ideal for areas that are not required by code to have any infill system. The entire system is manufactured from 1 1/2" diameter tube. This system is available in both 36" high or 42" high railing. Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews

Stainless Steel Q Line Handrail - System SL1-2000

Our SL1-2000 handrail system is an all stainless steel design that is ideal for areas that are not required by code to have any infill system. The post are manufactured from 1 1/2" square tube. The top cap is manufactured form 1 1/2" diameter tube. This system is available in both 36" high or 42" high railing. Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount Available in type 304 and 316 stainless steel Standard finish is a #3 brushed
Rated 5 based on 1 product reviews