Skyfold Classic™ Vertically Folding Operable Walls

Skyfold's Classic™ Series was developed to meet the acoustic challenges of geometrically variable spaces from the simple (offices, classrooms) to the complex(auditoriums with sloped or stepped floors). Exceeding industry standards, the acoustic soundproofing indexes for Classic 51, 55 and 60 ensure privacy and confidentiality are respected from one space to another. The Classic NRC model also reduces ambient noise within meeting and conference rooms, thereby increasing the user's comfort.Including:Classic™ 51Classic™ 55Classic™ 60Classic™ NRCAdvantages of Skyfold Classic™ Vertically Folding Operable Walls:Acoustic walls with industry leading STC ratings of up to 60All-electric system with simple two-person keypad operation (no manual labor for wall operation)Self-retracts quietly and effortlessly into the ceiling to save on floor spaceRoom configuration changed in minutesDecorative element with distinctive, customizable design optionsNo wall or floor tracksMade-to-measureUnlimited widthCost-effective and lightweight system that requires minimal structural steelCan be installed to meet at 90 degrees Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance WarrantyExceptional Safety Features:Operated by a two-person keypad controlled by a single three position key switchUses aircraft grade wire cables sized for a high safety factor Each cable is lifted by a separate cable drum Bottom leading edge equipped with an obstruction sensor with auto-reverse.
Rated 5 based on 1 product reviews

Skyfold Zenith® Vertically Folding Operable Walls

The Zenith® Series is cutting-edge, innovative vertical wall technology. Zenith combines the vertically folding elements found in the Classic™ Series at the top portion of the wall with a slick straight down descent thereafter. Zenith is ideal for spaces that may have wall obstructions (such as heavy furniture) which would otherwise limit the use of a vertically folding operable wall. Except for the Zenith 48 models, the Zenith Series is unlimited in length.Including:Zenith® 48Zenith® 51Zenith®55Zenith® 60Zenith® NRCAdvantages of Skyfold Zenith® Vertically Folding Operable Walls:Acoustic walls with industry leading STC ratings of up to 60All-electric system with a simple two-person keypad operation (no manual labor for wall operation)Self-retracts quietly and effortlessly into the ceiling to save on floor spaceRoom configuration changed in minutesDecorative element with distinctive, customizable design optionsNo wall or floor tracksNarrow path of travelMade-to-measureCost-effective and lightweight system that requires minimal structural steelCan be installed to meet at 90 degrees Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance WarrantyExceptional Safety Features:Operated by a two-person keypad controlled by a single three position key switchUses aircraft grade wire cables sized for a high safety factor Each cable is lifted by a separate cable drum Bottom leading edge equipped with an obstruction sensor and auto-reverse.
Rated 5 based on 1 product reviews

Skyfold Zenith® Premium Vertically Folding Operable Walls

With a streamlined straight down deployment, the Zenith® Premium is ideal for spaces with obstructions, such as heavy furniture, which would otherwise limit the use of a vertically folding retractable wall. The ceiling pocket that stores the Skyfold wall is traditionally visible when looking up from the base of a Classic™ or Zenith® model in its down position. The Zenith Premium, however,features closure panels to hide the pocket from view, thereby maintaining the ceiling's flushed and unobtrusive appearance. With this added feature, the Zenith Premium not only functions, but also looks like a permanent fixture.Including:Zenith® Premium 51Zenith® Premium 55Zenith® Premium 60Zenith® Premium NRCAdvantages of Skyfold Zenith® Premium Vertically Folding Operable Walls:Acoustic walls with industry leading STC ratings of up to 60All-electric system with a simple digital touch screen operation (no manual labor for walloperation)Self-retracts quietly and effortlessly into the ceiling to save on floor spaceRoom configuration changed in minutesDecorative element with distinctive, customizable design optionsNo floor or wall tracksNarrow path of travelSeamless ceiling integrationMade-to-measureUnlimited widthCost-effective and lightweight system that requires minimal structural steelFaster deployment time versus regular Zenith modelReliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-yearAcoustical Performance WarrantyExceptional Safety Features:Operated by two digital touch screen stationsUses aircraft grade wire cables sized for a high safety factorEach cable is lifted by a separate cable drumBottom leading edge equipped with an obstruction sensor and auto-reverse
Rated 5 based on 1 product reviews

Skyfold Mirage® Vertically Folding Operable Walls

Mirage® incorporates Skyfold technology with the added luxury of transparency. Clean lines, a lightweight structure, a wide range of glass and plexiglass panels, high-efficiency acoustic seams, and ease of maintenance all make Mirage the ideal solution for bright, sophisticated and welcoming spaces.Advantages of Skyfold Mirage Vertically Folding Glass Operable Walls:Single laminated glass with an STC 33All-electric system with a simple two-person keypad operation (no manual labor for wall operation)Self-retracts quietly and effortlessly into the ceiling to save on floor spaceRoom configuration changed in minutesA variety of glass and plexiglass options to meet your design needsNo floor tracksMade-to-measureUnlimited widthCan be installed to meet at 90 degrees Cost-effective and lightweight system that requires minimal structural steelReliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance WarrantyExceptional Safety Features:Operated by a two-person keypad controlled by a single three position key switchUses aircraft grade wire cables sized for a high safety factor Each cable is lifted by a separate cable drum Comes complete with a built-in infrared safety system
Rated 5 based on 1 product reviews