New Millennium Building Systems
CONTENT

Steel Joists Joist Girders for Commercial Construction

New Millennium standard steel joist products and bar joists are designed and manufactured at our six plant locations in accordance with the specifications of the Steel Joist Institute. All standard profile steel joists are available with either under-slung or square ends. LH-Series and DL H-Series steel joists are available with single-pitched or double-pitched top chords. The depth indicated in joist designation is determined by the depth of single-pitched joists at the center of span and at ridge centerline of double-pitched joists. When top chord slope exceeds 1/8':12', total and live top chord uniform loads must be provided. All standard profile steel joists will be furnished with standard SJI camber as indicated in SJI Table 103.6-1, unless specified otherwise in contract documents.
Rated 5 based on 1 product reviews

Special Profile Steel Joists

New Millennium special profile steel joist products and specialty joists are designed and manufactured at our six plant locations in accordance with the specifications of the Steel Joist Institute. We produce a broad range of special profiles, and make it easy to explore enhanced design possibilities.
Rated 5 based on 1 product reviews

Flex-Joist™ Tension-Controlled Open Web Steel Joists

Flex-Joist™ tension-controlled open web steel joist design gives building owners and specifiers the option of consistently higher steel joist performance at an affordable cost. Increased steel joist performance metrics - when and where you need them Laboratory testing has consistently demonstrated the Flex-Joist™ design to exceed standard steel joist design for strength, reliability and ductility.
Rated 5 based on 1 product reviews

Steel Deck

New Millennium engineers and manufactures the widest range of structural and architectural deck products and systems. Deck profiles are available in a variety of finishes and can be used in a wide range of applications requiring roofing and flooring and ceiling and cladding solutions. Deck products meet required steel deck certifications and are manufactured in accordance with the specifications of the Steel Deck Institute.
Rated 5 based on 1 product reviews

1.0RD, 1.0RDV Roof Deck

Type 1.0RD roof deck provides an economical option when support spacing is small. Where rigid roofing insulation is used with 1.0RD deck, a minimum 1" thickness is required. Available with nested side laps only Available as a vented deck, type 1.0RDV is manufactured with slot vents in the bottom flutes. The openings equal 0.5% of total surface. Type 1.0RDV is to be specified when venting is required for cementitious insulation fill 1.0RD deck can also be used as wall siding Stiffer floors for reduced load deflections and reduced vibration Shortened construction timeline
Rated 5 based on 1 product reviews

F Roof Deck

Type F (Intermediate Rib) roof deck provides an economical choice for applications where insulation requirements are lower. Where rigid roofing insulation is used with F deck, a minimum 1″ thickness is required. Available with nested side laps only Type F roof deck is Factory Mutual approved for use as a component in Classes 1-60, 1-75 and 1-90 wind uplift construction. For additional information download FM Tables. When ratings above 1-90 are required, the Contract Documents must specify special requirements in accordance with Factory Mutual Data Sheet 1-29, Section 2.2.13
Rated 5 based on 1 product reviews

Standard B Deck

Type B (Wide Rib) roof deck provides the best balance of strength and economy of all the 1" deep roof decks. Where rigid roofing insulation is used with B deck, a minimum 1" thickness is required. Available with nested side laps, types B, B-Dek, BV, BV-Dek, BA and BA-Dek or with interlocking side laps, types BI, BIV and BIA Available as an acoustic deck, types BA, BA-Dek and BIA are manufactured with perforations in the vertical ribs, having an NRC rating of 0.60 to 0.90 when used with rigid roofing insulation, as tested in accordance with ANSI/ASTM C423 and E795 Available as a vented deck, types BV, BV-Dek and BIV are manufactured with slot vents in the bottom flutes, to be specified when venting is required for cementitious insulation fill. The openings for types BV and BIV can be specified from 0.5% up to 1.5% of total surface. The openings for BV-Dek can be specified from 0.25% up to 2.0% of total surface Also available with rolled-in hanger tabs (non-vented types only) Type B roof deck is Factory Mutual approved for use as a component in Classes 1-60, 1-75 and 1-90 wind uplift construction. For additional information download FM Tables. When ratings above 1-90 are required, the Contract Documents must specify special requirements in accordance with Factory Mutual Data Sheet 1-29, Section 2.2.13 Types B-Dek and BV-Dek are ICC, FM and UL approved
Rated 5 based on 1 product reviews

Standard N Deck

Type N (Deep Wide Rib) is well suited for applications where it is desirable to space the supporting members as far apart as possible. This is often the case in structures such as gymnasiums where it is usually more economical to minimize the number of long span structural members by using N deck to span large spaces. Available with nested side laps only. Available as an acoustic deck, type NA is manufactured with perforations in the vertical ribs, having an NRC rating of 0.65 with or without rigid roofing insulation, as tested in accordance with ANSI/ASTM C423 and E795 Type N is Factory Mutual approved for use as a component in Classes 1-60, 1-75 and 1-90 wind uplift construction. When ratings above 1-90 are required, the Contract Documents must specify special requirements in accordance with Factory Mutual Data Sheet 1-29, Section 2.2.13.
Rated 5 based on 1 product reviews

0.6FD, 0.6FDV Deck

Type 0.6FD is used extensively in floor construction as an economical form to support concrete slabs during construction. Specifying 0.6FD deck may eliminate the need for expensive temporary shoring. Floor systems using 0.6FD deck are some of the most economical floors available. Available with nested side laps only. Available as a vented deck, type 0.6FDV is manufactured with slot vents in the bottom flutes. The openings equal 0.5% of total surface.
Rated 5 based on 1 product reviews

1.0FD, 1.0FDV Deck

Type 1.0FD is used extensively in floor construction as an economical form to support concrete slabs during construction. Specifying 1.0FD deck may eliminate the need for expensive temporary shoring. Floor systems using 1.0FD deck are some of the most economical floors available. Available with nested side laps only. Available as a vented deck, type 1.0FDV is manufactured with slot vents in the bottom flutes. The openings equal 0.5% of total surface.
Rated 5 based on 1 product reviews

1.5FD Deck

Type 1.5FD is used extensively in floor construction as an economical form to support concrete slabs during construction. Specifying 1.5FD deck may eliminate the need for expensive temporary shoring. Floor systems using 1.5FD deck enable the designer to space the structural members to over 10'-0" on center. Available with nested side laps only.
Rated 5 based on 1 product reviews

1.5FDR, 1.5FDV, 1.5FDI, 1.5FDIV Deck

Type 1.5FDR is also used in floor construction as an economical form to support concrete slabs during construction. Specifying 1.5FDR deck may eliminate the need for expensive temporary shoring. Floor systems using 1.5FDR deck enable the designer to space the structural members to over 10'-0" on center. Available with nested side laps, types 1.5FDR and 1.5FDV or interlocking side laps, types 1.5FDI and 1.5FDIV. Available as a vented deck, types 1.5FDV and 1.5FDIV are manufactured with slot vents in the bottom flutes. The openings can be specified from 0.5% up to 1.5% of total surface. Also available with rolled-in hanger tabs (non-vented types only).
Rated 5 based on 1 product reviews

2.0FD Deck

Type 2.0FD is used in floor construction as an economical form to support concrete slabs during construction. Floor systems using 2.0FD deck enables the designer to space the structural members to over 14'-0" on center without any additional shoring. Available with interlocking side laps only. Also available with rolled-in hanger tabs.
Rated 5 based on 1 product reviews

3.0FD Deck

Type 3.0FD is used in floor construction as an economical form to support concrete slabs during construction. Floor systems using 3.0FD deck enables the designer to space the structural members to over 16'-0" on center without any additional shoring. Available with interlocking side laps only. Also available with rolled-in hanger tabs.
Rated 5 based on 1 product reviews

Standard Composite Deck - 1.5CD, 1.5CDI Composite Deck

Type 1.5CD has embossments in the vertical ribs that bond with the concrete slab to develop a composite floor system. 1.5CD composite deck acts as a form during the concrete pour enabling the designer to space the structural members to over 11'-0" on center without any additional shoring. Once the concrete cures, the resulting composite floor system provides superior strength and stiffness. Available with nested side laps, type 1.5CD or interlocking side laps, type 1.5CDI. Also available with rolled-in hanger tabs.
Rated 5 based on 1 product reviews

Cellular Composite Deck - 2.0CD Deck

Type 2.0CD has embossments in the vertical ribs that bond with the concrete slab to develop a composite floor system. 2.0CD composite deck acts as a form during the concrete pour enabling the designer to space the structural members to over 14'-0" on center without any additional shoring. Once the concrete cures, the resulting composite floor system provides superior strength and stiffness. Available with interlocking side laps only. Also available with rolled in-hanger tabs.
Rated 5 based on 1 product reviews

3.0CD Deck

Type 3.0CD has embossments in the vertical ribs that bond with the concrete slab to develop a composite floor system. 3.0CD composite deck acts as a form during the concrete pour enabling the designer to space the structural members to over 16'-0" on center without any additional shoring. Once the concrete cures, the resulting composite floor system provides both superior strength and stiffness. Available with interlocking side laps only. Also available with rolled in-hanger tabs.
Rated 5 based on 1 product reviews

Steel Deck Certifications

Steel Deck Institute Member Company fully approved to manufacture roof deck, form deck, and composite floor deck. F, B and N deck are Factory Mutual approved for use as a component in Class 1-60, 1-75, & 1-90 wind uplift metal roof decking construction. Steel Deck products are approved by Underwriters Laboratory and listed in the UL Fire Resistance Directory. All acoustical deck has been tested in accordance with ANSI ASTM C423 & E795 to determine the noise reduction coefficient (NRC) rating.
Rated 5 based on 1 product reviews

LEED® Green Building Rating System™

The LEED (Leadership in Energy & Environmental Design) Green Building Rating System™ is a voluntary, consensus-based standard to support and certify successful green building design, construction and operations. LEED certification is available for all building types including new construction and major renovation, schools, healthcare, retail, homes, neighborhoods, core and shell, commercial interiors and even existing buildings.
Rated 5 based on 1 product reviews