The Trex Company, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Trex Company, Inc.
CONTENT
Trex® Fascia image

Trex® Fascia

When it comes to finishing the sides of your deck, nothing beats the beauty, durability and low maintenance of high-performance Trex Fascia available to match all of our decking colors, as well as go-with-anything high-performance white.
Rated 5 based on 1 product reviews
Aluminum Railing: image

Aluminum Railing: - Trex Signature®

Durable and design-minded, this powder-coated aluminum railing suits traditional and modern homeowners alike. Signature can be customized to suit any style with its four distinct infill options.Homeowners can choose the vertical balusters for a traditional look. A glass infill keeps things clean and contemporary, while mesh, rod railing lend an industrial edge. Available in a selection of elegant neutrals and backed with the stability only aluminum railing offers,along with Trex's 25-year limited warranty.This modern line of aluminum railing and its variety of minimalist infill options are a testament to the refined beauty of negative space.
Rated 5 based on 1 product reviews
Color Selector image

Color Selector

Find the hue that says “you." Explore the Trex decking colors and put your imagination to work.
Rated 5 based on 1 product reviews
Trex® Outdoor Lighting™ image

Trex® Outdoor Lighting™

With the right light, an outdoor space goes from invisible to inviting. Trex Deck Lighting seamlessly integrates into rails, risers, treads and posts for easy, elegant wayfinding. Easy to build into a new or existing deck, Trex Deck Lighting is even easier to set up with the Trex LightHub™ connection system.Whether safely illuminating your stairways with LED step lights or proudly highlighting the perimeter of your domain with deck post lighting, our lights offers a long-lasting glow that never fails to match the beauty of a Trex deck.
Rated 5 based on 1 product reviews
Composite Decking: image

Composite Decking: - Trex Transcend®

Transcend decking's deep wood-grain pattern and luxury colors create a premium, ageless look that leave other composites in the dust.No sanding. No staining. No painting. Only a simple soap-and-water cleanup is needed to keep Transcend looking good as new.Transcend decking maintains its vibrant color and luxurious finish come scorching sun or red-wine spill thanks to its unyielding, three-side shell protection and 25-year product and fade & stain warranties.Like the other Trex decking line, Transcend is made from 95% recycled materials, including reclaimed wood scraps and plastic film.Transcend decking comes in multiple variegated and monochromatic color options: Havana Gold, Island Mist, Lava Rock, Spiced Rum, Tiki Torch, Gravel Path, Fire Pit, Rope Swing, Tree House and Vintage Lantern.
Rated 5 based on 1 product reviews
Trex® RainEscape® Deck Drainage System image

Trex® RainEscape® Deck Drainage System

Trex RainEscape is an under-deck drainage system that uses a network of troughs and gutters to keep rain, spills and snow melt from dripping through elevated deck boards creating a dry space below the deck. Once the Trex RainEscape deck drainage system is installed, homeowners can design an outdoor living space that includes lights, ceiling fans, an entertainment center, an outdoor kitchen and more. Or, the dry, useable space below the deck can be used for much needed storage.
Rated 5 based on 1 product reviews
Trex Elevations® Steel Deck Framing image

Trex Elevations® Steel Deck Framing

Trex Elevations is an alternative to splitting, warping and shifting wood substructures. This system of beams, joists and tracks fortifies the structure down below, resulting in an even surface above. An unparalleled three layers of protection surround a carbon steel core, ensuring each critical joist, beam and ledger connection holds up to the elements for decades, with a 25-Year Limited Residential Warranty to prove it. And, unlike our interior-grade steel competitors, Elevations is the only one code-listed for exterior use, supported by the CCRR0186 code compliance research report.Where other deck framing systems may seem sturdy and supportive, only Elevations® can stand the test.
Rated 5 based on 1 product reviews
Composite Decking: image

Composite Decking: - Trex Enhance®

Trex Enhance decking comes in two worry-free collections priced to put the pressure on wood. For the durability of composites but the affordability of wood, opt for Enhance Basics. This long-lasting decking requires little upkeep and comes in three traditional monochromatic colors. For an authentic wood-grain appearance with equally easy cleanup, choose Enhance Naturals. This high-performance collection include five multi-tonal colors inspired by nature.Both Basics and Naturals offer fade and stain protections, as well as enhanced mold and mildew resistance, to make maintenance simple. And because the boards are scalloped, they're as lightweightas lumber - without the extra work.Enhance - like all Trex decking - is made of 95% recycled materials.
Rated 5 based on 1 product reviews
Trex® Spiral Stairs™ image

Trex® Spiral Stairs™

Trex Spiral Stairs offer all of the space-saving advantages of traditional spiral staircases but with Trexstyle, strength and simplicity. Each step tread can be capped with Trex composite decking to match - or contrast - your deck color.
Rated 5 based on 1 product reviews
Accessory Hardware image

Accessory Hardware

All the accessories you need to get busy building Trex - from the innovative Trex® Hideaway Hidden Fasteners which provide perfectly consistent spacing without unsightly visible screws, to clips and sawblades.
Rated 5 based on 1 product reviews
ADA Handrail image

ADA Handrail

The Trex ADA-Compliant Handrail system is designed to seamlessly blend with all Trex railing options,offering an extra level of safety, strength and accessibility for any deck design. Available in three colors - Charcoal Black, Bronze and Classic White - this heavy-duty aluminum system features a full complement of components to accommodate easy installation.
Rated 5 based on 1 product reviews
Decking and Railing Duos image

Decking and Railing Duos

We matched each of our vibrant decking colors with three railing options for a designer-picked look.
Rated 5 based on 1 product reviews
Inspiration Gallery image

Inspiration Gallery

Enjoy photos, tips and testimonials.
Rated 5 based on 1 product reviews
Composite Decking: image

Composite Decking: - Trex Select®

Trex Select decking is Trex simplified, adding our traditional luxury at an affordable price. Select decking features all the hallmarks of our high-performance shell technology and nature-inspired colors with a simple clean white finish.Durable and inviting, Select brings consistent performance and peace of mind.
Rated 5 based on 1 product reviews
Composite Railing: image

Composite Railing: - Trex Transcend®

Myriad colors and modular componentry add up to a timeless design you can trust and tailor. No other Trex railing line offers the freedom to mix and match infill and rails like Transcend which puts every color combination within reach. Get style-specific or eliminate the guesswork with pre-designed kits.
Rated 5 based on 1 product reviews
Trex® Protect
 Joist and Beam Tape image

Trex® Protect Joist and Beam Tape

Protect your deck from moisture with our self-adhesive, non-skid deck flashing tape. This butyl-based tape is designed to shield joists and beams from moisture that can lead to wood rot and decay. Trex Protect is a non-skid, self-adhesive deck flashing tape that is designed to shield the tops of joists,rim joists, beams and ledger board from moisture that can lead to the development of rot and wood decay and the loosening of deck screws and fasteners.
Rated 5 based on 1 product reviews
Composite Railing: image

Composite Railing: - Trex Select®

Trex's affordable railing line offers an easy installation process that's perfect for the DIYer. Select keeps things simple by combining composite rails in Classic White and round aluminum balusters in Charcoal Black. Perfect for every deck, every budget.
Rated 5 based on 1 product reviews
Gates image

Gates

Trex aluminum gates offer an extra level of safety, strength and accessibility for any deck design. They are designed to blend seamlessly with all Trex railing options.Offering the versatility and performance benefits of Trex railing, aluminum gates possess exceptional strength and can be customized to fit nearly any opening up to 48 inches wide. The welded panels with slide-on posts make installation fast and flexible. Gates come with high-quality adjustable hinges with a premium locking latch.
Rated 5 based on 1 product reviews
Architects / Specifiers image

Architects / Specifiers

Trex is a provider with the American Institute of Architects and offers AIA continuing education credits for composite decking and steel deck framing. Our " Latest Developments in Wood-Alternatives" and "Steel Framing with Composite Decking" courses are available for LU and HSW continuing education credits.
Rated 5 based on 1 product reviews
Railing Post Components image

Railing Post Components

Trex post sleeves, post sleeve caps and post sleeve skirts are the hub of all our railing lines and are available in our seven Transcend railing colors. Meaning you can pair these universal components with components from every other Trex railing line for countless ways to achieve your unique vision. All high-performance. All low maintenance. Any which way you like.
Rated 5 based on 1 product reviews