Versico Roofing Systems
CONTENT

EPDM - VersiGard

VersiGard EPDM is available in reinforced and non-reinforced membranes. Non-reinforced membranes are available in different widths and lengths, and are ideal for use in fully adhered and ballasted assemblies. Reinforced membranes feature a strong polyester reinforcement and are specially developed for mechanically attached and fully adhered systems. All Systems Brochure
Rated 5 based on 1 product reviews

TPO - VersiWeld Reinforced

VersiWeld TPO membranes reduce the amount of energy required to maintain cool building environments and are ENERGY STAR®-qualified and CRRC-rated. With the OctaGuard XT™ Weathering Package, VersiWeld membranes also offer extreme weatherability and long-term performance. All Systems Brochure
Rated 5 based on 1 product reviews

PVC - VersiFlex

VersiFlex PVC is specifically designed for long-term performance and is highly resistant to fire and chemicals including acids, bases, restaurant oils and grease. VersiFlex white, tan, and light gray membranes are ENERGY STAR qualified and Cool Roof Rating Council (CRRC) certified. These things combined provide desirable levels of solar reflectance, thermal emissivity, and Solar Reflective Index (SRI). All Systems Brochure
Rated 5 based on 1 product reviews