The Varco Pruden Buildings Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Varco Pruden Buildings
CONTENT
Framing Systems image

Framing Systems

There are eight basic Varco Pruden quality framing systems. Each construction format is designed to accommodate your specific building requirements. All frames can be specified for use with non-load-bearing conventional walls -- glass, tilt-up, block, etc. Continuous Beam and Continuous Truss are recommended with load-bearing block or tilt-up. Varco Pruden also offers an extensive line of complementary architectural and functional roof systems.
Rated 5 based on 1 product reviews
Roof Systems image

Roof Systems

Varco Pruden roof systems, consisting of panels, insulation and secondary framing, are unsurpassed for weathertightness and provide a high-quality structure that lasts.
Rated 5 based on 1 product reviews
Wall Systems image

Wall Systems

Wall systems consist of coverings, insulation and secondary framing. Varco Pruden Buildings are highly compatible with any conventional wall materials. In fact, virtually any wall materials can be used with the Varco Pruden Building System.
Rated 5 based on 1 product reviews