The World Dryer Corp. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

World Dryer Corp.
CONTENT
World Dryer SLIMdri™ Hand Dryer  image

World Dryer SLIMdri™ Hand Dryer

Surface-Mounted ADA Compliant Hand Dryer SLIMdri™ is the fastest and most energy efficient surface-mounted ADA compliant hand dryer. The SLIMdri hand dryer provides the best drying performance in its class, and is perfect for all commercial washrooms. The ON/OFF heating control, stylish low-profile design with flexible cover options, and universal voltage features fits any decor or washroom environment. Product Benefits Surface-mounted ADA compliant Simplifies installation and reduces installation costs Up to 40% faster dry time than leading competitive surface-mounted ADA dryers Up to 70% less energy than competitive dryers Universal voltage ™ accepts 110-120 / 208 / 220-240 VAC input ON/OFF heat control to customize comfort and energy savings Incorporates SteriTouch® antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life. Automatic activation IP23 rating - protection against harmful water ingress Ultra compact and contemporary
Rated 5 based on 1 product reviews
World Dryer SMARTdri™ Series Hand Dryer image

World Dryer SMARTdri™ Series Hand Dryer

Intelligent High-Speed Energy Efficient Hand Dryers SMARTdri™ Series high-speed hand dryers are the most energy efficient, durable, hygienic hand dryers on the market today. SMARTdri™s proprietary motor technology offers the longest service life of any high-speed hand dryer. The intelligent, flexible controls allow customizing of air flow, sound quality and heating options to fit any application. Product Feature and Benefits Intelligent on/off heating and 3-speed motor controls optimize energy efficiency and user comfort 10 second drying time, 3X speed of traditional hand dryers Uses 40% less energy than competitive high speed hand dryers and only 12% energy of traditional dryers 2X-3X longer service life than other competitive high-speed dryers Two nozzle options: SMARTdri Plus - High intensity single-port nozzle SMARTdri - Multi-port nozzle for user comfort Most powerful combination of air velocity and air flow of any high-speed hand dryer Durable and vandal resistant Incorporates SteriTouch® antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life. Automatic operation
Rated 5 based on 1 product reviews
World Dryer Airforce Hand Dryer image

World Dryer Airforce Hand Dryer

Hi-speed Energy-Efficient Hand Dryer Airforce is an energy efficient, hygienic and fast automatic hand dryer. Airforce is manufactured with patented SteriTouch antimicrobial material reducing the buildup and spread of germs, mold and bacteria. Its modern sleek design complements any washroom decor. Product Benefits 12 second drying time, 2.5X speed of the traditional hand dryer 95% cost savings compared to paper towels Energy efficient -- uses only 48% energy of traditional dryers; 30%+ energy savings over competitive high speed dryers Incorporates SteriTouch® antimicrobial technology inhibiting the growth of bacteria, mold and fungus extending the dryer™s service life. Innovative multi-port diffuser nozzle maximizes drying effective and comfort Low sound level Modular design for easy servicing Modern sleek design, easy cleaning Automatic operation Contemporary stylish design
Rated 5 based on 1 product reviews