Ashford Formula, By Curecrete
CONTENT

Ashford Formula - The Original Concrete Densifier

Ashford Formula is a chemically reactive liquid that penetrates the concrete, solidifying the concrete surface components into a solid mass.It produces a permanently denser, harder, penetration and abrasion-resistant concrete surface. Ashford Formula is inorganic, nontoxic, VOC free, colorless and odorless.

Product Literature:
ASHFORD FORMULA Brochure

ASHFORD FORMULA Safety Data Sheet

2019 Project Highlights Photobook

Rated 5 based on 1 product reviews

CreteClean Plus - Concrete Cleaner

Not all floor cleaners are created equal, and this is especially true for concrete cleaners. CreteClean Plus is specifically designed to complement and work with concrete floors, helping them remain in excellent working condition and always looking great. CreteClean Plus is void of acids, hydroxides and sulfates which can be harmful to concrete, has a pH level complementary to that of aged/cured concrete, and utilizes Polar Micelle Technology for maximum pick-up of soil and grit from the floor surface.

Product Literature:

Cleaning & Maintenance Guide for Concrete Floors
CreteClean Plus - Sales Sheet
CreteClean Plus SDS
CreteClean Plus - Single Dose - Sales Sheet



Rated 5 based on 1 product reviews

CreteFill Pro Series - Concrete Joint Filler, Crack & Spall Repair

The CreteFill Pro Series line of products is designed to fill new or damaged control joints and repair cracks and spalls in concrete floors. These products can be custom color matched to any color specification and can be used in a variety of applications to mend and repair imperfections in concrete.

Product Literature:
CreteFill Pro 85 MI - Sales Sheet

CreteFill Pro 85 MI - SDS

CreteFill Crack Repair EZ Shave - Sales Sheet

CreteFill Crack Repair EZ Shave - SDS

Crete Fill Spall Repair - Sales Sheet

Crete Fill Spall Repair - SDS

CreteFill Joint Filler Estimating Chart

CreteFill - Color Selection Guide


Rated 5 based on 1 product reviews