The ArmorCore by Waco Composites Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

ArmorCore by Waco Composites
CONTENT
ArmorCore by Waco Composites
CONTENT
ArmorCore® Bullet Resistant Fiberglass Panels image

ArmorCore® Bullet Resistant Fiberglass Panels

ArmorCore® is our line of UL Listed Bullet Resistant Fiberglass Panels. Armorcore is manufactured and sold worldwide direct from the Heart of Texas daily. Waco Composites has focused exclusively on this product line during the last decade and has become a leading manufacturer in the security industry. ArmorCore® panels combine woven-roving fiberglass with resin and are cured in a press with heat and pressure. These panels encapture the ballistic projectiles in a process called ply-delamination. This process defeats the projectiles without ricocheting or spalling. This design makes ArmorCore® one of the safest, most inexpensive, and easy to work with ballistic protection solutions available. ArmorCore® is used primarily in wall systems, furniture and doors, and vehicle armor. ArmorCore® Installation Instructions
Rated 5 based on 1 product reviews
ArmorCore® Product Line image

ArmorCore® Product Line

ArmorCore NIJ1 - 1/8" thick, 1.7lbs. per sq.ft. ArmorCore Level 1 - 1/4" thick, 2.6lbs. per sq.ft. ArmorCore Level 2 - 5/16" thick, 3.6lbs. per sq.ft. ArmorCore Level 3 - 7/16" thick, 4.9lbs. per sq.ft. ArmorCore Level 4 - 1 3/8" thick, 14lbs. per sq.ft. ArmorCore Level 5 - 1 7/16" thick, 14.9lbs. per sq. ft. ArmorCore Level 6 - 3/8" thick, 3.9lbs. per sq.ft. ArmorCore Level 7 - 1 1/8" thick, 11.9lbs. per sq.ft. ArmorCore Level 8 - 1 7/16" thick, 14.9lbs. per sq.ft. Request a Quote
Rated 5 based on 1 product reviews
Commercial and Architectural Applications for Bullet Resistant Panels and Armor image

Commercial and Architectural Applications for Bullet Resistant Panels and Armor

Commercial and Architectural Applications for ArmorCore®Court RoomsJudges BenchesJury BoxesArchitectural DoorsMoney RoomsCashier AreasPostal FacilitiesCorrections FacilitiesKiosks and Convenience StoresGuard HousesSafe RoomsPanic RoomsStorm SheltersShooting Ranges & Firing RangesHospitalsPolice StationsBanksCheck Cashing StoresAirportsSchoolsLecterns
Rated 5 based on 1 product reviews
Residential Applications for Bullet Resistant Panels and Armor image

Residential Applications for Bullet Resistant Panels and Armor

Not only does ArmorCore® provide bullet, blast, and intruder protection in the home, but also is used in storm protection. ArmorCore® installed in a home allows individuals and families to find sanctuary in a room during severe weather. A variety of tests have been performed against the ArmorCore® panels replicating potential threats as a result of high winds from tornados, hurricanes, and tropical storms. These include wind pressure tests, projectile tests (shooting a 2x4 from a cannon at the ArmorCore® panels), and even dropping a car on top of a safe room built with ArmorCore®!
Rated 5 based on 1 product reviews
Military Applications for Bullet Resistant Panels and Armor image

Military Applications for Bullet Resistant Panels and Armor

Waco Composites is proud to be a part of on-going efforts to provide protection to those who are in the line of fire. ArmorCore panels have been used in a variety of military applications to help stop the threats of various caliber bullets, blast over-pressures, and shrapnel from explosive devices. Articles are available below relevant to some of the projects where ArmorCore has been used.Some Military Applications include:Shoot Houses and Training FacilitiesGuard Shacks and military base entrancesDrone Aircraft Maintenance facilityUp-armoring Humvees and other vehicles (protection against small arms fire and IEDs)LLNL 5-Ton Gun Truck ("Hunter Box") (protection against small arms fire and IEDs)Mortar protection in Dining Halls and military housingPortable Armoring systems for troops to configure in vehicles and sleeping quartersUp-Armoring Chinook 47 HelicoptersUp-Armoring of small surveillance aircraft
Rated 5 based on 1 product reviews