Plastic laminate countertops are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance. Durable, impact resistant 3mm PVC edges are machine applied utilizing water-resistant hot-melt adhesive and radused at the top and bottom edges. Particleboard thickness: 1-1/8", 1" and 3/4". Plywood thickness: 1", 3/4". Joinery: Tight Joined Fasteners. Back and return splashes are separate and field applied.
Rated 5 based on
1 product reviews