Bird-B-Gone, Inc.
CONTENT
Bird-B-Gone, Inc.
CONTENT

Plastic Bird Spikes - Bird-B-Gone Spike™

Bird-B-Gone Spike™ (formerly Bird Spike 2000) Polycarbonate comes in two-foot sections, 50 feet per box, and is made from a UV protected polycarbonate plastic. The spike strips are available in three different widths; 3", 5" & 7", to accommodate the area of the surface being treated. The base of the spike is 1.5A" wide, and can be glued, nailed, or tied down to most surfaces. Bird-B-Gone Spike™ is offered in a variety of colors including crystal clear, brick red, light grey, brown, black and tan, and carries an industry leading 5-year guarantee.
Rated 5 based on 1 product reviews

Stainless Steel Bird Spikes - Bird-B-Gone Spike™

Bird-B-Gone Spike™ (formerly Bird Spike 2001) Stainless Steel bird spikes come in two-foot sections, 50 feet per box. The spike strips are available in three different widths; 3", 5" & 8", to accommodate the area of the surface being treated. The base of the spike is 1.5A" wide, and can be glued, screwed, nailed, or tied down to most surfaces. Bird-B-Gone Spike™ Stainless Steel carries an industry leading 10-year guarantee.
Rated 5 based on 1 product reviews

Electric Track Install Components

The Electric Track Installation Components are all the items you need to have a successful electric track installation.
Rated 5 based on 1 product reviews

Bird Slopes - Bird Slope

Bird Slope is ideal for ledges, eaves, beams and other 90 degree angled areas where pest birds are nesting and roosting! It is made of a U.V. protected PVC., which makes it sun & weather resistant! Easy to install...easy to maintain! Its rigid one piece construction makes for less maintenance. It features a non-conductive plastic with scored edges for easy sizing.
Rated 5 based on 1 product reviews

Bird Wires

The Bird Wire system from Bird-B-Gone is a low profile bird deterrent used to keep large birds off ledges, parapet walls, rooflines, handrails and more. Bird Wire consists of a nylon-coated stainless steel wire that is suspended between a series of poles. The wire is attached to springs, when birds land on the wire, the springs make an unstable landing surface. Bird Wire from Bird-B-Gone is offered with a complete line of installation hardware.
Rated 5 based on 1 product reviews

Bird Spiders

Bird Spiders are an effective and humane bird deterrent featuring several arms attached to a base that create a visual and physical deterrent to birds. Available in 2', 4' and 8' diameters, they are ideal for signs, parking lot lights, street lights, A.C. units, rooftops, building maintenance, etc.
Rated 5 based on 1 product reviews

Gutter Bird Spikes - Gutter Spike

Gutter spikes come in 2 foot long sections, are 4A" wide, and are sold 50 feet per box. Each section has clamps along the base for easy attachment to the lip of a gutter. The clamps are adjustable, and will fit any gutter size. Gutter spikes are made of stainless steel pins, manufactured into a UV protected polycarbonate base, there are three A"cA" clamps along the base of each two-foot section.
Rated 5 based on 1 product reviews