The GAF Commercial Roofing Products Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

GAF Commercial Roofing Products
CONTENT
TPO image

TPO - EverGuard®, EverGuard FB Ultra

Best For: Any application (including high heat and solar applications) where you want the very best performance you can get.
Rated 5 based on 1 product reviews
HydroStop<sup>™</sup> PremiumCoat<sup>&reg;</sup> image

HydroStop PremiumCoat® - Finish Coat

HydroStop™ provides fully reinforced membrane system designed to protect as a primary waterproofing membrane for a variety of substrates. ENERGY STAR® rated systems are available with system warranties up to 25 years.
Rated 5 based on 1 product reviews
Sealants image

Sealants - Major Seal

Major Seal is a moisture-cure polyether sealant designed for difficult flashing conditions (irregularly shaped penetrations, low parapet walls, at door thresholds) on BUR & SBS roof systems.
Rated 5 based on 1 product reviews
Insulation  image

Insulation - EnergyGuard Polyiso, EnergyGuard Perlite, Dens-Deck®

Insulation - EnergyGuard™ EnergyGuard' Polyiso & EnergyGuard' Tapered PolyIsoEnergyGuard' Ultra Polyiso & EnergyGuard' Perlite TaperedEnergyGuard' HD & HD PLUS Polyiso USG Securock® Brand Gypsum-Fiber Roof Board
Rated 5 based on 1 product reviews
Fastener System image

Fastener System - RhinoBond®

The Drill-Tec® RhinoBond® fastener system allows roofers to achieve the look and performance of a fully adhered roof at nearly the cost of a mechanically attached system. The system is designed for use over many insulation systems: ISO, Securock™, Dens-Deck® Prime, high density wood fiber board, or plywood.
Rated 5 based on 1 product reviews
Low Rise Foams - Insulation image

Low Rise Foams - Insulation

Low Rise Foam AdhesivesOlyBond500™OlyBond500™ SpotShotLRF Adhesive OLRF Adhesive MGAF 2-Part Roofing Adhesive
Rated 5 based on 1 product reviews