The Saris Infrastructure Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Saris Infrastructure
CONTENT
Stretch Rack image

Stretch Rack

The stretch rack provides the most dense bike parking solution. The two tier design minimizes footprint, and the space saving vertical stagger further maximizes bike density. Available in locking and non-locking options, the stretch rack is a versatile, modular indoor solution for long term parking needs.
Rated 5 based on 1 product reviews
Vertical Rack image

Vertical Rack

When floor space is at a premium, and you want to maximize the bike density of an area, the vertical rack is a perfect solution using the wall space to efficiently park bikes. The vertical system can be mounted into the floor, is available in single or doubled sided configurations, and can be modular to create larger scale bike parking.
Rated 5 based on 1 product reviews
Bike Trac image

Bike Trac

The Bike Trac provides full bike coverage to protect the walls, while also providing freedom for capacity and mounting configuration. Available in locking and non-locking options.
Rated 5 based on 1 product reviews
Stack Rack image

Stack Rack

The customizable Stack Rack combines industrial design and strength with two-tier spacing for added capacity and maximum density. Also, the lift assist mechanism eases any bike lifting required by the user, making it easier to load and unload. Flexibility in bike spacing, rack configuration and the modular design make this product unique to each installation.
Rated 5 based on 1 product reviews
Fat Tire Bike Trac image

Fat Tire Bike Trac

The Fat Tire Bike Trac provides full fat bike coverage to protect the walls, while also providing freedom for capacity and mounting configuration. Available in locking cable and non-locking options, and offers convenient integration with our Vertical Rack parking system.
Rated 5 based on 1 product reviews
Bike Trac image

Bike Trac

The Bike Trac provides full bike coverage to protect the walls, while also providing freedom for capacity and mounting configuration. Available in locking and non-locking options.
Rated 5 based on 1 product reviews
Bike Dock image

Bike Dock

The bike dock is a simple and intuitive design that provides space efficient, high security bike parking. The bike dock accommodates two bikes, supporting them at two points and allowing for u-lock compatibility of both the wheel and bike frame.
Rated 5 based on 1 product reviews
City Rack image

City Rack

The City Rack provides higher density outdoor bike parking for a more organized, and space efficient approach to bike parking.
Rated 5 based on 1 product reviews
Post and Ring Rack image

Post and Ring Rack

The Post and Ring rack provides a modern look for bike parking with small footprint and only one installation point. Designed to coordinate with the Saris City Rack, the Post and Ring Rack can add to a cohesive streetscape design or can provide unique standalone bike parking.
Rated 5 based on 1 product reviews
Stadium Rack image

Stadium Rack

The stadium rack combines the intuitive ease of bike docks, with the benefit of reduced installation from a multi-space rack.
Rated 5 based on 1 product reviews
Wave Rack image

Wave Rack

The wave rack offers a simple and compact way to park bikes. With a wide range of bike capacity and options, the wave rack provides an easy answer to meeting parking demands.
Rated 5 based on 1 product reviews
Grid Rack image

Grid Rack

The grid rack is a great option for short term bike storage, and easily accommodates smaller bikes in school settings. The Saris grid racks provide options to meet user requirements and budget variation.
Rated 5 based on 1 product reviews
Circle Dock image

Circle Dock

The circle dock is a simple and intuitive design that provides space efficient, high security bike parking. The circle dock accommodates two bikes, supporting them at two points and allowing for u-lock compatibility of both the wheel and bike frame.
Rated 5 based on 1 product reviews
Bike Corral image

Bike Corral

The Bike Corral turns one car parking stall into bike parking for 10 bikes. ItA's a great use of space and a low cost option for more customer parking, it frees up sidewalk space for pedestrian foot traffic and communicates a commitment to bike friendliness.
Rated 5 based on 1 product reviews
Angled Stadium Rack image

Angled Stadium Rack

The stadium rack combines the intuitive ease of bike docks, with the benefit of reduced installation from a multi-space rack. Modular in nature, the stadium racks can be connected and expanded to fit the given installation area. The stadium racks meets APBP guidelines for u-lock compatibility, bike spacing and providing two points of support for the bike.
Rated 5 based on 1 product reviews
Delux Public Work Stand image

Delux Public Work Stand

Tools securely attach by retractable braided stainless steel cables Large surface area for custom branding/signage; optional Bike Fixation branding as shown is available by request Designed to directly interface with all three Bike Fixation High Security manual pumps and Wheel Chock attachments (sold separately) Long hose provides wide range of motion without touching the ground Impact and UV resistant front plate won't show wear and tear from pedal strikes ADA-compliant design
Rated 5 based on 1 product reviews
Wall Mount Work Stand image

Wall Mount Work Stand

Eight bicycle specific tools, securely attached by stainless steel cable Wall mounted design; small footprint is perfect for small spaces Large space for custom branding on face plate (130 sq. in. / 838 sq. cm.), template provided by Bike Fixation Designed for indoor and outdoor use Strike plate to protect wall from tool strikes is available separately
Rated 5 based on 1 product reviews
Public Work Stand image

Public Work Stand

Tool assemblies are spaced to prevent tangling Optimized ergonomics to work with all types of riders and bikes Designed for indoor or outdoor use Secure tool and stand fastening system I-beam design eliminates possibility of locking a bike to it ADA-compliant design
Rated 5 based on 1 product reviews
Indoor Public Bike Pump image

Indoor Public Bike Pump

Solid stainless steel piston rod, alloy handle, and smash proof gauge cover provide maximum vandal resistance Hose with braided steel core provides protection against cutting Choice of two hose lengths Universal pump head works with Presta and Schrader valves 2 year warranty Optional tools attached by stainless steel aircraft cable: (2) tire levers and (1) 15mm open end wrench
Rated 5 based on 1 product reviews
Outdoor Public Bike Pump (with Gauge) image

Outdoor Public Bike Pump (with Gauge)

2 year warranty Outdoor-rated stainless steel construction, completely sealed Proprietary long-life piston seal and solid pump rod Steel braided air hose core prevents cutting Dual pump head works on all bikes Longer hose available with mounting clip Optional tools attached by stainless steel aircraft cable: (2) tire levers and (1) 15mm open end wrench
Rated 5 based on 1 product reviews
Anchor Kits image

Anchor Kits

Anchor Spikes Abnchor Lag Bolts Anchor Earth Kit Anchor Cement Kit Anchor Asphalt Kit
Rated 5 based on 1 product reviews