The Blue Giant Equipment Corporation Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Blue Giant Equipment Corporation
CONTENT
Vertical Storing Dock Leveler image

Vertical Storing Dock Leveler - VL Dock Leveler

The Blue Giant VL vertical storing dock leveler is the perfect loading dock solution when strict climate control or high cleanliness levels are required. By allowing overhead doors to close all the way to the pit floor, energy loss is minimized and dust, debris, and pests are kept out.SAMPLE APPLICATIONS INCLUDE:Frozen food storagePharmaceuticalsBeverage handlingAvailable in rated capacities of 30,000 to 45,000lbs (13,636 to 20,455kgs).LOAD CLASSIFICATION - Tool to select your Dock Leveler
Rated 5 based on 1 product reviews
Edge-of-Dock Mechanical Dock Leveler image

Edge-of-Dock Mechanical Dock Leveler - MD-CM Series

The MD-CM Series edge-of-dock leveler from Blue Giant is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock. The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates. Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs).
Rated 5 based on 1 product reviews
Adjustable Inflatable Dock Seal image

Adjustable Inflatable Dock Seal

Designed to suit door openings up to 8' W x 10' H (2,438 mm x 3,048 mm), the Blue Giant Adjustable Inflatable Dock Seal has vertical air bags that increase the contact area against the trailer and tighten the seal to keep product secure. An internal retraction spring permits the header air bag to be fully retracted when not in use, preventing collision damage from incoming trailers.PRODUCT HIGHLIGHTSSquare-faced design enables larger contact area against the truckBlower assembly with 1/2 HP motor supports safe and efficient air bag deploymentA wide range of durable fabrics is available to suit all application requirementsRecommended for climate-controlled applications such as food storage, pharmaceuticals, and beverage handling.RECOMMENDED APPLICATIONSClimate-controlled operations such as frozen food, groceries, and pharmaceuticals
Rated 5 based on 1 product reviews
Hydraulic Vehicle Restraint image

Hydraulic Vehicle Restraint - StrongArm™ SVR303

ANSI MH30.3 tested and approved, the StrongArm™ SVR303 is a low-profile, non-impact design with a rotating arm that seeks a trailer's ICC bar via a patented, switchless technology. Once engaged, it uses 35,000lbs (15,909kgs) of restraining force to secure the truck to the dock. Dual-acting hydraulic cylinders prevent lock-up and release problems. The Intelligent Positioning System (IPS) constantly communicates the location of the restraint arm via a network that enables the integrated lights communication system to accurately display safety conditions at the loading dock.
Rated 5 based on 1 product reviews
Electric Vehicle Restraint image

Electric Vehicle Restraint - StrongArm™ HVR303

The wall-mounted Blue Giant StrongArm™ HVR303 electric vehicle restraint secures a trailer to the loading dock via an electro-mechanical hook design. Easy to install and eco-friendly, the HVR303 combines advanced engineering, positive holding ability, and sophisticated touch controls to make your loading dock safer than ever before.
Rated 5 based on 1 product reviews
Fixed Head Pad image

Fixed Head Pad

Designed to suit door openings up to 8' W x 8' H (2,438 mm x 2,438 mm) to 9' W x 9' H (2,743 mm x 2,743 mm), the Fixed Head Pad Dock Seal provides airtight protection when servicing trailers of consistent height.When in use, the fixed head pad dock seal enables an energy-efficient seal that keeps facilities free of airborne contaminants, pests, and inclement weather conditions.PRODUCT HIGHLIGHTSTwo foam side pads and one foam head pad wrap around the trailer opening, eliminating the gap between the building and the trailerPolyurethane foam compresses to conform to the trailer's shape during use, and resumes its original size and shape upon completion18" (457 mm) corner pleatsDouble-stitching on all seamsTapered at bottom of pads to eliminate bumper pinchA wide range of durable fabrics is available to suit all application requirementsRECOMMENDED APPLICATIONSCompanies and facilities with uniformly sized trailers, such as a truck fleet Climate-controlled operations such as frozen food, groceries, and pharmaceuticals
Rated 5 based on 1 product reviews
Retractable Shelters image

Retractable Shelters

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Retractable Shelter provides full access to the rear of the trailer while creating a tight seal against the top and rear.The collapsible frame is designed to retract upon impact, reducing pressure against the curtains and extending the life of the unit. PRODUCT HIGHLIGHTSGalvanized steel framingBottom draft padsDouble-stitching on all seams"I" beams with wedge anchorsWide range of durable fabrics to choose fromRECOMMENDED APPLICATIONSRecommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)
Rated 5 based on 1 product reviews
Stationary Shelter image

Stationary Shelter

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Shelter uses flexible fabric curtains to enclose a trailer's top and sides while providing full access to the interior.Wear flaps reinforce the head curtain at contact areas, and the bottom 24" (610 mm) of the side curtain are reinforced with double fabric layers for added durability. Replaceable foam draft pads seal additional gap between the trailer and the building.PRODUCT HIGHLIGHTSThe wood head and side frames are constructed from high-grade pressure-treated lumber that resists rot and erosion Translucent polyethylene sheeting with UV inhibitors allows light into loading dock area Stiffeners in head and side curtains maintain constant contact with the trailerFoam-filled edge creates complete seal24" (610 mm) yellow guide stripes ensure accurate trailer placementA wide range of durable fabrics is available to suit all application requirementsRECOMMENDED APPLICATIONSRecommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)
Rated 5 based on 1 product reviews
LoMaster™ S-Series Semi-Portable Dock Lift image

LoMaster™ S-Series Semi-Portable Dock Lift

In the event you find the cost of forming a concrete pit/pad expensive, an economical solution is a LoMasterTM S-Series Semi-Portable Dock Lift. The unit is installed at the dock face and mounted on locating cradles and wear plates. With its extremely low profile, the LoMaster S Series provides added versatility for ground level loading or unloading operations. Available in rated capacities of 4,000 to 6,000lbs (1,818 to 2,727kgs).
Rated 5 based on 1 product reviews
Hydraulic Vehicle Restraint  image

Hydraulic Vehicle Restraint - StrongArm™ TL85

The Blue Giant StrongArm™ TL85 hydraulic vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style restraint arm, and a restraining force of 32,000lbs (14,545kgs) prevents accidental separation from the loading dock during the cargo handling process. The TL85 may be left engaged overnight to deter trailer theft.
Rated 5 based on 1 product reviews
Mechanical Vehicle Restraint  image

Mechanical Vehicle Restraint - StrongArm™ ML10

The manually operated StrongArm™ ML10 is engaged and released by a single detachable control rod. Because no bending or lifting is required, the risk of employee strain or injury is significantly reduced.
Rated 5 based on 1 product reviews
Pit Style - Xtra Dock Safety image

Pit Style - Xtra Dock Safety - XDS series

The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock. When introduced to the market in 2000, it was the only two-in-one combination of dock leveler and safety guard, and it remains at the forefront of dock safety technology today. XDS2000 - Available in rated capacities of 30,000 to 80,000lbs (13,636 to 36,364kgs). The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock.RECOMMENDED APPLICATIONSHigh-volume loadsFrequent usage (24-hour operations)Fast-paced environment
Rated 5 based on 1 product reviews