Blue Giant Equipment Corporation

Dock Equipment

CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900

Blue Giant Equipment Corporation
6350 Burnt Poplar Rd.
Greensboro, NC 27409
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
WARRANTY

For Warranty Information click here

PRODUCTS RELATED TO YOUR SEARCH

NON-IMPACT OPERATION
ICC bars are secured via non-impact engagement, creating less wear and tear on the restraint components and consequently lowering maintenance requirements
Strong extension spring delivers powerful upward force, enabling constant contact with the ICC bar
Compatible with air-ride suspension systems
VersaLock™ securing technology maintains a snug hold throughout the horizontal operating range
Perfect for applications that involve a variety of truck configurations, including those with bent or damaged ICC bars
Services trucks with ICC bars from 8" to 30" (203 to 762mm) above ground
Horizontal restraining range is up to 14" (356mm) beyond the face of the dock

INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED
COMPANY OVERVIEW
The loading dock and material handling industry has evolved substantially during the last fifty years. So has Blue Giant Equipment Corporation, which celebrates its 50th anniversary in May 2013. By effectively identifying market trends and recognizing product development opportunities, Blue Giant has made strategic decisions that keep the company at the forefront of innovation.

Today Blue Giant is the premier solutions provider of safe, effective, and technologically innovative loading dock and material handling equipment. The world-renowned product line includes dock levelers (including the industry's first air cylinder dock leveler), ground-level lifts, vehicle restraints, intelligent dock controls, seals and shelters, and a diverse offering of material handling products.

"Blue Giant's fifty-year track record as the premier dock equipment solutions provider has earned us a worldwide customer base and a solid place at the forefront of the industry," says Jeff MIller, Vice President of Sales and marketing. "By ensuring that our dock equipment technology continues to evolve, we as a company will always be able to offer loading dock solutions that match all applications and site requirements."
ALL PRODUCTS

Loading Docks  

An impressive combination of usability and longevity, Blue Giant Hydraulic Dock Levelers are high-performance systems that operate at the touch of a button. Strategically welded enhanced J-beams provide an exceptional level of structural sturdiness, improving product lifetime.

Hydraulic deck and lip cylinders increase operating efficiency and reduce maintenance requirements, resulting in a significantly lower cost of ownership compared to mechanical units. Optional independent lip control is available for all models, decreasing both cycle time and energy use (Blue Genius® Touch Control Panel required).

Superior craftsmanship, ease of operation, and a robust suite of advanced safety features make the Blue Giant Hydraulic Dock Leveler an ideal choice for increased productivity at the loading dock.

LOAD CLASSIFICATION - Tool to select your Dock Leveler


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

The Blue Giant Air-Powered Dock Leveler operates safely and efficiently under the toughest conditions: temperature extremes, heavy operations, and exposure to caustic substances.

THE POWER OF AIR
Air-Powered performance is activated by a single push button control station, requiring no bending or pulling on the part of the operator. The blower motor inflates a two-stage airbag via high-volume, low-pressure (HVLP). After releasing the button, the bag deflates, setting the platform on the trailer bed. This air lifting system is an environmentally-friendly alternative to oil-powered hydraulics. A redesigned lip operation system provides positive powered deployment and automatic release when lowering on trailer bed or storing in parked position.

PRODUCT HIGHLIGHTS

  • Finished using Blue Giant's unique complete powder coating system for increased durability and longevity

  • PVC-coated polyester fibers make the airbag resistant to chemical or puncture damage

  • Mechanical fall-safe legs prevent platform free-fall, minimizing risk of worker injury and equipment damage

  • Platform flexes up to 4" (102 mm) under load, maintaining full-width contact between the lip and the truck bed

  • Optional DLB, traffic light system, and truck restraint options for a fully integrated loading dock safety system

RECOMMENDED APPLICATIONS

Workplaces emphasizing sustainability



Uses the industry-accepted total load class standard ANSI MH30.1 for ease of weight calculations and usage.

LOAD CLASSIFICATION - Tool to select your Dock Leveler

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

With innovative features such as J-beam deck support and a highly efficient ratchet hold-down system, the Blue Giant mechanical dock leveler has an industry-wide reputation for quality and performance.


POWERFUL HOLD-DOWN SYSTEM

The Blue Giant Mechanical Dock Leveler has a cadmium-plated hold-down system that maintains constant contact between the dock lip and the trailer bed, ensuring compatibility with air-ride trailers. Operation remains smooth and quiet during loading / unloading.


PRODUCT HIGHLIGHTS

  • Minimum of 8 J-beam channels supporting the deck

  • Deck flex of up to 4" (102 mm) when under load

  • Reduces the risk of dock leveler ‘pop-up'

  • Easy-Pull for quicker and easier deployment


RECOMMENDED APPLICATIONS

  • Explosive substances (fertilizer storage, sawmills)

  • Box builds

  • Non-powered locations


LOAD CLASSIFICATION - Tool to select your Dock Leveler


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock. When introduced to the market in 2000, it was the only two-in-one combination of dock leveler and safety guard, and it remains at the forefront of dock safety technology today.


XDS2000 - Available in rated capacities of 30,000 to 80,000lbs (13,636 to 36,364kgs). The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock.


RECOMMENDED APPLICATIONS

  • High-volume loads

  • Frequent usage (24-hour operations)

  • Fast-paced environment


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

The MD-CM Series edge-of-dock leveler from Blue Giant is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.

Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs).


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

The Blue Giant Dock Lip Barrier (DLB) protects closed overhead doors from impact damage and prevents accidental forklift roll-off when the overhead door is open and no trailer is stationed at the dock.

When in the stored position, the DLB extends 5" (127mm) above the cross traffic position providing an active, full dock width solid steel barrier.

PRODUCT HIGHLIGHTS

  • 5" (127mm) high dock lip barrier

  • Fully hydraulic operation

  • Designed to withstand up to 15,000lb (6818kg) load impact at 5mph

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS

Blue Giant pit upgrade kits are the answer to common dock leveler installation problems. These kits save time, money and effort by ensuring that your layout supports the correct installation of a pit-style dock leveler.

Available options:

  • Pour-in pans

  • Pit kits

  • Curb angle sets

Rated 5 based on 1 product reviews
CATALOGS

The MD-CH Series edge-of-dock leveler from Blue Giant is a high-performance hydraulic system ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CH Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.

Available in rated capacity of 30,000lbs (13,636kgs).


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

APPLICATION BENEFITS
COLD STORAGE

Maintain cold chain integrity during the loading and unloading process. Avoid exposure to the outside atmosphere while preserving climate control inside the facility.
Eliminate internal temperature fluctuations.
Ensure product quality from the arrival of raw materials to the shipping of finished goods.
CONTAMINANTS and CLEANLINESS

Overhead doors remain closed and tightly sealed maintaining environmental control.
Leave pests and debris outside.
Easily wash down and sanitize the pit floor to ensure the highest level of cleanliness.
Powder coat finish will not rust or corrode, keeping facility cleaner, longer.

LOAD CLASSIFICATION - Tool to select your Dock Leveler


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Typically, a dock lift will cost 1/3 the price of a fork lift truck and will have a quick and favorable payback when compared to the long-term cost associated with operating a forklift and manually loading / off-loading a trailer. The LoMaster™ Stationary Dock Lift will also greatly reduce handling costs, cargo damage and employee injury common to vertical transfer operations.

Available in rated capacities of 5,000 to 20,000 lb (2,267 to 9,072 kg)

QUALITY CONSTRUCTION AND LOADING VERSATILITY
The LoMaster™ Dock Lift DL Series is engineered to increase efficiency and safety in loading / unloading trucks and trailers. These versatile units can be mounted in a pit or anchored to a concrete pad, wherever the site requires.

A full-length deck beam ensures maximum support, and solid plate steel legs support maximum rigidity. The precision safety velocity fuses on the hydraulic cylinders limit platform free-fall. Each dock lift comes equipped with handrails, a 4" (102 mm) kick plate, and a barrier chain across each end.

STANDARD FEATURES
Anti-slip powder coated deck and lip(s)
Dual personnel restraint chains
Bevel toe guards under deck
Full-length structural beam and solid steel plate scissor legs for maximum rigidity
 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

QUALITY CONSTRUCTION AND LOADING VERSATILITY
The same high quality construction features found in the stationary models are incorporated into all LoMaster™ S Series lifts. Each lift cylinder is encased in a weather-resistant, all steel housing. Precision velocity fuses on each hydraulic cylinder eliminates platform free-fall. All hard chromed pivot points are fitted with lifetime-lubricated bearings or Teflon coated bronze bushings. Indicator sensor bars and high visibility striping provide four sided toe protection. Sturdy steel handrails with 4" (107 mm) kick plate and barrier chains on both ends provide added operator safety. An 18" (457 mm) long lip with lifting chain on the rolling end is standard.

PRODUCT HIGHLIGHTS
Mechanical, hinged to frame, flip-down maintenance stop
Remote power pack 12' (3,658 mm) hydraulic hose
Push button control on 12' (3,658 mm) straight cord
Hydraulic pump with built-in overload relief
All hydraulic components including hoses and oil

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Vehicle Restraints  

INNOVATIVE DESIGN AND OPERATION
A profile that is one of the lowest in the industry (8" / 203 mm), significantly reducing the risk of impact damage
Vertical restraining range from 8" to 26" (203 mm to 660 mm) above grade with minimum 4" (102 mm) contact space required
Horizontal restraining range up to 13" (330 mm) from the face of the dock
A high-visibility barrier-style restraint arm that uses passive engagement keep an ICC bar secured, resulting in less wear and tear and a lower lifetime cost of ownership
An Intelligent Positioning System (IPS) that does not use mechanical switches and sensors to detect the ICC bar, resulting in more dependable performance
PosiLock™ dual mechanical lock system that guards against accidental trailer separation and ensures safe, reliable performance during all stages of the engagement cycle
Submersible: NEMA6 IPS sensor and double-acting hydraulic cylinders keep the unit operating safely and efficiently during wet or flooded conditions
Restraint arm dislodges or breaks apart obstacles that prevent it from properly parking

INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

NON-IMPACT OPERATION
ICC bars are secured via non-impact engagement, creating less wear and tear on the restraint components and consequently lowering maintenance requirements
Strong extension spring delivers powerful upward force, enabling constant contact with the ICC bar
Compatible with air-ride suspension systems
VersaLock™ securing technology maintains a snug hold throughout the horizontal operating range
Perfect for applications that involve a variety of truck configurations, including those with bent or damaged ICC bars
Services trucks with ICC bars from 8" to 30" (203 to 762mm) above ground
Horizontal restraining range is up to 14" (356mm) beyond the face of the dock

INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

NON-IMPACT OPERATION
ICC bars are secured via passive engagement, creating less wear and tear on the restraint components and consequently lowering maintenance requirements
Internal automatic pressure switch maintains the arm in the locked position while in operation
Compatible with air-ride suspension systems
VersaLock™ securing technology allows the restraint arm to lock at any angle between 45 and 90 degrees
Perfect for applications that involve a variety of truck configurations, including those with bent or damaged ICC bars
Services trucks with ICC bars from 12" to 26" (305mm to 660mm) above ground
Horizontal restraining range is up to 12" (305mm) beyond the face of the dock
Should an obstacle prevent the restraint arm from properly parking, the arm will dislodge it

VERSATILE INSTALLATION
The TL85 comes standard with a remote, wall-mounted powerpack, but is also available with a self-contained powerpack, to suit site conditions
May be wall or ground-mounted

INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

INSTANT COMPENSATION FLOAT
With a vertical restraining range of 9" (227 mm) to 25" (635 mm) and instant float of 16" (406 mm), the HVR303 services a wide variety of trailers, including those with bent or damaged ICC bars. Ability to adjust automatically to trailer motion makes it compatible with air-ride suspension systems, enabling solid engagement and minimizing the risk of separation and worker injury.

GREEN POWER
The StrongArm™ HVR303 is an environmentally sustainable alternative to oil-powered hydraulics. It can be interlocked with Blue Giant air-powered dock levelers to build a 'green' loading dock solution, allowing builders and developers to qualify for government incentives as well as project the image of an environmentally responsible business.

STRENGTH YOU CAN DEPEND ON
With a restraining force of 32,000 lb (14,545 kg), the StrongArm™ HVR303 helps prevent the dangers associated with unexpected horizontal or vertical trailer movement. Secure gripping and holding capability enables a smooth and fortified bridge between the loading dock and the trailer, keeping cargo, equipment, and forklift operators safer during loading and unloading.

Designed to comply with ANSI MH30.3.

INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

NON-IMPACT OPERATION
Passive engagement style results in less wear and tear and lowers maintenance requirements
With a vertical restraining range of 11" to 26" (279 mm to 660 mm) above ground and horizontal reach of 13" (330 mm), the ML10 is compatible with virtually all modern trucks
and trailers, even those with air-ride suspension systems

HOLDS STRONG
30,000 lb (13,636 kg) of restraining force prevents premature truck departure during loading and unloading
The unit can be left in the locked position overnight to discourage trailer theft

NO POWER NECESSARY
Certain applications, such as chemical handling facilities or grain storage locations, involve explosive substances and require limited interaction with electrical devices:the ML10 is a safe and reliable restraining device for these situations because of its entirely mechanical operation.

THE NEXT LEVEL
The ML10 system can be upgraded to include a manual or automatic lights communication package for added safety at the loading dock
The TLC24-M has interior and exterior LED signal lights (red / green) that are manually controlled to communicate safety conditions to both dock workers and truck drivers
The advanced TLC24-A has all the benefits of the TLC24-M but also detects the position of the restraint via a sensor, allowing the lights to automatically change according to the relevant safety condition

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

INTERLOCK CHOCK
Blue Giant Interlock Chock™ is an intelligent wheel chock system that provides communication between loading dock personnel and trailer operators. Designed with a patent pending signalling system, the chock handle contains high visibility LED lights and an integrated alarm, communicating to the operator that the Interlock Chock is engaged
and secure.

PRODUCT DETAILS
Robust aluminum chock is high strength and securely contours trailer wheel in all weather conditions.
Stainless steel sawtooth plate firmly grips driveway, preventing movement of chock under wheel engagement. Non-skid plate rotates for product longevity.
Submersible chock assembly works in all weather conditions.
Ultrasonic sensor detects chock placement and communicates to the control panel.
Fibreglass cable pole keeps cable off traffic path, preventing damage and allows clearance for easy snow removal.
Durable steel cradle designed with an open concept and installed above grade; will not trap snow and debris.
Proximity sensor detects home position when chock is in cradle.
PowderCoat safety yellow is an effective rust proof solution that prolongs the equipment's life.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Dock Seals and Shelters  

Designed to suit door openings from 8' W x 10' H (2,438 mm x 3,048 mm) to 9' W x 10' H (2,743 mm x 3,048 mm), the Head Curtain Dock Seal is designed to securely seal higher door openings.The header curtain has a built-in rope and pulley system that can be raised and lowered to match varying trailer heights, keeping outdoor contaminants out and conditioned air in.


PRODUCT HIGHLIGHTS

  • Two resilient foam side pads act as a cushion between the trailer and building while the full-width weighted head curtain conforms to the trailer top
  • Sloped head curtain supports proper drainage to prevent water build-up
  • Wider corner pleats on head curtain
  • Double-stitching on all seams
  • Tapered at bottom of pads to eliminate bumper pinch
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Ideal for applications that involve variations in trailer heights


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

HINGEMASTER™ EXTREME
Maintain a clean, energy-efficient environment by sealing the hinge gaps in your facility. A fully integrated galvanized head frame diverts rain water away from the loading dock area, ensuring a safe work environment.

HINGEMASTER™
Designed to accommodate 10' wide by 10.5' high (3,048 mm x 3,200 mm) door openings, the HingeMaster™ is a full-access dock shelter with superior sealing efficiency.
Durable head unit made from pressure-treated lumber and measuring 140" (3,556 mm) wide, with a 36" (914 mm) head curtain.

PRODUCT HIGHLIGHTS*
Interchangeable J-hooks are low profile and provide a top to bottom seal without limiting access to the trailer interior, eliminating the hinge gap on barn style trailer doors.
Durable side frames easily absorb impact from a misaligned trailer preventing damage to the frame and are built to last.
Top and side curtains are made from high-tear vinyl, and include fiberglass supports which complete the seal and maintain continual pressure against the trailer at the loading dock.
Projection starting at 21" (533 mm).
22 oz. Hi-Tear vinyl base fabric.
Two vertical foam side pads with removable curtains for ease of maintenance.
High-visibility yellow guide stripes.
Replaceable foam bottom pads for easy maintenance and secure sealing.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Designed to suit door openings from 8' W x 10' H (2,438 mm x 3,048 mm) to 9' W x 10' H (2,743 mm x 3,048 mm), the Adjustable Head Pad Dock Seal's design can accommodate a variety of trailer heights.The foam head pad is raised and lowered on a track roller system while the torsion spring with integral follower curtain makes it easy to create a tight seal. By sealing all gaps that could let in water or dust, the Adjustable Head Pad Dock Seal protects employees and cargo during the cross-docking process.


PRODUCT HIGHLIGHTS

  • Galvanized spring canopy protects the spring mechanism from the elements, enabling all-weather usage
  • Foam side pads are available in square and beveled pads to enable conformity with typical trailers
  • Double-stitching on all seams
  • 18" (457 mm) corner pleats
  • Tapered at bottom of pads to eliminate bumper pinch
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Ideal for applications that involve variations in trailer heights


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Designed to suit door openings up to 8' W x 10' H (2,438 mm x 3,048 mm), the Blue Giant Adjustable Inflatable Dock Seal has vertical air bags that increase the contact area against the trailer and tighten the seal to keep product secure. An internal retraction spring permits the header air bag to be fully retracted when not in use, preventing collision damage from incoming trailers.


PRODUCT HIGHLIGHTS

  • Square-faced design enables larger contact area against the truck
  • Blower assembly with 1/2 HP motor supports safe and efficient air bag deployment
  • A wide range of durable fabrics is available to suit all application requirements
  • Recommended for climate-controlled applications such as food storage, pharmaceuticals, and beverage handling.


RECOMMENDED APPLICATIONS

  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Inflatable Dock Seal allows full access to trailer interiors. An internal oil-tempered spring on the header airbag and internal retraction system on the vertical bags support full retraction when the unit is not in use.


PRODUCT HIGHLIGHTS

  • Two replaceable foam bottom draft pads
  • 1/2 HP blower motor
  • Double-stitching on all seams
  • Treated lumber Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Air Frame Inflatable Dock Seal allows full access to trailer interiors. An internal oil-tempered spring on the header airbag and counterweight retraction design on the vertical bags support full retraction when the unit is not in use.


PRODUCT HIGHLIGHTS

  • Two replaceable bottom draft flaps
  • 1/2 HP blower motor
  • Double-stitching on all seams
  • Treated lumber
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Extend the lifespan of your seal or shelter with ArmorShield, a proprietary heavy-duty material designed to protect against premature material failure due to friction and puncture damage. Developed with your application in mind, ArmorShield is available in a variety of configurations that can be applied to seal and shelter wear points common to your industry. Whether applied to new or existing product, ArmorShield is exactly where you need it, when you need it.


PRODUCT HIGHLIGHTS

  • Industry-leading abrasion and puncture resistance
  • Nearly 3x the thickness of standard 40oz. vinyl
  • Highly customizable and modular - can be added to almost any seal or shelter
  • Retains its shape under extreme stress
  • Insulated for suitability in any climate


PRODUCT CONFIGURATIONS

ArmorShield is available in a number of configurations to protect against product wear points common to your specific industry. View our product configuration guide to see where ArmorShield can be placed on your seal or shelter.


RECOMMENDED APPLICATIONS

  • Bottling plants, automotive facilities logistic warehouse, and other applications with high volume traffic.
  • Cargo handling in climate-controlled buildings.
  • Loading and unloading in high-cleanliness locations such as food, beverage, or pharmaceuticals storage.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Designed to suit door openings up to 8' W x 8' H (2,438 mm x 2,438 mm) to 9' W x 9' H (2,743 mm x 2,743 mm), the Fixed Head Pad Dock Seal provides airtight protection when servicing trailers of consistent height.When in use, the fixed head pad dock seal enables an energy-efficient seal that keeps facilities free of airborne contaminants, pests, and inclement weather conditions.


PRODUCT HIGHLIGHTS

  • Two foam side pads and one foam head pad wrap around the trailer opening, eliminating the gap between the building and the trailer
  • Polyurethane foam compresses to conform to the trailer's shape during use, and resumes its original size and shape upon completion
  • 18" (457 mm) corner pleats
  • Double-stitching on all seams
  • Tapered at bottom of pads to eliminate bumper pinch
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Companies and facilities with uniformly sized trailers, such as a truck fleet
  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Foam Frame Shelter enables unrestricted access to the interior of a truck, making it an ideal solution for tailgate or standard trailers.It has no mechanical or adjustable parts, preventing complications arising from conventional seals and shelters.


PRODUCT HIGHLIGHTS

  • Plastic-capped 3M stays
  • Foam-filled leading edge curtain
  • Double-stitching on all seams
  • Polyethylene sheeting on head frame
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Ideal for tailgate vehicles and applications that require unrestricted access to the trailer interior


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

PRODUCT HIGHLIGHTS
Weighted head curtain with stays
Internal straps for shape retention
Double-stitching on all seams
Treated lumber
Wide range of durable fabrics to choose from

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Retractable Shelter provides full access to the rear of the trailer while creating a tight seal against the top and rear.The collapsible frame is designed to retract upon impact, reducing pressure against the curtains and extending the life of the unit.


PRODUCT HIGHLIGHTS

  • Galvanized steel framing
  • Bottom draft pads
  • Double-stitching on all seams
  • "I" beams with wedge anchors
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Recommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Shelter uses flexible fabric curtains to enclose a trailer's top and sides while providing full access to the interior.Wear flaps reinforce the head curtain at contact areas, and the bottom 24" (610 mm) of the side curtain are reinforced with double fabric layers for added durability. Replaceable foam draft pads seal additional gap between the trailer and the building.


PRODUCT HIGHLIGHTS

  • The wood head and side frames are constructed from high-grade pressure-treated lumber that resists rot and erosion Translucent polyethylene sheeting with UV inhibitors allows light into loading dock area Stiffeners in head and side curtains maintain constant contact with the trailer
  • Foam-filled edge creates complete seal
  • 24" (610 mm) yellow guide stripes ensure accurate trailer placement
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Recommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

The Blue Giant Rain Shroud can be retrofitted to your existing unit to keep rain water out of the loading dock area. A foam wiper blade design creates a tight seal against the top of the trailer to keep rain water out of the loading dock area. This economical design is virtually maintenance-free with no mechanical parts to wear out.


PRODUCT HIGHLIGHTS

  • Dual-density foam with 99% memory
  • Wide storage curtain
  • Double-stitching on all seams
  • Two galvanized side support mounting brackets
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Suitable for all inclement-weather applications


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Blue Giant Metal Canopies come in two rust-proof model types: one for loading docks and the other for man doors. Loading dock canopies make the process of loading and unloading dry and efficient while man door canopies protect employees and visitors by keeping building entrances safe and dry.


PRODUCT DETAILS

  • Comes with 3" x 3" (76 mm x 76mm) rain gutter
  • 18-gauge galvanized steel
  • Three support gussets
  • Optional snow load support
  • Custom sizes available


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Touch Controls - dock levelers and vehicle restraints  

An LCD menu screen displays equipment status as well as instructions for operating and troubleshooting. The interior and exterior LED lights communication system sends safety signals to dock staff and truck drivers. A rotary disconnect cuts power to the unit for routine servicing and maintenance.

Because its NEMA4X-rated polycarbonate enclosure is wet and corrosion-resistant, the panel can be installed in the wash-down zone and outdoor locations. It is also compatible with FDA-regulated operations, such as pharmaceutical and chemical handling locations.

With most dock controls, the box must be replaced to add equipment or change functions, resulting in expensive downtime. The Master Control Panel is microprocessor-based, making the process is as simple as a software upgrade. The new equipment configuration is ready for use within minutes

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

An LCD menu screen displays equipment status as well as instructions for operating and troubleshooting. The interior and exterior LED lights communication system sends safety signals to dock staff and truck drivers. Because its NEMA4X-rated polycarbonate enclosure is wet and corrosion-resistant, the panel can be installed in the wash-down zone and outdoor locations. It is also compatible with FDA-regulated operations, such as pharmaceutical and chemical handling locations.

With most dock controls, the box must be replaced to add equipment or change functions, resulting in expensive downtime. The Blue Genius® Gold Series IIl is microprocessor-based, making the process is as simple as a software upgrade. The new equipment configuration is ready for use within minutes.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

An LCD menu screen displays equipment status as well as instructions for operating and troubleshooting. The interior and exterior LED lights communication system sends safety signals to dock staff and truck drivers. Because its NEMA4X-rated polycarbonate enclosure is wet and corrosion-resistant, the panel can be installed in the wash-down zone and outdoor locations. It is also compatible with FDA-regulated operations, such as pharmaceutical and chemical handling locations.

With most dock controls, the box must be replaced to add equipment or change functions, resulting in expensive downtime. The Blue Genius® Gold Series lI is microprocessor-based, making the process is as simple as a software upgrade. The new equipment configuration is ready for use within minutes.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

The Blue Genius™ Gold Series I controls powered dock levelers, and is available with either sequential or independent lip control. Features include onboard diagnostics, touch-sensitive function buttons and keypad, and a STOP button that can halt dock leveler operation should an emergency arise.

  • Deploy powered dock levelers safely and efficiently
  • Interior and exterior LED lights communication system available as an upgrade
  • Recommended for busy facilities requiring rapid and safe dock leveler performance


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

The Single Push Button Control (SP2) operates a standalone airbag or pit-style hydraulic dock leveler.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

The Single Push Button Control (SP1) operates a standalone, pit-style hydraulic or air-powered dock leveler via a constant-pressure "I" (UP) button.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS
The Blue Giant TLC24-A lights communication package consists of a low-profile, weatherproof, and impact-resistant control box, LED indoor and outdoor traffic lights, and a mirror image driver warning sign. Available in 115VAC or 230VAC 50-60 Hz input / 24VDC output. CSA-approved.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

In-Plant Lifts  

The Blue Giant Manual Turn Lift Tables are designed to enhance operator ergonomics and productivity, by reducing the necessity to reach across, or walk around a load. These units are ideal in applications that require pallet loading or pallet unloading. 90° to 180° detents can be added to increase operator efficiency.

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Lift Assist Solutions  

Cormac Industrial® designs to reduce operator effort and fatigue, increasing their productivity and improving quality of work. They are the perfect backup in material handling.

Ergonomic Solutions

  • Easy and safe movement

  • Low maintenance cost

  • Adjustable Up/Down speed

  • Centrifugal safety brakes

  • 508mm (20") float range

  • Lubrication free

  • Capacity from 54 kg (120lbs) to 635 kg (1400 lbs)

  • Vertical travel 1000mm (39") - 2000mm (78")

  • Required pressure 1000 PSI (min 70PSI)

  • Multiple trolleys and suspension

Rated 5 based on 1 product reviews
CATALOGS

Designed for lifting and positioning applications, it replaces the use of the handle away from the load. Gives the operator the feeling of flotation, which allows them to have greater control of the suspended load.

  • Capacity is determined by available air pressure 
and the rated capacity of the stick or hoist

  • Steel construction

  • Handling variable weight loads

  • Ergonomic grip

  • Adjustable operating speed

  • Compatible with Air Balancers and Pneumatic Hoists

  • Pneumatic control

Rated 5 based on 1 product reviews

The JIB ARM works to cover small areas where there is no access with a Rail system, its radial coverage is from 4 to 20 ft with a 220 degree and 360 degree turn, it has the Cormac® Ergonomic Aluminum Rail.

Includes load trolleys for hoists.

Rated 5 based on 1 product reviews
CATALOGS

HVLS Industrial Fans  

The Blue Giant Eagle VI fan has an innovative blade design that moves more air with less energy. The six-airfoil system increases air velocity in summer and de-stratifies hot air pockets in winter, resulting in an energy cost reduction of up to 30%. In many cases a return on investment can be realized in less than two years.

The Eagle VI fan keeps indoor temperatures at comfortable levels in warehouses, sporting facilities, open-concept offices, and other high-ceiling locations. It can also reduce building costs by lowering required HVAC tonnage and duct work.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

FIVE-BLADE VALUE

  • Available blade sizes of 10' to 24'
  • Largest and most innovative airfoil design in the industry
  • moves more air with less energy
  • Used for destratification in the winter and cooling in the
  • summer; keeping employees comfortable and productive
  • year round
  • Superior airflow distribution minimizes temperature
  • differential from the ceiling to the floor
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

The Blue Giant Falcon III Series was designed to optimize temperatures in more compact environments. The smallest unit in the range covers 2,827 sq. ft. while the largest covers over 15,300 sq. ft., keeping employees refreshed and productive in smaller warehouses, retail outlets, and offices.


The Falcon III has a three-airfoil system that delivers quiet yet comfortable air movement, reducing perceived temperatures by up to 15 degrees F and lowering HVAC costs by up to 30%. In many cases a return on investment can be realized in less than two years.


QUALITY ASSURED

  • Blade sizes of 6' (1.8m) to 14' (4.3m) propel impressive volumes of air
  • Easy to install and maintain
  • Helps to reduce condensation, mold, and corrosion
  • Rated noise level of less than 45dBA
  • Costs pennies an hour to operate


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

EIGHT-BLADE PERFORMANCE

  • Available blade sizes of 6' to 16'
  • Innovative and aerospace-inspired blade design moves more air with less energy, keeping employees comfortable and productive in small to medium-sized facilities
  • Superior airflow distribution
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

SIX-BLADE PREMIUM DESIGN, SUPERIOR PERFORMANCE

  • Available blade sizes of 6' to 24'
  • Largest and most innovative airfoil design in the industry moves more air with less energy
  • Used for destratification in the winter and cooling in the summer; keeping employees comfortable and productive year round
  • Superior airflow distribution minimizes temperature differential from the ceiling to the floor
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

THREE-BLADE POWER

  • Available blade sizes of 10' to 24'
  • Innovative and aerospace-inspired blade design moves more air with less energy
  • Three-airfoil system keeps employees comfortable and productive in small to medium-sized facilities
  • Superior airflow distribution
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

The AutoPilot was designed to make operating multiple Blue Giant fans a breeze. Building managers can group fans to be controlled together, or operate each one separately.

The 6" (153 mm) x 3.375" (86 mm) LCD touchscreen display panel allows users to fine tune individual fan speeds and change fan rotation with just a touch. For added safety, the controller ties into the building fire system to shut down in case of emergency.

The AutoPilot also features a cutting edge temperature probe system that will automatically adjust fan speeds based on temperature parameters set by the user.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

SINGLE YOKE CONTROLLERS
Blue Giant Fan Controllers
Blue Giant Fan Controllers are designed to make operating multiple fans a breeze. Separate switches control fan direction and speed, enabling a finer degree of comfort calibration. Housed in powder-coated steel case, each unit can be flush mounted on a wall.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Aftermarket Product  

 

Busy loading docks are high-activity areas. To keep productivity levels high and reduce the risk of worker injury or cargo damage, Blue Giant offers safety and lighting solutions.

 

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

There are many ways that dirt, debris and the elements can get into your facility. When you’re running a business that relies on climate control and high sanitation levels, sealing those gaps is of critical importance. That’s where Blue Giant can help.
Blue Giant Energy Seals protect your product, keep your personnel comfortable, and preserve your energy-saving initiatives. \


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Keep safety levels high with Blue Giant Protective System dock products. Our expanding portfolio of protective equipment keeps your loading dock safe from impact damage and related issues that can compromise a busy loading bay.



Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Blue Giant Upgrade Solutions broaden the functionality of your loading dock equipment and keep it in prime shape, improving cost of ownership.




Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Blue Giant is committed to providing you with the advantage of single-source integrated warehouse solutions for operational safety, personnel efficiency and comfort, and superior productivity.



Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Blue Giant overhead door accessories keep your loading bays and man doors safer for vehicle and pedestrian traffic.



Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Trucks  

Blue Giant material handling solutions increase warehouse and loading dock productivity and reduce the risk of worker injury. (Over 30% of all reported workplace accidents are caused by improper manual handling of heavy loads.) Our electrical and manual pallet trucks, straddle stackers, and counterbalanced lift trucks pick up and transport heavy cargo smoothly and efficiently.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS