YesterTec Design Co.
CONTENT
YesterTec Design Co.
CONTENT

A Tansu Styled Stealth Compact Kitchen

The Stealth Kitchen Modules line is so versatile that in addition to its ability to completely hide all things that indicate ‘kitchen', it can be used to create beautiful freestanding custom pieces as well. Here a Stealth Compact Kitchen UK72 was surrounded by custom exterior side panels and outfitted with custom grid doors so that it would blend in with the client's other Tansu style furnishings. Designed for an open plan office/studio/kitchen, this piece offers a complete kitchen in a very small package. Click Here to view our online Learning Center
Rated 5 based on 1 product reviews

Hotel Rooms can benefit from Stealth Technology

Hotel Rooms, specifically the extended stay hotel rooms and suites for the business traveler needs to provide for many of the comforts of home in a limited amount of space. All to often, the kitchen is very exposed to the living area of the room. A Stealth mini kitchen can completely hide the functions of a kitchen inside a beautifully crafted unit that can be styled to blend into any hotel décor.Click Here to view our online Learning Center
Rated 5 based on 1 product reviews

Stealth Base and Island Modules

We've created our Base and Island Modules, as a major addition to our unique line of Stealth Kitchen Modules, so that you can combine them with our full height modules to create even more amazing Stealth Kitchens. Our full height Stealth Kitchen Modules (SKM), that can conceal entire kitchens including all of the appliances, are designed to be placed against a wall of at least 80" in height. But for kitchen designs that require a work island with an exposed sink or perhaps a downdraft gas cooktop, we have (in the past) combined these full height modules with countertop high pieces from our Kitchen Workstation Furniture (KWF) line, or even custom designs as shown above. These kitchen designs combine concealed full height refrigerators, double ovens and pantry modules with countertop high island workstations that can handle many kitchen functions. Click Here to view our online Learning Center
Rated 5 based on 1 product reviews

Stealth Kitchen Modules help to create a Minimalist Urban Condominium

By using Stealth Kitchen Modules, the counter tops can be stone and the appliances can be stainless steel, but the cabinetry needs to be YesterTec's, because only YesterTec has U.L. Listed technology that allows the oven, cooktop and microwave/hood to be concealed when they are not in use. So now the chaos of a modern kitchen can be concealed, without giving up the finishes and utility that this apartment deserves. In fact, since the Stealth modules are 29″ deep instead of the standard 24″, there is much more efficiency per lineal foot than most other kitchens.Click Here to view our online Learning Center
Rated 5 based on 1 product reviews

Stealth Technology Applies to Kitchens Too!

Our new line of Stealth Kitchen Modules (SKM) is not for everybody, just like our Kitchen Workstation Furniture (KWF) is not for everybody. Both lines are Alternative Kitchen Design concepts when compared to standard kitchen design. Even these two lines are very different from each other and yet they have some of the same features too, like the ability to hide ALL the appliances.Click Here to view our online Learning Center
Rated 5 based on 1 product reviews