Designed Security, Inc. - A Detex Co.

Turnstiles, Alarms and Tailgate Detection

CONTACT INFO
1402 Hawthorne St.
Bastrop, TX 78602
Toll Free: 800-272-3555
Phone: 512-321-4426
Continuing Education Logo
Request for information Designed Security, Inc. - A Detex Co. Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
SOCIAL
When tight security is required in high-traffic areas, the ES880 Invisigate' turnstiles provide an optimal solution with an attractive modern design. Invisigate combines full-height glass barriers with an optical turnstile, ensuring controlled access with high-speed throughput. Customization is available in the same options as other DSI turnstiles, providing the flexibility required by unique installation designs.
Rated 5 based on 1 product reviews
ES831 bi-directional optical turnstiles with hands-free barrier arms enhance the security of access control systems. The ES831 provides a visual as well as a psychological barrier while communicating to pedestrians that authorization is required to gain access to a facility or area.
Rated 5 based on 1 product reviews