The AZEK Building Products, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

AZEK Building Products, Inc.
CONTENT
Trim image

Trim

AZEK® Trim has precise sealed edges on all 4 sides (S4S) and is ideal for applications such as window and door trim on the exterior of your house. Long known for the unequalled combination of Uniformity, Durability, Workability, and Beauty, AZEK Trim has the proven performance and confidence of a building code report ' ESR-1074. AZEK Trim boards, available in trim, solid Cellular PVC sheets, Cellular PVC cornerboards, Cellular PVC beadboard as well as many other profiles, offer many reasons to choose AZEK Trim for your next exterior trim project. Using traditional tools and fasteners, AZEK Trim products can be worked just like wood ' even mitered, routed, and turned on a lathe. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves.
Rated 5 based on 1 product reviews
Cornerboards image

Cornerboards

With a seam that will not open, AZEK® Cornerboards offer time savings during installation while providing an upscale look. Available in Traditional or rustic Frontier textures, AZEK Cornerboards are manufactured in several sizes and complement any housing exterior. AZEK Cornerboards are available with traditional square corners or with rabbeted corners.
Rated 5 based on 1 product reviews
Sheet image

Sheet

AZEK PVC Sheets are the perfect trim product for applications such as pop-out bay windows, raised panels, dormers, soffits and any other trim project that requires trim that is more than 16 inches wide. All AZEK Sheets are available in White only. Use with AZEK Adhesive.
Rated 5 based on 1 product reviews
Universal Skirt Board image

Universal Skirt Board

Providing the perfect transition between the siding and trim, as well as assisting in water management, the two-piece AZEK Universal Skirt Board includes a reversible trimboard (Traditional/Frontier) that is routed to accept a proprietary universal siding interface.Unlike other skirtboards, AZEK Universal Skirt Board will work equally well with a variety of siding products including fiber cement, vinyl, cedar shingles or wood.
Rated 5 based on 1 product reviews
Beadboard image

Beadboard

TONGUE AND GROOVE PVC BEADBOARD PERFECT FOR WAINSCOTING AND PORCH CEILINGS.AZEK® Beadboard is a reversible profile with edge/center bead on one side and v-groove on the other side. The design of our PVC beadboard offers flexibility for planning either a beadboard wainscoting or beadboard ceiling project.
Rated 5 based on 1 product reviews
AZEK To Mill (ATM) image

AZEK To Mill (ATM)

A FULL 1 A1/4' THICK PVC BOARD SPECIALLY FORMULATED FOR THE FABRICATION, OEM, AND MILLING MARKETS.Designed to be used whenever a thicker profile is needed, AZEK To Mill is perfect for use as a fabrication component. The consistent density of the AZEK To Mill PVC board and solid color offer a superior product for milling operations.
Rated 5 based on 1 product reviews
Integrated Drip Edge image

Integrated Drip Edge

The AZEK Integrated Drip Edge is designed to assist with water management efforts around windows and doors. The two-piece drip edge, which includes a reversible trimboard that can be used as Traditional smooth or Frontier texture, is routed to accept a drip edge designed to help channel water away from the window or door surround.For easy installation atop windows and doors, the drip edge has an integrated nailing flange to reduce labor and installation time and costs. Once the drip edge snaps into the trimboard, it cannot be removed.
Rated 5 based on 1 product reviews
Finish Grade Trim image

Finish Grade Trim

AZEK Finish Grade Trim is a two piece trim system that installs quickly and easily, saving time and labor costs while providing a beautiful, smooth, fastener-free trim surface. The hidden fastener trim system eliminates the need to fill, paint and sand nail holes. Perfect for door and window surrounds, but could be used in nearly any trim application.
Rated 5 based on 1 product reviews
Column Wrap image

Column Wrap

Low-maintenance AZEK Column Wrap, made of durable cellular PVC, is easy to install '™ even by just one person. It features three connected panels with press fit lock seams that, when folded together, wrap easily around the structural support. The fourth panel then locks into place and creates a tight and secure enclosure around the structural post. When completed, the AZEK Column Wrap provides a nicely finished smooth exterior surface. Interior corner details provide additional surface area to enhance the bonding between panels.
Rated 5 based on 1 product reviews
AZEK Adhesive image

AZEK Adhesive

Water-based PVC cement provides a strong AZEK® to AZEK® bond. AZEK Adhesive provides a strong AZEK to AZEK bond. AZEK Adhesive is a water-based pvc cement and is non-toxic, odorless, UV stable and during cure time can be cleaned up easily with water. AZEK Adhesive is available in 4 oz., 8 oz., 16 oz., 32 oz., 128 oz. and 5 gallon sizes.
Rated 5 based on 1 product reviews
Trim Visualizer image

Trim Visualizer

Beautify the curb-appeal of your home with AZEK Trim and Moulding. The AZEK Trim and Moulding Visualizer allows you to customize existing home styles and view your designs in real time.
Rated 5 based on 1 product reviews
Crown Profiles image

Crown Profiles

Crown profiles provide a variety of application and aesthetic options. Traditionally used at the junction of a wall and ceiling, they can also be combined with other profiles to create classic build-outs and ornate decorative effects along the rake, above windows and doors, and at the capital and base of columns. AZEK Mouldings are available in many of the most popular moulding profiles. AZEK products are known for longevity and durabillty. They won't split, crack or rot. They can be installed using traditional tools and fasteners and for custom applications, most AZEK Moulding products can be heat formed to create eye-catching curved moulding details.
Rated 5 based on 1 product reviews
Detail & Sill/Drip Profiles image

Detail & Sill/Drip Profiles

Sill/Drip profiles can be used as a brick ledge or water table to separate two different material veneers. These profiles also offer architectural detail and assist with water management around doors, windows and cladding. Detail profiles are versatile profiles that may be used as a base shoe, inside corner moulding or to cover any veneer juncture/joint. They can also be used as detailed accents in larger build-outs above windows, doors or along the rake of a roof line.
Rated 5 based on 1 product reviews
Casing Profiles image

Casing Profiles

Casing profiles are decorative mouldings typically used flush against a wall, door or window to create surrounds. They can be used as a single moulding profile or combined with other profile styles to dramatically transform window and door aesthetics.
Rated 5 based on 1 product reviews
Arbor Collection® image

Arbor Collection®

AZEK Deck's Arbor Collection resembles the warm, vibrant tones of exotic wood. Get the much desired look of tropical hardwoods, but with the scratch and stain resistance that you have come to expect with AZEK Deck.
Rated 5 based on 1 product reviews
Harvest Collection® image

Harvest Collection®

AZEK Deck's Harvest Collection offers a pleasing palette of soft shades that complement the most popular siding colors. Many of these tried and true decking colors helped establish our unquestioned reputation for superior innovation and quailty.
Rated 5 based on 1 product reviews
Vintage Collection image

Vintage Collection

AZEK® Deck's Vintage Collection sets a new standard in aesthetics, giving you a more realistic wood appearance than competing alternative decking products. With its rustic texture, rich colors and superior durability, the Vintage Collection will bring your dream outdoor living space to life.
Rated 5 based on 1 product reviews
XLM Decking image

XLM Decking

AZEK Deck's XLM line of decking includes the Natural Collection and Tropical Collection. The XLM Natural Collection provides a pure, earthy, and subdued color palette of three refined hues. This collection blends harmoniously with your environment - providing a seamless transition from your home into the space just outside your back door. The XLM Tropical Collection offers three luxurious variegated colors that you will be proud to own. You are certain to be swept away by their remarkable and timeless beauty. With a grooved profile option in both collections, you can have a completely fastener-free surface when used with our CONCEALoc® Hidden Fasteners.
Rated 5 based on 1 product reviews
In-Deck Storage image

In-Deck Storage

Are you tired of trying to find a place to safely store furniture cushions, umbrellas or other deck items? The AZEK In-Deck Storage Kit is the perfect way to lose the unattractive deck storage boxes and reclaim the deck space to expand your outdoor living area. This functional, attractive and concealed storage solution is a creative and integrated way to use space on your AZEK Deck. Measuring just over 6 feet long and holding 17.5 cubic feet of storage space, the AZEK In-Deck Storage Unit has been designed with safety in mind. The gas-assist hinges make lifting the lid easy and the locking mechanism can only be engaged from the outside using a key.
Rated 5 based on 1 product reviews
Bench & Planter Hardware Kits image

Bench & Planter Hardware Kits

What better way to embellish your AZEK Deck or Porch than with an accent piece that is not only aesthetically pleasing but highly functional as well. The AZEK Bench and Planter Hardware Kit has a beautifully integrated, adjustable bench with two flower boxes at each end to add that special touch to your outdoor living area. Choose a color to match your AZEK Deck or AZEK Porch - or one that complements your space and style. At maximum length, the full bench and planters extends to 10 ft. 7 in. It can be adjusted to a bench length of 4,5, or 6 feet. With a customizable setup and two hardware finish options, you have the freedom to make it your own.
Rated 5 based on 1 product reviews
Deck Designer image

Deck Designer

Create your profile and get the information you'll need to start using the free Deck Designer tool.
Rated 5 based on 1 product reviews
Porch image

Porch

AZEK Porch welcomes you home, and invites you to relax and take a break from the hectic trials of everyday life. The smooth surface and interlocking tongue and groove connection offers a timeless look that friends and neighbors will admire for years to come. AZEK Porch opens your door to five charming color options that look great paired with any housing exterior.
Rated 5 based on 1 product reviews
Premier Rail image

Premier Rail

AZEK Premier Rail, a classic Victorian profile, is available in five colors and offers the ability to customize with four unique infill options: composite balusters, round and square aluminum balusters, cable and glass. AZEK Premier Rail offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Rail Premier is highly durable and perfect for use with AZEK Deck and Porch. With this popular handrail profile in five classic colors; it is now easier than ever to find the perfect PVC exterior railing system to offer a total low maintenance outdoor living area.
Rated 5 based on 1 product reviews
Reserve Rail image

Reserve Rail

AZEK Reserve Rail, a generously sized profile, is available in white and offers you the ability to customize your railing with four unique infill options: composite balusters, round and square aluminum balusters, cable and glass. AZEK Reserve Rail offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Reserve Rail, with an extra wide toprail, is very durable and perfect for use with AZEK Deck and Porch. With AZEK Reserve Rail, it is now easier than ever to find the perfect PVC exterior railing system to offer a total low-maintenance outdoor living area.
Rated 5 based on 1 product reviews
Trademark Rail image

Trademark Rail

AZEK Rail Trademark, a Colonial profile, is available in white and offers the ability to customize with four unique infill options; composite balusters, round and square aluminum balusters, cable and glass. AZEK Rail Trademark offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Rail Trademark is very durable and perfect for use with AZEK Deck and Porch. With the sleek Trademark profile, it is now easier than ever to find the perfect PVC exterior railing system to offer a total low maintenance outdoor living area.
Rated 5 based on 1 product reviews
AZEK Lighting image

AZEK Lighting

Once you've chosen your perfect AZEK Rail, enhance it with a variety of new AZEK lighting options. With AZEK Lighting, spending time on the deck can last all night.These LED lights lends a sense of added safety by illuminating steps and installs easily with AZEK Railing systems.
Rated 5 based on 1 product reviews
AZEK Gate Kit image

AZEK Gate Kit

Owning a great looking gate at home is now easy. The AZEK Gate Kit offers an affordable solution that can be used with AZEK Rail to create a beautiful railing gate that resembles a custom application.Your AZEK Gate can be built to complement your deck or porch in either white or black.Using the tested durability of AZEK Rail, the AZEK Gate Hardware is strong and sturdy without unattractive cross bracing.
Rated 5 based on 1 product reviews
AZEK ADA Handrail image

AZEK ADA Handrail

AZEK Rail''s Americans with Disabilities Act (ADA) Handrail System is a fully tested and code listed system that can be installed on new AZEK Rail projects or easily integrated into existing AZEK Rail designs. The retrofit capability is a key feature for builders and remodelers mindful of '™aging in place'™ building practices.
Rated 5 based on 1 product reviews
Standard Pavers image

Standard Pavers - AZEK Pavers®

AZEK Pavers® are breaking the traditional mentality that landscape pavers must be made from concrete or clay. Made from up to 95% recycled materials, patented AZEK Pavers are the most technologically advanced and socially responsible paver alternatives in the industry. Using a patented grid system that dramatically reduces installation time, AZEK Pavers takes the frustration and difficulty out of manually setting and aligning heavy concrete pavers. AZEK Pavers contribute more toward LEED® certification than any other paver in the market - and 10 times more than recycled concrete pavers with fly ash. AZEK Pavers are the first composite material in the world made almost entirely of recycled content with the physical strength, durability and natural appearance to replace concrete. AZEK Pavers utilizes up to 95% post-consumer recycled materials (scrap tires and plastics), requires 94% less energy and releases 96% less carbon dioxide than the manufacturing of concrete pavers. Versatility and customization are the key attributes of AZEK Pavers. With five stone-like color options, you can mix-and-match your paver surface to create a truly unique design. Customize your project to match your personal style with one of many possible patterns, like Running Bond, Herringbone or Basketweave.
Rated 5 based on 1 product reviews
Permeable Pavers image

Permeable Pavers - AZEK Pavers®

AZEK Pavers® contribute more toward LEED® certification than any other paver in the market. A superior alternative to concrete permeable pavers, AZEK Pavers combined with an open-graded base can reduce runoff-generating impervious cover and decrease the rate and quantity of runoff. Paver joints are filled with small stones and independently tested at an infiltration rate of over 480 inches per hour. Using a patented grid system that dramatically reduces installation time, AZEK Pavers takes the frustration and difficulty out of manually setting and aligning heavy concrete pavers. AZEK Pavers are the first composite material in the world made almost entirely of recycled content with the physical strength, durability and natural appearance to replace concrete. Composite masonry utilizes up to 95% post-consumer recycled materials (scrap tires and plastics), requires 94% less energy and releases 96% less carbon dioxide than the manufacturing of concrete pavers.AMERICANS WITH DISABILITIES ACT (ADA) COMPLIANT Slip-resistant and manufactured with spacer lugs that are engineered to maintain a precise 0.275-inch space between pavers. This ensures that AZEK Composite Permeable Pavers can be installed according to ADA Accessibility Guidelines for Buildings and Facilities (ADAAG) #302.3, which calls for such spaces to be no greater than one-half inch wide.
Rated 5 based on 1 product reviews
Resurfacing Pavers image

Resurfacing Pavers - AZEK Pavers®

AZEK Resurfacing Pavers can revitalize your home by transforming an old concrete patio, walkway or deck into a low-maintenance, durable and premium aesthetic. AZEK Pavers® are breaking the traditional mentality that landscape pavers must be made from concrete or clay. Made from up to 95% recycled materials, patented AZEK Pavers are the most technologically advanced and socially responsible paver alternatives in the industry. AZEK Pavers contribute more toward LEED certification than any other paver in the market - and 10 times more than recycled concrete pavers with fly ash. Using a patented grid system that dramatically reduces installation time, AZEK Pavers takes the frustration and difficulty out of manually setting and aligning heavy concrete pavers.
Rated 5 based on 1 product reviews
Paver Colors image

Paver Colors - AZEK Pavers®

AZEK Pavers® are available in a variety of natural colors, each formulated to resist fading and provide years of brilliance. Color and finish will weather over a period of six months. This process may take considerably longer in areas of heavy shade or reduced sun exposure. Weathering is completely harmless and does not affect durability.
Rated 5 based on 1 product reviews
Paver Applications image

Paver Applications

Ground LandscapeGround PermeableResurface: Residential DeckResurface: ConcreteResurface: Flat Roof
Rated 5 based on 1 product reviews
Photo Gallery image

Photo Gallery

Browse Photos.
Rated 5 based on 1 product reviews