Create the ideal board and batten look for a variety of home styles; from the modern farmhouse look to the more rustic craftsman style home. Combine different sizing of AZEK board (sheet) and batten strips (narrow trim boards) or simply adjust the spacing to create unique patterns that add texture and shadows to a home's exterior. Completely rot-resistant, AZEK can be installed from the ground up to gable walls without the worry of damage from water unlike wood and other lesser building materials.
Request Product Samples, Click Here
AZEK Trim
AZEK® Trim has precise sealed edges on all 4 sides (S4S) and is ideal for applications such as window and door trim on the exterior of your house. Long known for the unequalled combination of Uniformity, Durability, Workability, and Beauty, AZEK Trim has the proven performance and confidence of a building code report ' ESR-1074.
AZEK Trim boards, available in trim, solid Cellular PVC sheets, Cellular PVC cornerboards, Cellular PVC beadboard as well as many other profiles, offer many reasons to choose AZEK Trim for your next exterior trim project. Using traditional tools and fasteners, AZEK Trim products can be worked just like wood ' even mitered, routed, and turned on a lathe. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves.
With a seam that will not open, AZEK® Cornerboards offer time savings during installation while providing an upscale look. Available in Traditional or rustic Frontier textures, AZEK Cornerboards are manufactured in several sizes and complement any housing exterior. AZEK Cornerboards are available with traditional square corners or with rabbeted corners.
AZEK PVC Sheets are the perfect trim product for applications such as pop-out bay windows, raised panels, dormers, soffits and any other trim project that requires trim that is more than 16 inches wide.
All AZEK Sheets are available in White only. Use with AZEK Adhesive.
Providing the perfect transition between the siding and trim, as well as assisting in water management, the two-piece AZEK Universal Skirt Board includes a reversible trimboard (Traditional/Frontier) that is routed to accept a proprietary universal siding interface.
Unlike other skirtboards, AZEK Universal Skirt Board will work equally well with a variety of siding products including fiber cement, vinyl, cedar shingles or wood.
The AZEK Integrated Drip Edge is designed to assist with water management efforts around windows and doors. The two-piece drip edge, which includes a reversible trimboard that can be used as Traditional smooth or Frontier texture, is routed to accept a drip edge designed to help channel water away from the window or door surround.
For easy installation atop windows and doors, the drip edge has an integrated nailing flange to reduce labor and installation time and costs. Once the drip edge snaps into the trimboard, it cannot be removed.
AZEK Moulding
Crown profiles provide a variety of application and aesthetic options. Traditionally used at the junction of a wall and ceiling, they can also be combined with other profiles to create classic build-outs and ornate decorative effects along the rake, above windows and doors, and at the capital and base of columns.
AZEK Mouldings are available in many of the most popular moulding profiles. AZEK products are known for longevity and durabillty. They won't split, crack or rot. They can be installed using traditional tools and fasteners and for custom applications, most AZEK Moulding products can be heat formed to create eye-catching curved moulding details.
Sill/Drip profiles can be used as a brick ledge or water table to separate two different material veneers. These profiles also offer architectural detail and assist with water management around doors, windows and cladding. Detail profiles are versatile profiles that may be used as a base shoe, inside corner moulding or to cover any veneer juncture/joint. They can also be used as detailed accents in larger build-outs above windows, doors or along the rake of a roof line.
Request Product Samples, Click Here
Casing profiles are decorative mouldings typically used flush against a wall, door or window to create surrounds. They can be used as a single moulding profile or combined with other profile styles to dramatically transform window and door aesthetics.
AZEK Siding
Create the ideal board and batten look for a variety of home styles; from the modern farmhouse look to the more rustic craftsman style home. Combine different sizing of AZEK board (sheet) and batten strips (narrow trim boards) or simply adjust the spacing to create unique patterns that add texture and shadows to a home's exterior. Completely rot-resistant, AZEK can be installed from the ground up to gable walls without the worry of damage from water unlike wood and other lesser building materials.
Request Product Samples, Click Here
All the timeless beauty of cedar siding without the constant maintenance. Made from a state-of-the-art proprietary engineered polymer, AZEK® Shingle matches the attractive texture of cedar shingles while adding the performance and low-maintenance benefits of rot-proof PVC building materials. Leveraging our innovative new PaintPro Technology, AZEK Shingle offers a rapid dry time, superior paint adhesion, and a painted finish that lasts without needing touch-ups or frequent maintenance. Delivering classic beauty with superior durability has never been so effortless.
Request Product Samples, Click Here
AZEK Trim with PaintPro Technology is a revolutionary development in cellular PVC trim from AZEK Building Products. PaintPro Trim has the same high-performance and low-maintenance benefits of Classic AZEK Trim, but has enhanced paintability to save time and money on installs. No primer or special prep needed. Get work finished faster thanks to quicker drying time. All PVC trim from AZEK is virtually impervious to moisture, providing lasting beauty with little maintenance. In addition, PVC trim with PaintPro Technology was engineered to have a superior paint bond to enhance long-term performance and reduce the need for frequent repainting. PaintPro won't rot, crack, warp, or chip and the PVC substrate is backed by the AZEK Lifetime Limited Warranty.
AZEK Cladding
AZEK Cladding delivers the full aesthetic experience of wood without the laborious, costly, and constant upkeep required with traditional lumber. Our one-of-a-kind capped polymer boards achieve a realistic wood look that lasts - that's why we back them with industry-leading warranties for both commercial and residential buildings. AZEK® Capped Polymer Cladding offers a wide range of color options, multiple board widths and offers both tongue-and-groove (closed-joint) and square shoulder boards (open-joint). With AZEK Cladding, you lock in exclusive application options for your uniquely beautiful design.
Request Product Samples, Click Here
Specialty Items
AZEK Beadboards have the same high-quality and lasting performance of other AZEK Trim and Moulding. Unlike wood, AZEK Beadboards resist moisture and insect damage and will not cup, rot, or split. Leave the constant maintenance of wood behind with beadboards that retain a like-new appearance despite the tests of time and weather. AZEK Beadboard is reversible with an edge and center bead on one side and a v-groove on the other, perfect for wainscoting and porch ceilings.
Discover the enduring beauty of our high-performance composite porch boards. Defined by durable polymer capping and nuanced grain patterns, these boards instantly amp up your home's curb appeal.
Request Product Samples, Click Here
AZEK Beadboard Edge and Center Bead (E & CB) is reversible with an edge and center bead on one side and a v-groove on the other, perfect for wainscoting and porch ceilings. It is also certified UL580 class 90 wind gust uplift-resistant. Ideal for use in coastal areas.
Request Product Samples, Click Here
Save time and money on installation with AZEK Beaded Sheets. Conveniently cover an area with a single beaded sheet instead of installing multiple beadboards. AZEK Beaded Sheets leave the constant maintenance of wood behind with the same high-quality and lasting performance of other AZEK Trim.
Request Product Samples, Click Here
AZEK Tongue and Groove profiles, available in shiplap and reversible WP4/nickel gap form factors, offer enhanced design and installation flexibility. Choose your own aesthetic; our profiles are equally suitable for horizontal and vertical orientation. Crisp, white semimatte finish complements all housing exteriors. Painting not required but certainly available as another appealing option.
Request Product Samples, Click Here
Low-maintenance AZEK Column Wrap, made of durable cellular PVC, is easy to install '™ even by just one person. It features three connected panels with press fit lock seams that, when folded together, wrap easily around the structural support. The fourth panel then locks into place and creates a tight and secure enclosure around the structural post. When completed, the AZEK Column Wrap provides a nicely finished smooth exterior surface. Interior corner details provide additional surface area to enhance the bonding between panels.
Request Product Samples, Click Here
Gently tapering edges add a layer of artisan beauty to columns while preserving the ease of installation from Classic AZEK Column Wraps. Four pre-cut panels have a friction-fit miter lock at each joint for secure assembly at right angles. Squaring corners included. Option to accessorize with additional decorative pieces that create a 3½" skirt at the cap and base of each column.
Request Product Samples, Click Here
A FULL 1 A1/4' THICK PVC BOARD SPECIALLY FORMULATED FOR THE FABRICATION, OEM, AND MILLING MARKETS.
Designed to be used whenever a thicker profile is needed, AZEK To Mill is perfect for use as a fabrication component. The consistent density of the AZEK To Mill PVC board and solid color offer a superior product for milling operations.
Made from moisture-resistant PVC to provide low-maintenance performance and designed to deliver enduring beauty, the Soffit System from AZEK Exteriors includes soffits (vented and non-vented), notched fascia and frieze boards. Each part easily fits together for simplified installation without specialized labor. All elements of the system are available in smooth Traditional finish.
The notched fascia board connects easily to either soffit profile to add architectural style while framing and protecting the roof edges.
Give your deck a finishing touch with TimberTech™ Fascia, available in all TimberTech colors to coordinate perfectly with your deck or accent color. Fascia boards come with a 25-year limited fade and stain and 25-year limited warranty for residential applications.
|
Fastening & Finishing Touches
Whatever deck style or colors you choose, TimberTech has engineered durable, reliable fastening options to make installation easy ' and the results attractive.
Adhesives
Clear, contact-style adhesive bonds with PVC in a fast working time. Ideal for securing joints. Creates a powerful and reliable material bond with no sanding or scraping required. Use AZEK Adhesive to connect trim when a tight compression is required, such as connecting trim end-to-end (scarf joints) and at corners (miter joints).
- White, two-part acrylic-based adhesive ideal for bonding AZEK to AZEK products; also bonds PVC to wood, metal, brick, vinyl, glass and other PVC
- Work time 4-7 minutes at 70°F after mixing with Qwik-Mixer; fully cures in 24 hours
- Fills nail holes and gaps up to 1/8"
- Requires Qwik-Mixer for easy mixing and dispensing
TimberTech Decking
AZEK Deck's Harvest Collection offers a pleasing palette of soft shades that complement the most popular siding colors. Many of these tried and true decking colors helped establish our unquestioned reputation for superior innovation and quailty.
Request Product Samples, Click Here
Install railing posts directly onto composite decks or concrete surfaces without 4″ x 4″ posts with a TimberTech™ Secure-Mount post. A six-inch adjustable top block allows for quick and easy extension from 36″ to 42″ posts. The optional deck mounting and leveling kit includes surface and bottom plates, leveling bolts, mounting bolts, washers, and nuts.
Request Product Samples, Click Here
|
AZEK Reserve Rail, a generously sized profile, is available in white and offers you the ability to customize your railing with four unique infill options: composite balusters, round and square aluminum balusters, cable and glass.
AZEK Reserve Rail offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Reserve Rail, with an extra wide toprail, is very durable and perfect for use with AZEK Deck and Porch. With AZEK Reserve Rail, it is now easier than ever to find the perfect PVC exterior railing system to offer a total low-maintenance outdoor living area.
AZEK® Deck's Vintage Collection sets a new standard in aesthetics, giving you a more realistic wood appearance than competing alternative decking products. With its rustic texture, rich colors and superior durability, the Vintage Collection will bring your dream outdoor living space to life.
Request Product Samples, Click Here
Designed to work exclusively with RadianceRail™, the TimberTech™ gate kit adds charm to your deck's entryway.
With unique color variations within each board, the Legacy Collection emulates the natural texture and integrity of authentic wood grain. Whether the chocolate and russet accents in Pecan, or the golden caramel grains running through Tigerwood, the colors in this collection capture the beauty of hand-scraped hardwood floors with a timeless and traditional aesthetic.
Enjoy the low-maintenance and lasting benefits of a tough TimberTech™ Deck:
- Tough: Proprietary composite core surrounded with a protective polymer shell on all 4 sides
- Enduring: Stands up to harsh weather; resists stains, scratches, and fading
- Durable: Resists mold, mildew, and moisture damage
- Beautiful: Popular hand-scraped look of indoor flooring
- Low-maintenance: No annual sealing or staining required for protection
- Protected: Comes with 25-year fade-and-stain and 25-year limited warranties
Request Product Samples, Click Here
AZEK Rail Trademark, a Colonial profile, is available in white and offers the ability to customize with four unique infill options; composite balusters, round and square aluminum balusters, cable and glass.
AZEK Rail Trademark offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Rail Trademark is very durable and perfect for use with AZEK Deck and Porch. With the sleek Trademark profile, it is now easier than ever to find the perfect PVC exterior railing system to offer a total low maintenance outdoor living area.
Coat the ends of your TimberTech® deck boards with our tried and true end coating. Tested to withstand the toughest environmental conditions, TimberTech end coating is formulated to work with all TimberTech deck boards. An 8 oz. bottle covers roughly 250 ends, and is easily applied with a brush or roller.
Request Product Samples, Click Here
|
Add safety along perimeter railing and stairways with this Americans with Disabilities Act-compliant hand rail.
|
The Terrain Decking Collection's earthy, adaptable tones embody the spirit of the outdoors. Whether with Brown Oak's warm chestnut notes or the subdued stormy gray tones of Stone Ash, a Terrain Collection deck will enrich the natural beauty of your outdoor space.
Enjoy the low-maintenance and lasting benefits of a tough TimberTech® Deck:
- Tough: Proprietary composite core surrounded with a protective polymer shell on all 4 sides
- Enduring: Stands up to harsh weather; resists stains, scratches, and fading
- Durable: Resists mold, mildew, and moisture damage
- Beautiful: Texturized to retain the integrity of real wood graining
- Low-maintenance: No annual sealing or staining required for protection
- Protected: Comes with 25-year fade-and-stain and 25-year limited warranties
Request Product Samples, Click Here
Bring the stunning design details of reclaimed wood with the charming yet modern tones to your deck. This decking features classic cathedral wood grain pattern is complemented by a rustic crosscut grain and matte finish. The dramatic, highly color-blended boards with cascading hues have highlights and lowlights in each board that varies from end-to-end and board-to-board making each deck one-of-a-kind.
Request Product Samples, Click Here
Once you've chosen your perfect AZEK Rail, enhance it with a variety of new AZEK lighting options. With AZEK Lighting, spending time on the deck can last all night.These LED lights lends a sense of added safety by illuminating steps and installs easily with AZEK Railing systems.
Showcasing a reclaimed wood look with distinct wire-brushed and cathedral grain patterning, plus moderate-to-heavy blending.
Request Product Samples, Click Here
Owning a great looking gate at home is now easy. The AZEK Gate Kit offers an affordable solution that can be used with AZEK Rail to create a beautiful railing gate that resembles a custom application.
Your AZEK Gate can be built to complement your deck or porch in either white or black.
Using the tested durability of AZEK Rail, the AZEK Gate Hardware is strong and sturdy without unattractive cross bracing.
Rise to the Top (of Your Deck) Make your deck's stairway complete with TimberTech™ Riser boards, available in all TimberTech colors to coordinate perfectly with your deck or accent color. Riser boards come with a 25-year limited fade and stain and 25-year limited warranty for residential applications.
Request Product Samples, Click Here
|
AZEK Rail''s Americans with Disabilities Act (ADA) Handrail System is a fully tested and code listed system that can be installed on new AZEK Rail projects or easily integrated into existing AZEK Rail designs. The retrofit capability is a key feature for builders and remodelers mindful of '™aging in place'™ building practices.
Create your profile and get the information you'll need to start using the free Deck Designer tool.
Ideal for second-story decks, TimberTech® DrySpace is an under-deck drainage system that collects and channels moisture from the spaces between planks. It is easily attached to new or existing deck joists, and comes in an off-white color that lightens and brightens the area under your deck with a crisp aesthetic. DrySpace is made of solid extruded vinyl for maximum strength, durability, and weather resistance, and comes with a 25-year limited warranty.
Request Product Samples, Click Here
|
AZEK Rail
AZEK Premier Rail, a classic Victorian profile, is available in five colors and offers the ability to customize with four unique infill options: composite balusters, round and square aluminum balusters, cable and glass.
AZEK Premier Rail offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Rail Premier is highly durable and perfect for use with AZEK Deck and Porch. With this popular handrail profile in five classic colors; it is now easier than ever to find the perfect PVC exterior railing system to offer a total low maintenance outdoor living area.
Enjoy the look of the most sought-after TimberTech® railing at a value-focused price point with RadianceRail Express. This look, reminiscent of traditional RadianceRail, pairs with 4″ x 4″ post sleeves and composite balusters in three color options for a quick and easy installation with the look and feel of solid painted wood.
|
For a more modern aesthetic complemented by a sleek, continuous top rail, Evolutions Rail Contemporary offers a linear, high-style look with low-maintenance sensibility.
|
- White, two-part acrylic-based adhesive ideal for bonding AZEK to AZEK products; also bonds PVC to wood, metal, brick, vinyl, glass and other PVC
- Work time 15-25 minutes at 70°F after mixing with Qwik-Mixer; fully cures in 24 hours
- Fill nail holes and gaps up to 1/2"
- Requires Qwik-Mixer for easy mixing and dispensing
Achieve the dramatic look of Evolutions Rail at a value-conscious price point. Evolutions Rail Builder offers clean, flat lines with affordable metal infills. Add a place to set drinks and incorporate color by topping your rail with TimberTech® deck boards.
Request Product Samples, Click Here
|
Impression Rail is an aluminum railing system with the look and feel of high-end wrought iron at an affordable price point with easy installation. Incorporate TimberTech® RadianceRail™ top rails and post sleeves for a more custom look.
Request Product Samples, Click Here
|
Use for expansion and contraction joints on PVC trim boards. Seals gaps around windows and doors. Slow curing, one-part, urethane-based sealant with high level of flexibility and elongation to absorb expansion and contraction from heat or cold.
- Premium-grade TiO2 pigments
- Resists long-term yellowing
- Allows ample work time
- 300 ml
TimberTech® Railing
With a traditional, high-end look, smooth lines, and hidden hardware, RadianceRail is the most popular TimberTech™ railing. Customize your timeless outdoor living space when you choose from six classic colors, mix and match posts, rail colors, and infill options.
|
AZEK Porch
AZEK Porch welcomes you home, and invites you to relax and take a break from the hectic trials of everyday life. The smooth surface and interlocking tongue and groove connection offers a timeless look that friends and neighbors will admire for years to come. AZEK Porch opens your door to five charming color options that look great paired with any housing exterior.
Deck Lighting
Add a delicate downlight effect on posts or near stairs with accent lights. Place them where subtle lighting is needed to improve visibility.
Mount in-deck lights to your deck's surface for an ambient glow. Place them around your deck's perimeter for outer glow and added safety.
Illuminate the edge of your deck with the soft glow of post cap lights. Add them easily to any RadianceRail™ or RadianceRail Express™ 4" and 5" posts.
Add safety and a soft glow to your stairs with riser lights, warming the path up to your outdoor living space.
Enjoy the subtle downlight of under-rail lights, hidden between balusters in the underside of your TimberTech™ top rail.