3M Air Barrier Products
3M Air Barrier Products
Vapor Permeable and Non-Permeable solutions
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

3M™ Air and Vapor Barrier - 3015

3M™ Air and Vapor Barrier 3015 is an air, moisture and water impermeable membrane with an aggressive, high-tack acrylic pressure sensitive adhesive that does not require the use of a primer on most construction surfaces.
Rated 5 based on 1 product reviews

3M™ Air Barrier - 3015VP

3M™ Air Barrier 3015VP is a self-adhered vapor permeable, air and water impermeable membrane with an aggressive acrylic adhesive and a breathable film. Primer not required on most construction surfaces.
Rated 5 based on 1 product reviews

3M™ Through Wall Flashing Tape - 3015TWF

Through Wall Flashing Tape 3015TWF Helps Reduce labor costs by up to 20%. Comes on an easy-to-handle roll that can be applied in just one step by a single applicator.
  • Help Reduce labor costs by up to 20%.
  • Hot and cold temperature application.
  • Durable film designed to withstand wear and tear.
  • No primer required.
  • UV resistant up to 24 months.
Rated 5 based on 1 product reviews