Through Wall Flashing Tape 3015TWF Helps Reduce labor costs by up to 20%. Comes on an easy-to-handle roll that can be applied in just one step by a single applicator. Help Reduce labor costs by up to 20%. Hot and cold temperature application. Durable film designed to withstand wear and tear. No primer required. UV resistant up to 24 months.
Rated 5 based on
1 product reviews