3M Fall Protection Business
CONTENT

3M™ DBI-SALA® Roofsafe Anchor and Cable System

The DBI-SALA® RoofSafe Anchor and Cable System is a multi-directional work restraint and fall arrest system designed for all types of roofing materials and structures.This innovative system provides a force management anchorage absorber that protects the integrity of the roof structure while providing optimum worker safety while working at heights.

  • Designed for up to 4 simultaneous workers
  • Span length of up to 50 feet, system length can be unlimited (*per design review)
  • Designed for standing seam, metal deck, built up and many other roof types


Rated 5 based on 1 product reviews

3M™ DBI-SALA® 8mm Permanent Horizontal Lifeline System

The DBI-SALA® 8mm Permanent Horizontal Lifeline System is well suited to modern building projects, refurbishments and can also be used for a wide range of industrial safety applications.This product line offers excellent functionality through it's free flowing bypass capability and can navigate corners and contours in building designs. For wide variety of use in floor, wall and overhead mount applications.


Wall and Floor Applications

  • Designed for use on modern building projects, refurbishments and industrial safety applications
  • Can be fitted to steel beams, concrete and brickwork
  • Suitable for use on older roof constructions in conjunction with fabricated anchor posts


Overhead Applications

  • Targeted to meet the needs of transport and industrial applications
  • Specifically designed for work at height on trains, trucks, aircraft, crane walkways and loading bays
  • Supports self-retracting lifelines and controlled rate descent devices up to 33.1 lbs.
  • Allows up to 200 ft. single span for one user and up to 100 ft. single span for multiple users


Rated 5 based on 1 product reviews

3M™ DBI-SALA® Roofsafe Rail System

The DBI-SALA® RoofSafe Rail System is an aluminum rail safety system best suited for modern building projects, inspection and maintenance on low and high slope metal roofs. The system offers exceptional functionality due to the innovative, hands free traveler. RoofSafe Rail is capable of navigating corners and changes of direction to provide complete design flexibility.

  • Designed for multiple users - up to a maximum of three per span
  • Minimal lifeline deflection - which reduces worker fall clearances
  • Can be used for fall restraint, work positioning and fall arrest applications.
  • Unobtrusive design, low profile and architecturally favored design
  • Color can be modified to meet building owner requirements


Rated 5 based on 1 product reviews

3M™ DBI-SALA® UniRail System

The UniRail system consists of a high grade, extruded aluminum rail and is best suited to for fall arrest or restraint in modern building projects; specifically, internal and external facade access, inspection and maintenance, including walkways and suspended gantries. The system includes a free-flowing carriage which is capable of navigating corners and contours in a building or structure to provide complete flexibility for the end user.

  • Designed for multiple users - up to a maximum of three per span
  • Minimal lifeline deflection - which reduces worker fall clearances
  • Can be used for fall restraint, work positioning and fall arrest applications.
  • Unobtrusive design, low profile and architecturally favored design
  • Color can be modified to meet building owner requirements
  • System can follow wide variety of corners and radii, allowing for a continuous system design enabling workers to maintain 100% tie-off.



Rated 5 based on 1 product reviews

Roof Top Anchor - For Standard Membrane Roofs - Model: 2100139

PRODUCT HIGHLIGHTS

  • Installs to standard membrane and built-up type roofs
  • For use on flat or sloped (up to 3:12 pitch)
  • Fastens through membrane, insulation and into metal, wood or concrete
  • Multiple fastener options available
  • Exclusive design offers fast installation
  • Complete with shroud offering maximum weather proofing
  • Aesthetic design compliments the roof
  • Thermal efficient design and construction
  • Load distributing design protects roof and user
  • Swiveling tie-off point for complete mobility
  • Compatible with various fall arrest connecting systems
  • Multi-person use with horizontal lifeline system


Rated 5 based on 1 product reviews

Roof Top Anchor - For PVC Roofs - Model: 2100140

PRODUCT HIGHLIGHTS

  • Installs to single ply PVC membrane and built-up type roofs
  • For use on flat or sloped (up to 3:12 pitch)
  • Fastens through membrane, insulation and into metal, wood or concrete
  • Multiple fastener options available
  • Exclusive design offers fast installation
  • Complete with shroud for PVC roofs offering maximum weather proofing
  • Aesthetic design compliments the roof
  • Thermal efficient design and construction
  • Load distributing design protects roof and user
  • Swiveling tie-off point for complete mobility
  • Compatible with various fall arrest connecting systems
  • Multi-person use with horizontal lifeline system


Rated 5 based on 1 product reviews

Roof Top Anchor - For Bitumin Roofs - Model: 2100142

PRODUCT HIGHLIGHTS

  • Installs to single ply bitumin membrane and built-up type roofs
  • For use on flat or sloped (up to 3:12 pitch)
  • Fastens through membrane, insulation and into metal, wood or concrete
  • Multiple fastener options available
  • Exclusive design offers fast installation
  • Complete with shroud for bitumin offering maximum weather proofing
  • Aesthetic design compliments the roof
  • Thermal efficient design and construction
  • Load distributing design protects roof and user
  • Swiveling tie-off point for complete mobility
  • Compatible with various fall arrest connecting systems
  • Multi-person use with horizontal lifeline system


Rated 5 based on 1 product reviews

Roof Top Anchor - For Standing Seam Roofs - Model: 2100138

PRODUCT HIGHLIGHTS

  • Installs to flat or low sloped aluminum, steel or stainless steel standing seam roofs
  • Multiple clamp kit options available (order separately)
  • Fits seam centers of 15.75" (400mm) x 11.8" (300mm)
  • Corrosion resistant construction
  • Load distributing design protects roof and user
  • Swiveling tie-off point for complete mobility
  • Compatible with various fall arrest connecting systems
  • Multi-person use with horizontal lifeline system


Rated 5 based on 1 product reviews

Roof Top Anchor - For Metal, Concrete, Wood Roofs - Model: 2100133

PRODUCT HIGHLIGHTS

  • Installs to 24 gauge or thicker metal, 5/8" (1.6cm) wood and 3,000 PSI (21 MPa) concrete roofs
  • Accommodates roof ribs 10-20 in. (25.4-50.1cm) apart in 1 in. (2.5cm) increments
  • For use on flat or sloped (up to 3:12 pitch) roof decks
  • Multiple fastener options available
  • Extremely fast and efficient installation
  • Unique load distributing design protects roof and user
  • Swiveling tie-off point for complete mobility
  • Corrosion resistant construction and coating
  • Compatible with various fall arrest connecting systems
  • Multi-person use with horizontal lifeline system


Rated 5 based on 1 product reviews

EZ-Lite™ Guardrail System

PRODUCT HIGHLIGHTS

  • Passive fall protection barrier for leading edges or internal openings
  • Ideal for walk-in coolers and other internal structures
  • Designed for simple, safe and fast installation
  • Cost effective solution allows facilities to replicate across multiple sites
  • Attaches to 26 gauge or thicker sheet metal
  • Modifiable on-site
  • Adjustable Gate Location
  • Post Assembly (model 7900092)
  • Intermediate Base and Hardware Kit (model 7900091)
  • Corner Base and Hardware Kit (model 7900090)
  • Chain Gate Assembly and Hardware Kit (model 7900093)
  • Mid-Rail Cable (50 ft..-XX__{__XX-.15m) model 7900089, 100 ft. .-XX__{__XX-.30m.-XX__}__XX-. model 7900094)
  • Mid-Rail Cable Hardware Kit (7900088)
  • Supply your own top-rail and toe board rail materials


Rated 5 based on 1 product reviews

Portable Guardrail - Model: 7900061

PRODUCT HIGHLIGHTS

  • 6 ft. (1.8 m) guardrail section, powder coated steel.
  • Free-standing guardrail system doesn't require attachment to surface
  • Built-in rail and toe board receptablces on base (order separately)
  • Base has integral rubber pad
  • Ergonmic handles are formed into base
  • Simple set-screw design
  • Compact and lightweight design
  • Various lengths and individual components are available



Rated 5 based on 1 product reviews

Portable Guardrail Roof Hatch Kit - Model: 7900008

PRODUCT HIGHLIGHTS

  • Guardrail roof hatch kit, powder coated
  • Four guardrail bases (model 7900060)
  • Three 6 ft. (1.8 m) guardrail sections (model 7900061)
  • Three rail splice kits to customize length
  • One swing gate (model 7900007)
  • Free-standing guardrail system doesn't require attachment to surface
  • Simple set-screw design
  • Compact and lightweight design
  • Various lengths and individual components are available


Rated 5 based on 1 product reviews

Lad-Saf™ Top Bracket for Fixed Ladder - Model: 6116280

PRODUCT HIGHLIGHTS


  • Top bracket for Lad-Saf™ fixed ladder safety system up to 499 ft. (152.1 m)
  • User installed system is fast, easy and safe
  • Extremely rugged and corrosion resistant galvanized construction
  • Built-in energy absorber protects user and structure
  • Complete system accomodates up to 4 workers at one time
  • Customizable to suit almost any application
  • Equipped with i-Safe™ and system ID tag
  • Order bottom bracket, cable, cable guide and sleeve separately


Rated 5 based on 1 product reviews

Lad-Saf™ Galvanized Cable Lifeline - 1x7 - Model: 6110050

PRODUCT HIGHLIGHTS

  • 3/8" (9.5 mm) galvanized cable lifeline
  • Last 3 digits in part number detail length in feet
  • High strength solid core construction
  • 1x7 strand type configuration
  • Extremely rugged and corrosion resistant galvanized construction
  • User installed system is fast, easy and safe
  • Order top and bottom brackets, cable guides and sleeve separately


Rated 5 based on 1 product reviews

Lad-Saf™ Cable Guide for Fixed Ladder - Model: 6100400

PRODUCT HIGHLIGHTS

  • Bypassable intermediate cable guide for Lad-Saf(TM) fixed ladder safety system
  • For systems up to 199 ft. (60.6 m) in length
  • Fits rungs up to 1-1/8" (2.85 cm) diameter
  • One guide is needed every 25 ft. (7.6 m)
  • Non-metalic guide prevents metal-to-metal contact
  • Extremely rugged and corrosion resistant galvanized mounting hardware
  • Fast, easy and safe installation
  • Order top and bottom brackets, cable and sleeve separately


Rated 5 based on 1 product reviews

Lad-Saf™ X2 Detachable Cable Sleeve - Model: 6160030

PRODUCT HIGHLIGHTS

  • Sleeve for Lad-Saf™ fixed ladder safety system
  • For use on 3/8" (9.5 mm) and 5/16" (8 mm) 1x7 or 7x19 solid core cable
  • Mobile design follows user for convenient climbing protection
  • Easy to install and detach anywhere along lifeline
  • Mechanical and inertial locking system stops falls within inches
  • Built-in energy absorber and fall indicator
  • Anti-inversion feature prevents incorrect installation
  • Saflok™ steel carabiner for secure connection to harness
  • Extremely rugged and corrosion resistant construction
  • Extremely compact, lightweight design
  • Order top and bottom brackets, cable and guides separately


Rated 5 based on 1 product reviews

Lad-Saf™ Bottom Bracket for Fixed Ladder - Model: 6100090

PRODUCT HIGHLIGHTS

  • Bottom bracket for Lad-Saf™ fixed ladder safety system
  • User installed system is fast, easy and safe
  • Extremely rugged and corrosion resistant galvanized construction
  • Built-in cable tension system
  • Complete system accomodates up to 4 workers at one time
  • Customizable to suit almost any application
  • Order top bracket, cable, cable guide and sleeve separately


Rated 5 based on 1 product reviews

Lad-Saf™ Ladder Gate - Model: 5901980

PRODUCT HIGHLIGHTS

  • Allows easy access by authorized personnel while preventing unauthorized use
  • Heavy guage aluminum shield
  • Galvanized braces and hardware
  • Continuous heavy duty piano hinge
  • Fast and easy bolt-on bracket installation
  • Built-in latch for padlock use


Rated 5 based on 1 product reviews

Rollgliss™ R550 Rescue and Descent Device - Model: 3327100

PRODUCT HIGHLIGHTS

  • Emergency rescue and evacuation from a wide variety of elevated work areas
  • Fully automatic controlled descent
  • Bidirectional design enables multiple rescues
  • Built-in rescue lifting wheel
  • 100 ft. (30.5 m) 3/8" (9.5 mm) kernmantle rope lifeline
  • Rated for up to 1,640 ft. (500 m) height for one user, 575 ft. (175 m) for two users
  • Compact and lightweight design
  • High strength corrosion resistant construction
  • Integrated rope ears
  • Dual brake design
  • Equipped with i-Safe™
  • Kit also contains 4 ft. (1.2m) anchor sling, two carabiners and carrying bag
  • Other standard and custom lengths are available
  • Models also available without lifting wheel or add a humidity case.


Rated 5 based on 1 product reviews

Rollgliss™ R520 Rescue and Descent Device - Model: 3305041

PRODUCT HIGHLIGHTS

  • Emergency rescue and evacuation from a wide variety of elevated work areas
  • Fully automatic controlled descent
  • Bidirectional design enables multiple rescues
  • 100 ft. (30 m) 3/8" (9.5 mm) kernmantle rope lifeline
  • Dual redundant brake systems
  • Integrated rope control ears
  • Extremely compact and lightweight design
  • High strength corrosion resistant construction
  • Kit also contains 1 anchor sling, 1 carabiner and carrying bag
  • Equipped with i-Safe™
  • Other lengths available up to 500 ft. (152 m) height


Rated 5 based on 1 product reviews

Rollgliss™ RPD Rescue Positioning Device - 3:1 Ratio - Model: 3600100

PRODUCT HIGHLIGHTS

  • Rescue system with raising, lowering and positioning functions
  • Manually controlled ascent and descent
  • Integrated lock-out mechansim
  • 100 ft. (30 m) 3/8" (9.5 mm) kernmantle rope lifeline
  • 3:1 lifting ratio configuration (4:1 also available)
  • Extremely easy to use pre-rigged system
  • Unique speed sensing braking system
  • Compact and lightweight design
  • High strength corrosion resistant construction
  • Kit also contains anchor slings, 2 carabiners and carrying bag
  • Equipped with i-Safe™
  • Other lengths up to 450 ft. (137.2 m) available to suit your specific worksite needs.


Rated 5 based on 1 product reviews