Artistic Skylight Domes Ltd.
CONTENT

Residential Skylights

Our residential product line offers a variety of options ranging from economical to luxury choices to best suit your style and needs. No matter your requirements our skylights are guaranteed to add natural daylight and open sky views to any part of your home.
Rated 5 based on 1 product reviews

Commercial Skylights

Our commercial product line offers a variety of options ranging from high-security options to more luxury, aesthetically pleasing options. No matter your requirements our skylights are sure to meet your needs and are guaranteed to add natural daylight and open sky views to any part of your commercial, institutional or industrial project.
Rated 5 based on 1 product reviews

Prefabricated Aluminum Curb with Vinyl Skylight - Model CL

Features: Glazing available in sealed double or triple acrylic domes of clear, white, bronze Vinyl curb is a rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) Retaining cap frame shall be extruded, mill finish (optional baked enamel) Curb shall be 9'" high (optional 12'") mill finish aluminum, 2 pieces construction of 0.50 outer wall and inner wall, with 2'" thick fiber glass insulation and 3'" aluminum mounting flange
Rated 5 based on 1 product reviews

Prefabricated Aluminum Curb with Frost-Free Commercial Skylight - Model-CL-FF

Features: Pyramid skylight with aluminum curb frame and vinly thermal break Available in sealed double acrylic pyramids ( or sealed triple pyramids) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy Curb shall be 9'" high (optional 12'") mill finish aluminum, 2 pieces construction of 0.50 outer wall and inner wall, with 2'" thick fiber glass insulation and 3'" aluminum mounting flange
Rated 5 based on 1 product reviews

Frost-Free Commercial Dome Curb Mount Skylight - Model FF

Dome Skylight Features: Sealed double acrylic dome skylight ( or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy .
Rated 5 based on 1 product reviews

Dome Curb Mount Skylight (Slope roof detail) - Model FF

Features: Commercial slope roof skylight dome Available in sealed double acrylic domes ( or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy
Rated 5 based on 1 product reviews

Dome Curb Mount Skylight (Flat roof detail) - Model FF (Wide Curb)

Features: (Wide Curb Commercial Roof Window) Available in sealed double acrylic domes ( or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy
Rated 5 based on 1 product reviews

Frost-Free Commercial Glass Curb Mount Skylight - Model G-FF

Features: Curb mount Model G-FF is designed for mounting on roofs with minimum 3:12 pitch Consisting of corrosion resistant extruded aluminum curb frame
Rated 5 based on 1 product reviews

Removable Frost-Free Commercial Curb Mount Skylight - Model R-FF

Features: Acrylic Dome Skylights Available in sealed double acrylic domes (or sealed triple domes) skylight of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame, 6063-T5 alloy, with heliarc welded corners Curb frame shall have an extruded rigid vinyl thermal break which incorporates a 5 degree slope condensation gutter with drainage to exterior Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy Comes complete with stainless steel lockable catch
Rated 5 based on 1 product reviews

Architectural Glass Pyramid Skylight (Point) - Model G-P-CF-FF

Features: Custom configured skylight having a variable pitch between 15 deg. and 85 deg. Glass glazing/performance:
Rated 5 based on 1 product reviews

Structural Pyramid Skylight (hip end) - Model G-CU-P-CF-FF

Features: Custom configured skylight having a variable pitch between 15 deg. and 85 deg. Glass glazing/performance:
Rated 5 based on 1 product reviews

Butted Skylight - Model FF-Butted

Features: FF-Butted are suitable for use on flat roofs, providing flexibility to obtain openings by joining two or more skylights in a grid format Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze
Rated 5 based on 1 product reviews

Butted Skylight - G-FF-Butted

Features: FF-Butted are suitable for use on flat roofs, providing flexibility to obtain openings by joining two or more skylights in a grid format Glass glazing/performance
Rated 5 based on 1 product reviews

Acrylic Barrel Vault Continuous Skylight - Model CU-FF-DE

Features: Glazing shall consist of, double acrylic dome ends and curved centre drapes of clear, bronze, or grey Consisting of corrosion resistant extruded aluminum curb frame, 6063-T5 alloy, with heliarc welded corner
Rated 5 based on 1 product reviews

Clustered Dome Skylight - Model FF

Features: FF-Clustered are suitable for use on flat roofs, providing flexibility to obtain openings by joining two or more skylights in a grid format Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze Glass options/performance
Rated 5 based on 1 product reviews

Circular Dome Wall Mounted Skylight - Model CWM

Features: Available in sealed double acrylic domes ( or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break and sloped condensation gutter with drainage to exterior Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy Skylights windows
Rated 5 based on 1 product reviews

Circular Glass Curb Mount Skylight - Model CCM

Features: Available in sealed double acrylic domes ( or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break and sloped condensation gutter with drainage to exterior Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy Available for tubular skylight
Rated 5 based on 1 product reviews

Circular Dome Curb Mount Skylight with Aluminum Curb - Model C

Features: Glazing available in sealed double or triple acrylic domes of clear, white, bronze Vinyl curb is a rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) Retaining cap frame shall be extruded, mill finish (optional baked enamel) Curb shall be 9'" high (optional 12'") mill finish aluminum, 2 pieces construction of 0.50 outer wall and inner wall, with 2'" thick fiber glass insulation and 3'" aluminum mounting flange Can be tubular skylight.
Rated 5 based on 1 product reviews

Pyramid Curb Mount Skylight (Thermoformed Acrylic) - Model P-PVCCM

Features: Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish aluminum alloy (optional baked enamel)
Rated 5 based on 1 product reviews

Frost-Free Commercial Pyramid Curb Mount Skylight (Thermoformed Acrylic) - Model P-FF

Features: Acrylic Pyramid Skylights Double acrylic pyramids skylight ( or sealed triple pyramids) Available in clear, white, bronze colors. Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy
Rated 5 based on 1 product reviews

Frost-Free Commercial Pyramid Curb Mount Skylight (Thermoformed Acrylic) - Model P-PVCCM (Ridge-Hip End)

Features: Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish aluminum alloy (optional baked enamel)
Rated 5 based on 1 product reviews

Pyramid Curbmount Skylight with Aluminum Curb (Thermoformed Acrylic) - Model P-CL

Features: Glazing available in sealed double or triple acrylic pyramids of clear, white, bronze Vinyl curb is a rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) Retaining cap frame shall be extruded, mill finish (optional baked enamel) Curb shall be 9'" high (optional 12'") mill finish aluminum, 2 pieces construction of 0.50 outer wall and inner wall, with 2'" thick fiber glass insulation and 3'" aluminum mounting flange
Rated 5 based on 1 product reviews

Hatchlite (for flat roofs) - Model HL-CL-FF

Features: Available in sealed double acrylic domes ( or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break (to prevent thermal transfer to interior of building, superior in thermal conductivity to aluminum) Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy Curb shall be 9'" high (optional 12'") mill finish aluminum, 2 pieces construction of 0.50 outer wall and inner wall, with 2'" thick fiber glass insulation and 3'" aluminum mounting flange This model is fully operational to 70 degrees, controlled by two (2) gas cylinders and grab handle. Hatch shall lock with two spring latch bolts Option for Egress Window
Rated 5 based on 1 product reviews

Skylight (Lean To) - Model CU-FF

Features: Glazing options are of single or double acrylic of clear, bronze, or grey for vertical ends and Curved centre drapes Incorporating corrosion resistant extruded aluminum curb frame, 6063-T5 alloy, with heliarc welded corner
Rated 5 based on 1 product reviews

Continuous Lean-To Glass Skylight - Model G-CU

Features: Custom configured skylight having a variable pitch between 15 deg and 85 deg Glass glazing/performance:
Rated 5 based on 1 product reviews

Glass Curb Mount Skylight (slope roof) - Model G-PVCCM

Features: Curb mount Model G-PVCCM is designed for mounting on roofs with minimum 3:12 pitch Vinyl curb is a rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum)
Rated 5 based on 1 product reviews

Glass Self Flashing Skylight (for sloped roof) - Model G-SR

Features: Available in single or sealed double glazed glass of: Insulated clear tempered (optional Low E, Argon gas-filled) Insulated bronze, blue, gray, and green tempered (optional Low E and Argon gas-filled) Heat Mirror Reflective tempered over laminated glass is also available to meet Building codes in different areas. Glass is non-combustible Consisting of corrosion resistant extruded aluminum base frame Base frame shall have a 2'" thermal insulation and an extruded rigid vinyl thermal break frame Retaining cap frame shall be extruded, mill finish aluminum alloy (optional baked enamel)
Rated 5 based on 1 product reviews

Glass Self-Flashing Skylight (for sloped roof) - Model G-PVCSR

Features: Available in single or sealed double glazed glass of: Insulated clear tempered (optional Low E, Argon gas-filled) Insulated bronze, blue, gray, and green tempered (optional Low E and Argon gas-filled) Heat Mirror Reflective tempered over laminated glass is also available to meet Building codes in different areas. Glass is non-combustible The skylight shall consist of rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) which incorporates a high capacity, 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal and a 3'" mounting flange Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy
Rated 5 based on 1 product reviews

Glass Curb Mount Skylight (flat roof) - GV-PVCSR

Features: The skylight shall consist of rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) which incorporates a high capacity, 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal and a 3'" mounting flange mill finish (optional baked enamel) , 6063-T5 aluminum alloy with heliarc welded corners Incorporating a heavy duty corrosion resistant chain drive operating mechanism, pin pivot hinge system and removable insect screen Optional 6'-10' manual or electric extension poles Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy Options for Remote controlled and Rain sensor are available Glass options/performance:
Rated 5 based on 1 product reviews

Glass Curb Mount Skylight (Wide Roof) - Model GV-PVCCM

Features: Designed for mounting on roofs with minimum 3:12 pitch Vinyl curb is a rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) Incorporating a heavy duty corrosion resistant chain drive operating mechanism, pin pivot hinge system and removable insect screen
Rated 5 based on 1 product reviews

Dome Curb Mount Venting Skylight - Model EV_PVCCM

Remote controlled and rain sensor options Skylight motorization technical information
Rated 5 based on 1 product reviews

Pyramid Curb Mount Skylight (Thermoformed Acrylic) - Model P-PVCCM

Features: Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish aluminum alloy (optional baked enamel)
Rated 5 based on 1 product reviews

Pyramid Curb Mount Skylight (Thermoformed Acrylic) - Model P-PVCCM (Ridge-Hip End)

Features: Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break Retaining cap frame shall be extruded, mill finish aluminum alloy (optional baked enamel)
Rated 5 based on 1 product reviews

Dome Curb Mount Venting Skylight - Model EGV-PVCCM

Remote controlled and rain sensor options Skylight motorization technical information
Rated 5 based on 1 product reviews

Fixed Dome Aluminum Self Flashing Skylight - Model SR

Features: Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze, grey Consisting of corrosion resistant extruded aluminum curb frame, 3'" aluminum mounting flange
Rated 5 based on 1 product reviews

Venting Dome Self-Flashing Skylight - Model V-PVCSR

Features: The skylight shall consist of rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) which incorporates a high capacity, 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal and a 3'" mounting flange mill finish (optional baked enamel), 6063-T5 aluminum alloy with heliarc welded corners
Rated 5 based on 1 product reviews

Dome Self Flashing Skylight (for sloped roof) - Model PVCSR

Features: Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze, grey The skylight shall consist of rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) which incorporates a high capacity, 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal and a 3'" mounting flange
Rated 5 based on 1 product reviews

E-GRESS Frost-Free Roof Hatch Skylight - Model HL-FF

Features: Available in sealed double acrylic domes (or sealed triple domes) of clear, white, bronze Vinyl curb is a rigid high-impact extruded vinyl curb frame (superior in thermal conductivity to aluminum) Retaining cap frame shall be extruded, mill finish (optional baked enamel) Consisting of corrosion resistant extruded aluminum curb frame, 6063-T5 alloy, with heliarc welded corners This model is fully operational to 70 degrees, controlled by two #30 gas cylinders and grab handle.Two spring latch bolts locks the hatch securely.
Rated 5 based on 1 product reviews