D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
press releases
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

Child Safety Gate Latch with Electronic Alarms
• Gate latch and gate alarm in one, convenient product
• Easy installation: no special tools or electricians required
• Designed to fit all square post gate applications
• Fits to most metal, wood or vinyl gates
• At-a-glance Locked/Unlocked indicator
• Visual unlatched alarm and audible unlatched alarm
• Long-life lithium battery included
• Vertically and horizontally adjustable
• Key lockable: can be rekeyed (by locksmith) to match house doors
• Meets all International Standards for pool gates
• Round post adapter kit sold separately
• Limited Lifetime Warranty (2 Year warranty on alarm unit)

 

Rated 5 based on 1 product reviews
VIDEOS
COMPANY OVERVIEW

D&D Technologies is a company dedicated to the design and manufacture of quality, state-of the-art gate latches, locks and hinges.

D&D Technologies is the recognized leader in safety and hi-performance gate hardware globally providing the broadest range of gate hardware for every application. D&D Technologies produces over 350 gate hardware products and has over 30 years of experience in the gate hardware industry, and our Australian-made products are sold worldwide.

D&D gained international recognition with its ground-breaking MagnaLatch® magnetic child safety gate latch for swimming pool and other child safety gates, winning several prestigious design awards for its revolutionary design. Since then, D&D has expanded operations and continues to grow its product range, delivering innovative safety, privacy and security gate hardware solutions. All D&D products are manufactured to the highest standards under the internationally recognized ISO 9001 Quality Assurance System, which governs the design and manufacture of all our products.

It's our policy to work closely with the fencing and locksmith industries, as well as safety groups and community organization worldwide. It's only by evaluating and acting on this co-operation and feedback that we're able to deliver products that fully satisfy our customers' needs.

ALL PRODUCTS

Gate Latches & Locks  

Privacy and Security Gate Latch
• Operates and locks from both sides of gate
•  New ‘fitting jig’ provides easier, faster installation
• New ball-joint Connecting Rod simplifies installation
• Two latch-bolt lengths (models) for different gates
• Requires only one drilled hole through post
• Keyed-alike or keyed different options
• Dual 6-pin locks can be rekeyed to match doors etc.
• Includes 5” & 6” (125 & 150mm) rods (spare if needed)
• Vertically & horizontally adjustable
• Industrial-strength polymer construction
• 316 marine-grade stainless components
• Fits fence posts 1½–6” (38–150mm) deep
• Minimum post width 1½” (38mm)

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Magnetic, Push/Pull Gate Lock
• Operates and locks from both sides of the gate
• D&D-patented magnetic latching
• Keyed-alike or keyed different
• Can be rekeyed (by locksmith) to match other door locks
• Vertical & horizontal adjustment
• No visible fasteners (Black trim covers standard)
• Matching metallic trim covers available
 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

NEW Medium Security Gate Latch
• Easy installation: drill one hole through post
• Fits posts 1-6" deep (includes 5" and 6" connector rods)
• Keyed-different: 200 key combinations
• Vertical and horizontal adjustment for reliable latching
• Significantly shorter latch bolt to suit wall-mounted latch posts
• Made from industrial-strength polymer (no rusting, binding or staining)
• 316 marine-grade stainless components
• Reversible mounting for right- or left-handed installation

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Self-locking Security Gate Latch
• Automatically locks when gate closes
• Requires a key to enter and exit
• Operates from both sides of gate
• Can be rekeyed (by locksmith) to match door locks
• Fits fence posts up to 6"deep
• Vertically and horizontally adjustable
• Super-strong engineering polymer
• 316 marine-grade stainless steel components

 

Rated 5 based on 1 product reviews
CATALOGS

General-purpose Gate Latch
• Ideal latch for home and garden gates (non safety)
• Key lockable - no need for padlocks or chains
• With or without EAK (External Access Kit)
Note: EAK button does not lock the main latch simultaneously
• Quick and easy to install on all gate materials
• Strong polymer design will not rust or stain
• 316 Marine-grade stainless steel components
• Vertically and horizontally adjustable
• Round-post model available

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Round Post Latch + External Access Kit (EAK)
• Designated model for round posts
• Ideal for chain link gates like tennis courts, etc.
• Key-lockable convenience
• Operates and locks from both sides of the gate
• Optional: push-button External Access Kit (EAK)
Note: EAK button does not lock the main latch simultaneously
• Super-strong polymer construction
• 316-grade stainless steel components
• Won't rust, bind, sag or stain
• Vertically and horizontally adjustable
• Tested to over 200,000 closures

 

Rated 5 based on 1 product reviews
CATALOGS

Child Safety Gate Latch with Electronic Alarms
• Gate latch and gate alarm in one, convenient product
• Easy installation: no special tools or electricians required
• Designed to fit all square post gate applications
• Fits to most metal, wood or vinyl gates
• At-a-glance Locked/Unlocked indicator
• Visual unlatched alarm and audible unlatched alarm
• Long-life lithium battery included
• Vertically and horizontally adjustable
• Key lockable: can be rekeyed (by locksmith) to match house doors
• Meets all International Standards for pool gates
• Round post adapter kit sold separately
• Limited Lifetime Warranty (2 Year warranty on alarm unit)

 

Rated 5 based on 1 product reviews
VIDEOS

Alarmed Latch - Ideal for Pet and Side Gates
• Gate latch & gate alarm in one, convenient product
• Ideal for pet gates, front gates, side & perimeter gates
• Easy installation: no special tools or electricians required
• Designed to fit all square post gate applications
• Fits to most metal, wood or vinyl gates
• At-a-glance Locked/Unlocked indicator
• Visual unlatched alarm and audible unlatched alarm
• Long-life lithium battery included
• Vertically and horizontally adjustable
• Key lockable: can be rekeyed (by locksmith) to match house doors
• Round post adapter sold separately
• Lifetime Warranty (2 Year warranty on alarm unit)
 

Rated 5 based on 1 product reviews
VIDEOS

Magnetically Triggered Latch with Glass Gate Stop
• Key-lockable and non-lockable models
• Model for round-post-to-glass gates
• For glass thickness of5/16 or 11/4" (8 or 10mm)
• Designed to fit 2" (50mm) round post to glass gates
• Vertically and horizontally adjustable
• Stylish dress caps - no visible fasteners
• Small & unobtrusive - easy to install
• Will not rust or corrode
• Meets all U.S. Standards for pool gates

 

Rated 5 based on 1 product reviews

Accessory to convert MagnaLatch to round post application
• Suitable for all “Series 3" and ALERT Top and Vertical Pull models
• Kit contains various round-post shims to suit post dimensions
• Gate Frame Diameter: 1 3/8" and 1 5/8" (35 and 48-51mm)
• Post Diameter: 1.88-2", 2 ½" and 2 7/8" (48-51mm, 63mm and 73mm)
• Lifetime Warranty

 

Rated 5 based on 1 product reviews

The Original Magnetic Child & Pool Safety Gate Latch
• Improved, stylish “Series 3" design
• Industry leading magnetic latching technology
• Visual indicator shows Locked/Unlocked status
• New, higher-security lock cylinder (rekeyable to doors)
• Superior performance in extreme climates
• Vertically and horizontally adjustable
• Indicator marks show if adjustment is required
• Meets all international standards for pool gates
• Lifetime Warranty

 

Rated 5 based on 1 product reviews
BIM VIDEOS

For Pet and Other Household Gates
• Improved, stylish “Series 3" design
• Industry leading magnetic latching technology
• Visual indicator shows Locked/Unlocked status
• New, higher-security lock cylinder (rekeyable to doors)
• Superior performance in extreme climates
• Vertically and horizontally adjustable
• Indicator marks show if adjustment is required
• Lifetime Warranty

 

Rated 5 based on 1 product reviews
BIM VIDEOS

General-Purpose, Magnetic Gate Latch
• Proven, reliable magnetic latching
• Available with or without lock cylinder
• Stylish dress-caps, no visible fasteners
• Model for glass pool gates available
• Vertically and horizontally adjustable
• Will not rust or corrode
• Meets all Inaternational Standards for pool gates
• Lifetime Warranty

 

Rated 5 based on 1 product reviews
VIDEOS

Magnetic side-pull latch
• Reliable magnetic latching
• 316 marine-grade stainless steel
• Corrosion resistant latch bolt
• No visible fasteners (blind fixing from rear)
• Polished or Brushed surface finishes
• Lifetime Warranty

 

Rated 5 based on 1 product reviews

Quality, high-security lock
• 316-grade stainless steel quality
• Won't rust, corrode or stain
• Resistant to tampering & hacksawing
• Fits left- & right-handed doors & gates
• Face-mount or side-mount models available

 

Rated 5 based on 1 product reviews

Powder Coated Latch for Wood or Vinyl Gates
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Standard to narrow side legs
• Stainless Steel fasteners included
• Padlockable on both sides
• Allows entry from both sides
• Reversible mounting (right or left handed installation)

 

Rated 5 based on 1 product reviews

Powder Coated Latch for Wood or Vinyl Gates

• Integrated latch spring
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Standard to narrow side legs
• Stainless Steel fasteners included
• Padlockable on both sides
• Allows entry from both sides
• Reversible mounting (right or left handed installation)

 

Rated 5 based on 1 product reviews

Toggle-Style, General-Purpose Gate Latch
• Automatically compensates for gate sag
• Fits all square posts and gate frames
• Adjustable vertically and horizontally
• Padlockable, with padlock storage feature, (padlock not included)
• Manufactured from super-strong engineering polymer
• Stainless steel components ensures no rust
• Lifetime Warranty

 

Rated 5 based on 1 product reviews
VIDEOS

Stainless Steel, Powder-Coated Latch
• Includes decorative handle accessory
• Thicker gauge steel improves overall strength and durability
• Unique features automatically compensate for gate sag
• Overcome ground settling with vertical and horizontal adjustment
• Corrosion resistant with the most complete finish coverage on the market
• Strikers heads designed to prevent the bolt from slipping through the latch

 

Rated 5 based on 1 product reviews

Stainless Steel, Powder-Coated Latch

• For left or right handed, in-swing or out-swing gates
• Self-latching and padlockable
• Can be released from opposite side using wire
• Heavy gauge steel construction
• Superior powder-coat finish & corrosion resistance
• Weatherguard™ treated fasteners included

 

Rated 5 based on 1 product reviews

Round rail loop latch for wood gates
• Easily secure your round/split rail gates with a simple throw of the latch
• Thicker gauge steel improves overall strength and durability
• Zinc plating provides long lasting rust and corrosion protection
• Reversible to work on either left hand or right hand applications

 

Rated 5 based on 1 product reviews

Mild Steel, Powder-Coated Latch
• For left or right handed, in-swing or out-swing gates
• Self-latching and can be padlocked
• Heavy gauge steel construction
• Superior powder-coat finish and corrosion resistance
• Fully treated fasteners with a proprietary corrosion resistant finish

 

Rated 5 based on 1 product reviews

Mild Steel, Powder-Coated Latch
• Manual latching functionality with the ability to be locked with a padlock
• Reversible to work on either left hand or right hand applications
• Latching mechanism and striker bar have a corrosion resistant finish
• Thicker gauge steel improves overall strength and durability
• Unique features automatically compensate for gate sag
• Overcome ground settling with vertical and horizontal adjustment
 

Rated 5 based on 1 product reviews

Mild Steel, Powder-Coated, Self-Latching Thumb Latch
• Provides self-latching and the ability to open the gate from either side
• Reversible to work on either left hand or right hand applications
• Comes with a decorative handle accessory
• Thicker gauge steel improves overall strength and durability
• Unique features automatically compensate for gate sag
• Overcome ground settling with vertical and horizontal adjustment
• Corrosion resistant with the most complete finish coverage on the market
• Striker heads designed to prevent the bolt from slipping through the latch
 

Rated 5 based on 1 product reviews

Convenient MagnaLatch Round Post Kit
• Kit contains “Series 3" Top Pull
• Kit contains various round-post shims to suit post dimensions
• Gate Frame Diameter: 1 3/8" and 1 5/8" (35 and 48-51mm)
• Post Diameter: 1.88-2", 2 ½" and 2 7/8" (48-51mm, 63mm and 73mm)
• Fasteners included
• Lifetime Warranty

 

Rated 5 based on 1 product reviews

Gate Hinges  

Traditionally Styled, Self-closing Gate Hinges
 

• Aluminum construction with powder-coated finish
• Wall and post-mount models available
• Internal stainless steel closing spring
• D&D-patented tension adjustment
• One-handed tension adjustment from either end
• Reversible mounting (right or left handed installation)
• Low-friction polymer washer material
• Self-closes gates up to 44lb (20kg)
• Wall or Post-to-Gate option - KF3A and KF3A1
• Post-to-Gate - KF3 and KF3L2

 

Rated 5 based on 1 product reviews

General-purpose hinge for light to medium gates
• Economical gate hinge
• Plain, pivot hinge for gates up to 55lb (25kg)
• Engineering polymer construction
• Stainless steel components
• Won't rust, bind, sag or stain

 

Rated 5 based on 1 product reviews

General-purpose hinge for light to medium gates
• Economical gate hinge
• Self-closes gates up to 44lb (20kg)
• Engineering polymer construction
• Stainless steel components
• Won't rust, bind, sag or stain

 

Rated 5 based on 1 product reviews

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Ideal for flat post installation
• Load rating per gate: 1,000 lb (450kg)
• Maximum gate weight: 600 lb (270kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• The strongest and most versatile hinge on the market
• Ideal for nearly all flat post installations
• Bolt-on and weld-on installations
• Swings 180º if required
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
CATALOGS

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Suitable for motorised, uphill or heavy gates
• For square-posted, weld-on installations
• Zinc electroplated external components
• Swings 180º, fixed gap variance 1/2" (13mm)
• Leaf straps can be cut to length
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
CATALOGS

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Ideal for flat post installation
• Load rating per gate: 1,000 lb (450kg)
• Maximum gate weight: 600 lb (270kg)

 

Rated 5 based on 1 product reviews
CATALOGS

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Round or plate post installations
• Load rating per gate: 1,000 lb (450kg)
• Maximum gate weight: 600 lb (270kg)

 

Rated 5 based on 1 product reviews
CATALOGS

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Holds 50% more load than the ‘Original'
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

• 1 Self-closing hinge + Original BadAss hinge
• Easy to install, heavy duty self-closing hinge
• 5 tension-adjustment settings (inc bracket)
• Gate swings from -5º to 110º
• Load rating per gate: 2,000 lb (500kg)
• Self-closing maximum gate weight: 300 lb (130kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

• 304 stainless steel Inc. the bearings, shaft (bolt), washers and lock nut
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,100 lb (500kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Designed for gates where welding is not an option
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Flat, bolt-on brackets for through bolting
• Zinc plated
• Load rating per gate: 600 lb (270kg)
• Maximum gate weight: 300 lb (140kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Designed for gates where welding is not an option
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Flat, bolt-on brackets for through bolting
• Zinc plated
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,000 lb (450kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Designed to bolt on to an end post
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Flat, bolt-on bracket for through bolting
• Zinc plated
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,000 lb (450kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Bolt-on hinges for round to square posts
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• For square to round post
• Adjustable barrel for precise installations
• Flat, bolt-on brackets for through bolting
• Zinc plated
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,000 lb (450kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Available in Steel, Rusted, Aluminum and Steel/Aluminum Combo
 

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Up to ½" (13mm) of horizontal adjustment
• Ideal for square or round post installations
• Load rating per gate: 500 lb (230kg)
• Maximum gate weight: 300 lb (140kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Available in Steel or Rusted Finish

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,100 lb (500kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Fully Powder Coated Hardware for wood or vinyl
• Self-closing, tension adjustable
• V-notch styled heavy duty model
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Narrow to Narrow side legs
• Stainless Steel fasteners & tension adjustment tool included
• Non-spring versions available

 

Rated 5 based on 1 product reviews

Fully Powder Coated self-Closing Hinges for wood or vinyl
• Standard to Narrow side legs
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Stainless Steel fasteners included

 

Rated 5 based on 1 product reviews

Fully Powder Coated self-Closing Hinges for wood or vinyl
• Standard to Standard side legs
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Stainless Steel fasteners included

 

Rated 5 based on 1 product reviews

Fully Powder Coated Hinges for wood or vinyl
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Standard and Standard side fixing legs
• Stainless Steel fasteners included

 

Rated 5 based on 1 product reviews

Fully Powder Coated self-Closing Hinges for wood or vinyl

• Narrow to Narrow side legs
• Self-closing and tension adjustable
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Stainless Steel fasteners and tension adjustment tool included

 

Rated 5 based on 1 product reviews

Fully Powder-Coated self-Closing Hinges for wood or vinyl

• Standard to Narrow side legs
• Self-closing and tension adjustable
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Stainless Steel fasteners and tension adjustment tool included

 

Rated 5 based on 1 product reviews

Internally Mounted, Hydraulic, Gate Hinge-Closers
• Non-safety models - open to 180°, self-close from 85°
• Maintenance free, with high corrosion resistance
• Screw-on or weld-on models available
• Multiple adjustment options
• Self-closes gates up to 260 lb (120kg) – See Chart
• Non-self-closing models available
• Prevents gate slam noise & gate damage
• 50-micron anodizing (aluminum components)
• Proprietary finish – no need to grind before welding!
• Mounting brackets sold separately
• 5 Year Warranty*
 

Rated 5 based on 1 product reviews

Internally Mounted, Hydraulic, Gate Hinge-Closer
 

• Powerful, hidden hydraulics

• Maintenance free, with high corrosion resistance

• Multiple adjustment options (force, speed)

• Prevents gate-slam noise and gate damage

• Self-closes gates up to 260 lb (120kg) – See chart

• Non-self-closing models available

• 50-micron anodizing (aluminum components)

• Weld-on models – no need to grind before welding!

• Mounting brackets sold separately

• Gap variance ½" (13mm)
• 5 Year Warranty*

 

Rated 5 based on 1 product reviews

Externally Mounted, Hydraulic Self-Closing Hinge-Closer
• Controlled quiet close
• Gap variance of Min. ½" to Max. 1⅜" (12-35mm)
• Multiple mounting options, includes fasteners
• Safety gate models available
• Final Snap Close Action - All 108 models
• Alignment legs give double face-fixing strength
• Emergency Override feature for safety and longevity
• Minimum fence post size 2" (50mm)
• 5 Year Warranty*

 

Rated 5 based on 1 product reviews
BIM

Decorative-Style, Self-closing Polymer T-Hinge
• For light-mid weight wood gates
• Won't rust, bind, sag or stain
• Self-close gates up to 55 lb (25kg)
• Super-strong engineering polymer and stainless steel spring
• Thicker, molded rib through the center adds strength
• Fasteners included

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Self-Closing Hinges for High-Traffic & Pool Gates
• For pool and safety gates install a hinge safety cap (optional)
• Quick and easy to install
• Self-closes gates up 154 lb (70kg)
• Won't rust, bind, sag or stain
• Simple, adjustable closing tension (from either end of hinge)
• Super-strong polymer and stainless steel construction
• UV-stabilized and self-lubricating durability
• Decorative trim covers available (no visible fasteners)
• Optional 1 or 2 side-fixing legs for faster alignment & added strength

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Self-Closing Hinges for High-Traffic & Pool Gates
• For pool and safety gates install a hinge safety cap (optional)
• Quick and easy to install
• Self-closes gates up to 154 lb (70kg)
• Won't rust, bind, sag or stain
• Simple, adjustable closing tension (from either end of hinge)
• Super-strong polymer and stainless steel construction
• UV-stabilized and self-lubricating durability
• Gloss black, decorative trim covers (no visible fasteners)
• Optional 2 side-fixing legs for faster alignment & added strength

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Self-Closing Hinges for High-Traffic & Safety Gates

• Wide leafs for extra strength when fixing for heavy wood gates to wood posts
• For safety gates install a hinge safety cap (optional)
• Quick and easy to install
• Self-closes gates up 154 lb (70kg)
• Won't rust, bind, sag or stain
• Simple, adjustable closing tension (from either end of hinge)
• Super-strong polymer and stainless steel construction
• UV-stabilized and self-lubricating durability
• Gloss black, decorative trim covers (no visible fasteners)
• 1 or 2 side-fixing legs for faster alignment & added strength

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Highly adjustable, Self Closing Hinge for metal, wood or vinyl gates
• 3-way adjustment - vertical, horizontal & tension
• Up to ¾" (19mm) adjustment
• Two models for gate gaps up to 1½" & 2" (38 & 50mm)
• Self-closes wood and vinyl gates up 55lb (25kg)
• Won't rust, bind, sag or stain
• Made from super-strong engineered polymer
• UV stabilized, self-lubricating durability
• Internal stainless steel spring and components
• Easy alignment legs & adjustment slots

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Highly adjustable, Self Closing Hinge for chainlink gates
• 3-way adjustment - vertical, horizontal & tension
• Up to ¾" (19mm) adjustment
• For gate gaps from .9-2" (22-50mm)
• Self-closes wood and vinyl gates up 55 lb (25kg)
• Won't rust, bind, sag or stain
• Made from super-strong engineered polymer
• UV stabilized, self-lubricating durability
• Internal stainless steel spring and components
• Easy alignment legs & adjustment slots

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Highly Adjustable Gate Hinges for Wood & Vinyl Gates
• 3-way adjustment - vertical, horizontal & tension
• Up to ¾" (19mm) adjustment
• Self-closes wood and vinyl gates up 132 lb (60kg)
• Won't rust, bind, sag or stain
• Made from super-strong engineered polymer
• Internal stainless steel spring and components
• UV stabilized, self-lubricating durability
• Only one person needed to hang large gates
• Easy alignment legs & adjustment slots

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Adjustable, self closing hinges for pool & safety gates

• For pool and safety gates install a hinge safety cap (optional)

• Quick and easy to install

• Self-closes gates up 66 lb (30kg)

• Won't rust, bind, sag or stain

• Simple, adjustable closing tension (from either end of hinge)

• Super-strong polymer and stainless steel construction

• UV-stabilized and self-lubricating durability

• Decorative trim covers available (no visible fasteners)

• Optional 2 side-fixing legs for faster alignment & added strength

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Adjustable, self closing hinges for Metal to Wood gates
• For safety gates install a hinge safety cap (optional)
• Quick and easy to install
• Self-closes gates up 66lb (30kg)
• Won't rust, bind, sag or stain
• Simple, adjustable closing tension (from either end of hinge)
• Super-strong polymer and stainless steel construction
• UV-stabilized and self-lubricating durability
• Gloss black, decorative trim covers (no visible fasteners)
• Optional 2 side-fixing legs for faster alignment & added strength

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Adjustable Self-Closing gates for Wood & Vinyl
• For safety gates install a hinge safety cap (optional)
• Quick and easy to install
• Self-closes gates up 66lb (30kg)
• Won't rust, bind, sag or stain
• Simple, adjustable closing tension (from either end of hinge)
• Super-strong polymer and stainless steel construction
• UV-stabilized and self-lubricating durability
• Gloss black, decorative trim covers (no visible fasteners)
• 2 side-fixing legs for faster alignment & added strength

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Self-Closing Hinges for Round Posts

NEW: Easier tension adjustment from both ends

NEW: 20% stronger - self-close gates up to 154lb (70kg)

NEW: Updated, stylish Series 3 body design

• Includes adaptors to fit most post and gate diameters

• Right- or left-handed gate-swing installation

• Side-fixing legs for fast alignment and extra fixing strength

• Industrial-strength polymer will not rust, bind, sag or stain

• Internal stainless steel springs and components

• All fasteners included

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Self-closing hinges for round post to glass gates
• Self-closes glass gates up to 55lb (25kg)
• Adjustable, self-closing hinges
• Designed to fit 2" (50mm) round post to glass gates
• For glass thickness of5/16" or 3/8" (8 or 10mm)
• Won't rust, bind, sag or stain
• Strong, polymer construction
• Stainless steel closing spring
• Decorative trim covers - Polished or Brushed
• No visible fasteners
• 60° safety ramp on both ends (no child foothold)

 

Rated 5 based on 1 product reviews
CATALOGS

Superior strength and appearance - no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant - Most complete finish coverage
• Hinges will not bind, powder coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding
• 10 Year Limited Warranty

 

Rated 5 based on 1 product reviews

8" (203mm) Contemporary styled Butterfly Hinge
• Superior strength and appearance - no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant -  Most complete finish coverage
• Hinges will not bind, powder-coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding.

 

Rated 5 based on 1 product reviews

Superior strength and appearance - no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant – most complete finish coverage
• Hinges will not bind, powder-coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding

 

Rated 5 based on 1 product reviews

8" (203mm) Contemporary styled strap hinge
• Superior strength and appearance - no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant - Most complete finish coverage
• Hinges will not bind, powder-coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding

 

Rated 5 based on 1 product reviews

Superior strength and appearance – no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant - Most complete finish coverage
• Hinges will not bind, powder-coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding

 

Rated 5 based on 1 product reviews

Superior strength and appearance - no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant - Most complete finish coverage
• Hinges will not bind, powder-coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding

Rated 5 based on 1 product reviews

Mild Steel, Butterfly Hinge 8" (203mm)
• Superior strength and appearance - no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant - Most complete finish coverage
• Hinges will not bind, powder-coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding

 

Rated 5 based on 1 product reviews

Mild Steel, Traditionally styled strap hinge
• Two widths available8" & 10" (203mm & 254mm)
• Superior strength and appearance - no rough edges
• Thicker gauge steel improves overall strength and durability
• Vertical and horizontal adjustment overcomes ground sag
• Corrosion resistant - Most complete finish coverage
• Hinges will not bind, powder-coated before assembly
• Patented polymer bearings and high-tech lubricants prevent binding

 

Rated 5 based on 1 product reviews

One simple hinge that welds on nearly any gate right out of the box
• Fits either flat or round posts or gates no adaptors needed
• High-temp bearings, safe to powder-coat with hinges installed on gate
• Smoother than traditional block or barrel hinges
• 2 sealed ball bearings
• No greasing, no maintenance. EVER!
• Precision bushing distributes gate load for optimal performance and hinge longevity
Load rating per gate: 2,000 lb (900kg)
Maximum gate weight: 1,100 lb (500kg)

 

Rated 5 based on 1 product reviews
CATALOGS

• Opens to 180° for unobstructed pass through
• Achieve gate gaps as small as 1⁄2“ (13mm)
• Horizontally adjustable to 1⁄2“ (13mm) for perfect installations
• Both weld-on and bolt-on models available
• High-temp sealed bearings, safe to powder-coat after installation on gate
• No greasing, no maintenance. EVER!
Load rating per gate: 2,000 lb (900kg)
Maximum gate weight: 1,100 lb (500kg)

 

Rated 5 based on 1 product reviews
CATALOGS

• Opens to 180° for unobstructed pass through
• Achieve gate gaps as small as 1⁄2“ (13mm)
• Horizontally adjustable to 1⁄2“ (13mm) for perfect installations
• Both weld-on and bolt-on models available
• High-temp sealed bearings, safe to powder-coat after installation on gate
• No greasing, no maintenance. EVER!
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,100 lb (500kg)

 

Rated 5 based on 1 product reviews
CATALOGS

• Made to bolt or weld to 4" or 5" fence posts
• Wider brackets enable anchor points to be positioned at the sides, rather than center of fence post - reducing flexing, preventing fatigue in fence post
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenances. EVER!
• Precision bushing - distributes gate load for optimal performance and longer life
• CNC machined to perfection and near frictionless movement
• Max Gate Load: 1,000 lb (450 kg)
• Max Gate Weight: 600 lb (270 kg)
• Limited Lifetime Warranty

 

Rated 5 based on 1 product reviews
CATALOGS

• Made to bolt or weld to 4" or 5" fence posts
• Wider brackets enable anchor points to be positioned at the sides, rather than center of fence post - reducing flexing, preventing fatigue in fence post
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenances. EVER!
• Precision bushing - distributes gate load for optimal performance and longer life
• CNC machined to perfection and near frictionless movement
• Max Gate Load: 1,000 lb (450 kg)
• Max Gate Weight: 600 lb (270 kg)
• Limited Lifetime Warranty

 

Rated 5 based on 1 product reviews
CATALOGS

• Made to bolt or weld to 4" or 5" fence posts
• Wider brackets enable anchor points to be positioned at the sides, rather than center of fence post - reducing flexing, preventing fatigue in fence post
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenances. EVER!
• Precision bushing - distributes gate load for optimal performance and longer life
• CNC machined to perfection and near frictionless movement
• Max Gate Load: 1,000 lb (450 kg)
• Max Gate Weight: 600 lb (270 kg)
• Limited Lifetime Warranty

 

Rated 5 based on 1 product reviews
CATALOGS

• Made to bolt or weld to 6" or larger fence posts
• Wider brackets enable anchor points to be positioned at the sides, rather than center of fence post - reducing flexing, preventing fatigue in fence post
• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• No greasing, no maintenances. EVER!
• Precision bushing - distributes gate load for optimal performance and longer life
• CNC machined to perfection and near frictionless movement
• Max Gate Load: 1,000 lb (450 kg)
• Max Gate Weight: 600 lb (270 kg)
• Limited Lifetime Warranty

 

Rated 5 based on 1 product reviews
CATALOGS

Designed to bolt on to an end post
 

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• Yoke material is steel, the body material is aluminum
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Flat, bolt-on bracket for through bolting
• Zinc plated
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,000 lb (450kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Fully Powder Coated Self-Closing Hinge for Wood or Vinyl

• Narrow to 2" wrap-around gate frames
• Self-closes gates up to 44 lb (20 kg)
• Classic V-notch styling
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Stainless Steel fasteners and tension adjustment tool included

 

Rated 5 based on 1 product reviews

Fully Powder-Coated self-Closing Hinges for wood or vinyl

• Standard to Standard side legs
• Self-closing and tension adjustable
• V-notch styled regular and heavy duty models
• Marine grade powder coat finish - no unfinished surfaces
• Horizontally adjustable
• Stainless Steel fasteners and tension adjustment tool included

 

Rated 5 based on 1 product reviews

Gate Hinge-Closers  

• 1 Self-closing hinge + Original BadAss hinge
• Easy to install, heavy duty self-closing hinge
• 5 tension-adjustment settings (inc bracket)
• Gate swings from -5º to 110º
• Load rating per gate: 2,000 lb (500kg)
• Self-closing maximum gate weight: 300 lb (130kg)

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Internally Mounted, Hydraulic, Gate Hinge-Closers
• Self-Closing from 90º - will not hold open
• Maintenance free, with high corrosion resistance
• Screw-on or weld-on models available
• Multiple adjustment options
• Self-closes gates up to 260 lb (120kg) – See Chart
• Non-self-closing models available
• Prevents gate slam noise & gate damage
• 50-micron anodizing (aluminum components)
• Proprietary finish - no need to grind before welding!
• Mounting brackets sold separately

• 5 Year Warranty

Rated 5 based on 1 product reviews
CATALOGS

Internally Mounted, Hydraulic, Gate Hinge-Closers
• Non-safety models - open to 180°, self-close from 85°
• Maintenance free, with high corrosion resistance
• Screw-on or weld-on models available
• Multiple adjustment options
• Self-closes gates up to 260 lb (120kg) - See Chart
• Non-self-closing models available
• Prevents gate slam noise & gate damage
• 50-micron anodizing (aluminum components)
• Proprietary finish - no need to grind before welding!
• Mounting brackets sold separately
• 5 Year Warranty*

 

Rated 5 based on 1 product reviews
CATALOGS

Hydraulic, Gate Closer for Center-Hinge Mounted Gates
• Add-on hydraulic closer - smooth and quiet
• Usable with most center-mounted hinge types
• Ideal for new or existing gates
• Self-closes gates up to 180 lb (80kg) - See Chart
• Easy to install: mounts onto top of gate
• Horizontally adjustable - up to 4" (100mm) gate gaps
• Same features as all 108SF closers
• Opens to, and self-closes from, 90˚ (no hold-open)
• Maintenance-free - never add fluid
• High corrosion resistance - thick 50 micron hard anodize
• 5 Year Warranty

 

Rated 5 based on 1 product reviews
CATALOGS

Flush Mounted, Hydraulic, Gate Hinge-Closers

• Self-Closing from 90º - will not hold open

• Powerful, hidden hydraulics

• Maintenance free, with high corrosion resistance

• Multiple adjustment options (force, speed)

• Prevents gate-slam noise and gate damage

• Self-closes gates up to 260 lb (120kg) - See Chart

• Non-self-closing models available

• 50-micron anodizing (aluminum components)

• Weld-on models - no need to grind before welding!

• Mounting brackets sold separate

• 5 Year Warranty*

 

Rated 5 based on 1 product reviews
CATALOGS

Externally Mounted, Hydraulic Self-Closing Hinge-Closer
• Controlled quiet close
• Gap variance of Min. ½" to Max. 1⅜" (12-35mm)
• Multiple mounting options, includes fasteners
• Safety gate models available
• Final Snap Close Action - All 108 models
• Alignment legs give double face-fixing strength
• Emergency Override feature for safety and longevity
• Minimum fence post size 2" (50mm)
• 5 Year Warranty*

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Externally Mounted, Hydraulic Self-Closing Hinge-Closer
• Controlled quiet close
• Gap variance of Min. ½" to Max. 1⅜" (12-35mm)
• Screw-on or weld-on (screws and brackets included)
• Final Snap-close action in all "108" models
• Maximum opening angle 88º
• Alignment legs give double face-fixing strength
• Emergency Override feature for safety and longevity
• Minimum fence post size 2" (50mm)

• Must install a gate-stop to prevent the gate opening more than 90º
• One Hinge-Closer (108) + one Plain Hinge (SM) hold up to 180lb (80kg) – See Chart
• Two Hinge-Closers hold 260lb (120kg). See detailed table – See Chart

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Hydraulic Gate Closer/Hinge System

• Concealed mechanisms provide unparalleled security
• No exposed parts for use as a climbing foothold
• Gate gap as low as 5/64" (2mm)
• Secure, safe and quiet operation
• Adjustable closing speed, latching speed and backcheck
• 4 positional adjustments: lateral, vertical, depth and inclination to
ensure perfect installation
• Watch video demonstrating adjustment capabilities
• Independently tested to over 500,000 open/close cycles
• 20-minute UL10C and cUL10C fire rating
• Suitable for ADA use
• Aluminum and steel gates require a weld box, see details left

CAUTION: A GATE-STOP is required to prevent a gate opening beyond 125º (see fitting instructions). Forcing a gate beyond a 125º opening may damage closer and void Warranty.

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Door Closer/Hinge System  

Hydraulic Door Closer/Hinge System
• Clean openings for an elegant, distinctive and timeless look
• Concealed mechanisms provide unparalleled security
• Closer and hinge solution for bullet-resistant and safe room doors
• Adjustable closing speed, latching speed and backcheck
• 4 positional adjustments: lateral, vertical, depth & inclination to ensure perfect installation
• Watch video demonstrating adjustment capabilities
• Independently tested to over 500,000 open/close cycles
• 20 minute UL10C and cUL10C fire rating
• Suitable for ADA use
• Can be used on both left and right-handed swinging doors
• Suitable for internal and external use

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Gate Accessories  

General-Purpose, Ergonomic Gate Handle
• Series 3: Improved ergonomics & styling
• Side-fixing legs for quick alignment & added strength
• Fits left-hand or right-hand opening gates
• Won't rust or stain
• Super-strong polymer construction
• Stainless steel fasteners included
• Lifetime Warranty

 

Rated 5 based on 1 product reviews

Gate Protection Device in Three Sizes & Styles
• Ideal gate alignment device
• Prevents damage to latches & hinges
• Greatly reduces gate-slam noise
• Tough, durable polymer + rubber bumper
• Two side fixing legs for added strength
• TCGS1 models for Wood & Vinyl
• TCGS2 model for Metal, Wood or Vinyl
• TCGS3 model for Metal only

 

Rated 5 based on 1 product reviews

Premium, Lockable Security Drop-Bolt
• 316 marine-grade stainless steel drop-rod
• Tough polymer-housing mounting system
• 6-pin lock (rekeyable to match doors & gate locks)
• Retention grooves prevent dropping and dragging
• Bolt lengths: 18" and 24" (450 & 610mm)
• Available with black or white polymer housings
• Models for wood and vinyl have added fixing points
• Optional Base Plate retains bolt into ground (LBBPGB, LBBPGWT)

 

Rated 5 based on 1 product reviews
CATALOGS

• MagnaLatch® has a standard with a gate gap variance of 3/8" to 1 7/16" (10- 55mm)
• For larger gaps of 1 1/2"–2" ( 38- 50mm ) this optional spacer is available
• Install the spacer behind the Striker Mounting Plate to ensure proper latch installation and operation

 

Rated 5 based on 1 product reviews

Accessory to convert MagnaLatch to round post application
• Suitable for all “Series 3" and ALERT Top and Vertical Pull models
• Kit contains various round-post shims to suit post dimensions
• Gate Frame Diameter: 1 3/8" and 1 5/8" (35 and 48-51mm)
• Post Diameter: 1.88-2", 2 ½" and 2 7/8" (48-51mm, 63mm and 73mm)
• Lifetime Warranty

 

Rated 5 based on 1 product reviews

• Ruspert coated in black for long durability
• Phillips Head or Robertson Head models
• 410 Stainless steel / 10 Gauge
• 100 screws per bag order
• For use on metal materials
• Robertson head prevents driving at an angle

 

Rated 5 based on 1 product reviews

Padlockable Drop-Bolt
• Powder-coated, stainless steel drop-bolt in black or white
• Padlockable; with padlock storage feature
• Tough, moulded polymer mounting system
• Retention tabs prevent bolt from dropping and dragging
• Mounting systems for metal and wood/vinyl
• Bolt lengths: 24" and 40" (610mm and 1020mm)
• Optional Base plate retains bolt into ground
• Lifetime Warranty

 

Rated 5 based on 1 product reviews

Post brackets for SureClose center and Flush Mount models
• Note: Gate mounting brackets are included with hinge
• Fasteners not included
• Weld-on and Screw-on models available

 

Rated 5 based on 1 product reviews
CATALOGS

Gate anti sag kit for wood gates
• Allows you to correct dragging or sagging gates with a simple adjustment
• All components are zinc plated for long lasting, rust and corrosion protection
• Thicker gauge steel improves overall strength and durability

 

Rated 5 based on 1 product reviews

Mild Steel, Powder-Coated, Drop-Rod for Wooden Gates
• Available in two sizes – 24" and 40" (60mm and 102mm)
• Keeper retains bolt in open position to avoid dragging
• Superior design and quality

 

Rated 5 based on 1 product reviews

Superior strength and appearance – no rough edges
• Thicker gauge steel improves overall strength and durability
• Safe and easy installation, no special tools required
• Tested to over 1 million open cycles
• Tension easily adjustable to ensure efficient gate closure at all times
• Available in two lengths 11" and 14" (280mm and 355mm)

 

Rated 5 based on 1 product reviews

Horizontally adjustable GateStop for large gates

• Gate stops at 85º to prevent damage to hinge-closers
• Reduces wear on gate and lessens need to adjust hinges
• Semi-soft rubber bumper minimises gate bounce-back
• Weld or fasten - 12g Tek screws included (no need to grind off before welding)
• Custom finish rated to 1,000 hours of salt-spray and 500 hours UV
• Stainless steel components
• Horizontally adjustable to ensure maximum opening of 85°

 

Rated 5 based on 1 product reviews
CATALOGS

Convenient MagnaLatch Round Post Kit
• Kit contains “Series 3" Top Pull
• Kit contains various round-post shims to suit post dimensions
• Gate Frame Diameter: 1 3/8" and 1 5/8" (35 and 48-51mm)
• Post Diameter: 1.88-2", 2 ½" and 2 7/8" (48-51mm, 63mm and 73mm)
• Fasteners included
• Lifetime Warranty

 

Rated 5 based on 1 product reviews

Gate Wheels  

Installed on a rail rather than on a v-track
• Ideal when installing a track on the ground is not feasible
• Adjustable plates for perfect installations
• Narrow width reduces friction and debris
• Super-hard cold rolled steel (30RC rating)
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Original mounting plates for gate wheels
• Adjustable plates for perfect installation
• Available in steel and Aluminum
• No need for bulky and heavy wheel boxes
•1/8" (3mm) plate thickness
• Combine with carriage caps for chain link applications

 

Rated 5 based on 1 product reviews
CATALOGS

Designed to be used on a gate with a bottom rail
• Models for different bottom rail widths1½ - 2" (38 & 51mm)
• Two maintenance-free sealed bearings (no greasing)
• Only 1⅛" (29mm) wide to reduce friction and debris issues
• Super-hard cold rolled steel (30RC rating)
• This wheel does not include carriage plates
• Adjustable plates for perfect installations
• Load rating per gate: 3,000 lb (1,360kg)
• Max gate weight: 1,500 lb (680kg)
• Carriage plate and carriage cap available separately

 

Rated 5 based on 1 product reviews
CATALOGS

Designed for gate with a bottom rail
• Models for different bottom rail widths1½ - 2" (38 & 51mm)
• Two maintenance free sealed bearings (no greasing)
• Only1⅛" (29mm) wide to reduce friction and debris issues
• Super-hard cold rolled steel (30RC rating)
• Adjustable plates for perfect installations
• Load rating per gate: 3,000 lb (1,360kg)
• Max gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Installed on a rail rather than on a v-track
• Ideal when installing a track on the ground is not feasible
• Adjustable plates for perfect installations
• Only 1 1/8" (29mm) wide to reduce friction and debris
• Super-hard cold rolled steel (30RC rating)
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Gate mounting system for gate wheels inside bottom rail
• Adjustable plates for perfect installation
• Available in steel and Aluminum
• No need for bulky and heavy wheel boxes
• ⅛" (3mm) plate thickness
• Combine with carriage caps for chain link applications

 

Rated 5 based on 1 product reviews
CATALOGS

Designed to be used on gates with a bottom rail
• Two sealed maintenance free bearings (no greasing)
• Only 1⅛" (29mm) wide to reduce friction and debris issues
• Super-hard cold rolled steel (30RC rating)
• Load rating per gate: 5,000 lb (2,270kg)
• Maximum gate weight: 2,200 lb (1,000kg)
• Optional: adjustable plates for perfect installations

 

Rated 5 based on 1 product reviews
CATALOGS

Designed for a gate with a bottom rail
• Two sealed maintenance-free bearings (no greasing)
• Adjustable plates for perfect installations
• Only 1⅛" (29mm) wide to reduce friction and debris issues
• Super-hard cold rolled steel (30RC rating)
• Load rating per gate: 5,000 lb (2,270kg)
• Maximum gate weight: 2,200 lb (1,000kg)

 

Rated 5 based on 1 product reviews
CATALOGS

Combines with carriage plates for round bottom rail
• Perfect chainlink gate solution
• Creates a UL325- friendly system
• Made from high strength steel
• Designed to be used with Shut It2" (51mm) gate frame wheels
• 4" (102mm) wheel carriage cap
• 6" (152mm) wheel carriage cap

 

Rated 5 based on 1 product reviews
CATALOGS

Replaces the industry standard guide rollers
• Guide assembly welds to the endpost
• Suitable for L track guides
• Standard and extended models available
• Extended version ideal for gradients through run distance of gate
• Super hard steel
• Zinc finish

 

Rated 5 based on 1 product reviews
CATALOGS