The Penetron International Ltd. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Penetron International Ltd.
CONTENT
Penetron International Ltd.
CONTENT
PENETRON image

PENETRON

A surface-applied, integral crystalline waterproofing material, PENETRON is used for waterproofing and chemical protection at above and below ground level.PENETRON is applied by brush or spray to either the positive or the negative side of the concrete and in the presence of moisture penetrates deeply into the structure. The ensuing chemical reaction fills microcracks, pores and capillaries with an insoluble crystalline formation, which prevents water and water-borne chemicals from entering, even under high hydrostatic pressure. Cracks that develop during the lifetime of the concrete are resealed by PENETRON, resulting in permanent concrete protection.Data Sheet
Rated 5 based on 1 product reviews
PENETRON ADMIX SB image

PENETRON ADMIX SB

PENETRON ADMIX SB is identical to our 3rd generation crystalline admixture, but packaged in convenient, pre-measured soluble bags for easy application when adding the product to the new concrete batch. As a quality guarantee, PENETRON ADMIX SB features our unique ‘green tracer' indicator to signal that genuine PENETRON ADMIX is in the mix. Once inside the concrete, PENETRON ADMIX SB reduces permeability by permanently sealing micro-cracks, pores and capillaries. This protects the concrete against water penetration and effects of deterioration, even under high hydrostatic pressure. It provides projects with a self-healing capability to reseal cracks that develop during the lifetime of the concrete. PENETRON ADMIX SB is compatible with all commonly used workability admixtures (e.g. superplasticizers, retarders) and mix design formulations (trial mixes recommended prior to casting).Data Sheet
Rated 5 based on 1 product reviews
PENETRON ADMIX RP image

PENETRON ADMIX RP

PENETRON ADMIX RP is our tried and true Penetron Admix formulation with the addition of red pigment to meet the specification requirements of certain precast underground markets. Packaged in convenient, pre-measured soluble bags for quality control and easy application, PENETRON ADMIX RP is ready to use when adding product to the new concrete batch. As a quality guarantee, PENETRON ADMIX RP features a red pigment to permanently color the concrete to ensure visibility at a distance during inspection and to signal that genuine PENETRON ADMIX RP is in the mix. Once inside the concrete, PENETRON ADMIX RP reduces permeability by permanently sealing micro-cracks, pores and capillaries. This protects the concrete against water penetration and effects of corrosion deterioration, even under high hydrostatic pressure. It provides projects with a self-healing capability to reseal cracks that develop during the lifetime of the concrete. PENETRON ADMIX RP is compatible with all commonly used workability admixtures (e.g. superplasticizers, retarders) and mix design formulations (trial mixes recommended prior to casting).Data Sheet
Rated 5 based on 1 product reviews
PENECRETE MORTAR image

PENECRETE MORTAR

Used in combination with PENETRON for filling non-moving cracks and construction joints, form-tie holes, honey-combed areas and structurally damaged concrete. PENECRETE MORTAR consists of Portland cement, very fine treated silica sand and various active, proprietary chemicals. It is applied in laminated layers to areas that have been opened and cut-back to sound concrete for repair to provide protection against water ingress.Data Sheet
Rated 5 based on 1 product reviews
PENEPLUG image

PENEPLUG

A rapid-setting, crystalline-based, cementitious compound designed to stopping active leaks even under high hydrostatic pressure.PENEPLUG is recommended as a waterproof plugging mortar or where rapid-setting is required.Data Sheet
Rated 5 based on 1 product reviews
PENEBAR SW-55 image

PENEBAR SW-55

PENEBAR SW 55 creates a physical barrier against water penetration through cast-in-place concrete joints that expand (in a controlled fashion) when exposed to water.Its superior ability to expand and seal concrete joints allows it to replace the more passive tied in PVC water stop systems, which easily bend over during casting, and eliminate welding irons, split-forming and special shapes. Data Sheet
Rated 5 based on 1 product reviews
PENEBAR SW-45 RAPID image

PENEBAR SW-45 RAPID

Recommended for building foundations, slabs, retaining walls, storage tanks and other immovable cold construction joints, PENEBAR SW 45 is a unique sealing compound designed to expand rapidly when exposed to water.It is an ideal self-healing joint material for construction joint applications.Data Sheet
Rated 5 based on 1 product reviews
PENEBAR PRIMER image

PENEBAR PRIMER

PENEBAR™ PRIMER enhances the bonding between pre-formed sealants, like PENEBAR™ SW, and concrete surfaces aiding in the installation process. Quickly and conveniently applied at the job site by a simple brush application. Data Sheet
Rated 5 based on 1 product reviews