The Access-Able Designs, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Access-Able Designs, Inc.
CONTENT
Rear Mount Tub Transfer Bench image

Rear Mount Tub Transfer Bench - SH-414

ADA COMPLIANT Stainless steel frame holds up to 420lbs. Mounts most bathtub walls without the need for wall re-enforcement (with proper mounting hardware). Available with phenolic top (shown) . This seat requires a minimum of 2" tub ledges to rest on (both sides). Folds up easily when not in use. Measures 29" W x 15" D. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Tub Transfer Bench image

Tub Transfer Bench - SH-414-2SDL

ADA COMPLIANT Stainless steel frame holds up to 420lbs. Use this seat with the fold-down legs when there is no inner ledge for the regular seat to rest on. Available with phenolic tops (shown) Folds up easily when not in use. Measures 25" W x 15" D. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Tub Transfer Bench image

Tub Transfer Bench - SH-414-2SDR

ADA COMPLIANT Stainless steel frame holds up to 420lbs. Use this seat with the fold-down legs when there is no inner ledge for the regular seat to rest on. Available with phenolic tops (shown) Folds up easily when not in use. Measures 25" W x 15" D. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Tub Transfer Bench image

Tub Transfer Bench - SH-414-LL

ADA COMPLIANT Stainless steel frame holds up to 420lbs. Rests on tub wall to allow 17-19" height. Folds up easily when not in use. Available with phenolic tops. This seat requires a minimum of 2" tub ledges to rest on (both sides). Folds up easily when not in use. Measures 29" W x 15" D x 21"D. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Tub Transfer Bench image

Tub Transfer Bench - SH-414-LR

ADA COMPLIANT Stainless steel frame holds up to 420lbs. Rests on tub wall to allow 17-19" height. Folds up easily when not in use. Available with phenolic tops. This seat requires a minimum of 2" tub ledges to rest on (both sides). Folds up easily when not in use. Measures 29" W x 15" D x 21"D. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Portable Clamp-On Tub Seat image

Portable Clamp-On Tub Seat - SH-416

Finally a portable seat that doesn't clutter up the room or close. Easy to travel with. Folds up easily when not in use. Seat clamps to the tub wall with ease and can be used on most any standard tub. Custom unit available for deeper/wider tubs. Measures 26.5" W x 15" D. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Portable Clamp-On Tub Seat image

Portable Clamp-On Tub Seat - SH-426

ADA COMPLIANTFinally a portable seat that meets ADA requirements to be securely mounted and has the correct height of 17-19"Finally a portable seat that doesn't clutter up the room or closet.Easy to travel with.Folds up easily when not in use.Seat clamps to the tub wall with ease and can be used on most any standard tub.Custom unit available for deeper/wider tubs.Holds up to 250 lbs.Measures 26.5" W x 15" D.Custom sizes available.5 year warranty.Tech Spec
Rated 5 based on 1 product reviews
Bathtub Bench image

Bathtub Bench - SH-411

ADA compliant. Stainless steel frame holds up to 250lbs. Folds up easily when not in use. Available with phenolic tops (shown) or padded naugahyde which are seam-sealed to prevent any water or bacteria penetration. Measures 32" W x 15 " D. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Garden Tub Bench image

Garden Tub Bench - SH 421

ADA compliant. Stainless steel frame holds up to 420lbs. Mounts most bathtub walls without the need for wall re-enforcement (with proper mounting hardware). Rests on tub wall to allow 17-19" height. Available with phenolic tops. This seat requires a minimum of 2" tub ledges to rest on (both sides). Folds up easily when not in use. Measures 42" W x 15"D. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Portable Tub/Shower Transfer Bench  image

Portable Tub/Shower Transfer Bench - SH-425

ADA Compliant Stainless steel frame holds up to 420lbs. First commercial-grade portable tub/shower seat on the market. Clamps to tub wall to make it FULLY ADA COMPLIANT Increased seating and back surface as compared with other portable seats. Available with phenolic tops.. measures 30" W x 16" D with back measurements of 16"W x 7" H W x 7" H. Weighs 24lbs. for easy transport. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Bathtub Benches image

Bathtub Benches - SHT-425

ADA Compliant Stainless steel frame holds up to 350lbs. First commercial-grade portable tub/shower seat on the market. Clamps to tub wall to make it FULLY ADA COMPLIANT Increased seating and back surface as compared with other portable seats. measures 30" W x 16" D with back measurements of 16"W x 7" H W x 7" H. Weighs 24lbs. for easy transport. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Bathtub Benches  image

Bathtub Benches - SHT-426

Finally a portable seat that meets ADA requirements to be securely mounted and has the correct height of 17-19"Finally a portable seat that doesn't clutter up the room or closet.Easy to travel with.Folds up easily when not in use.Seat clamps to the tub wall with ease and can be used on most any standard tub.Custom unit available for deeper/wider tubs.Holds up to 250 lbs.Measures 26.5" W x 15" D.Custom sizes available.5 year warranty.Tech Spec
Rated 5 based on 1 product reviews
Bathtub Benches image

Bathtub Benches - SHS-426

New ball joint clamp allows it to swivel to accommodate the new angled bathtubsFinally a portable seat that meets ADA requirements to be securely mounted and has the correct height of 17-19"Finally a portable seat that doesn't clutter up the room or closet.Easy to travel with.Folds up easily when not in use.Seat clamps to the tub wall with ease and can be used on most any standard tub.Custom unit available for deeper/wider tubs.Holds up to 250 lbs.Measures 26.5" W x 15" D.Custom sizes available.5 year warranty.Tech Spec
Rated 5 based on 1 product reviews
Shower Transfer Bench  image

Shower Transfer Bench - SH-400-2SDL

First folding shower seat to have 4 adjustable legs of support.Stainless steel frame holds over 800 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs.)Available with phenolic tops (shown) or padded naugahyde which are seam-sealed to prevent any water or bacteria penetration.Left or right sided tops.Measures 32" W x 21" D x 15" D.Complies w/ ADA 4.21.3 when properly installed5 year warranty.Sizes:26x22.528x22.530x22.532x22.534x22.536x22.5And any custom size up to 72"Tech Spec
Rated 5 based on 1 product reviews
Shower Transfer Bench image

Shower Transfer Bench - SH-410-2SDL

First folding shower seat to have 4 adjustable legs of support.Stainless steel frame holds over 800 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs.)Available with phenolic tops (shown) or padded naugahyde which are seam-sealed to prevent any water or bacteria penetration.Folds up easily when not in use.Measures 18" W x 15" D.Requires adequate wall-backing.5 year warranty.Sizes:18x1522x1624x16Tech Spec
Rated 5 based on 1 product reviews
Shower Transfer Bench image

Shower Transfer Bench - SH-420-2SDL

First folding shower seat to have 4 adjustable legs of support. Stainless steel frame holds over 800 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs.) Available with phenolic tops (shown) or padded naugahyde which are seam-sealed to prevent any water or bacteria penetration. Folds up easily when not in use. Measures 32"W x 15'" D. Any size is available. Requires adequate wall-backing. 5 year warranty. Sizes:26x1628x1630x1632x1634x16And any custom size up to 72"Tech Spec
Rated 5 based on 1 product reviews
Wall Mounted Shower Transfer Bench image

Wall Mounted Shower Transfer Bench - SH-400

Stainless steel frame holds up to 250 lbs. Available with phenolic tops (shown) or padded naugahyde which are seam-sealed to prevent any water or bacteria penetration. Left or right sided tops. Measures 32" W x 21" D x 15" D. Custom sizes available. Must have adequate wall backing. Folds up easily when not in use. Left or right sided tops. 5 year warranty. Sizes: 26x22.528x22.530x22.532x22.534x22.536x22.5And any custom size up to 72"Tech Spec
Rated 5 based on 1 product reviews
Wall Mounted Shower Transfer Bench image

Wall Mounted Shower Transfer Bench - SH-410

Stainless steel frame holds up to 250 lbs. Available with phenolic tops (shown) or padded naugahyde which are seam-sealed to prevent any water or bacteria penetration. Measures 18" W x 16 1/2" D (padded) or 18" W x 15 1/2" D. Not ADA compliant. Folds up easily when not in use. 5 year warranty. Sizes:18x1522x1624x16Tech Spec
Rated 5 based on 1 product reviews
Shower Benches image

Shower Benches - SH-430-3SDL

Allows safe transferring and showering for bariatric personsEasy to clean, super strong phenolic seat surface will not support the growth of bacteriaHighly durable 304-grade 18-gauge stainless steel wall-mounted frame, support legs, and 3" padded leveling feet can support up to 1500 lbsADA compliant when the top of the open seat is installed 17" to 19" from the floorFirst folding shower seat to have 6 adjustable legs of support.Folds up easily when not in use.Measures 36" W x 18" D.Requires adequate wall-backing.5 year warranty.Tech Spec
Rated 5 based on 1 product reviews
Standard Toilet Transfer image

Standard Toilet Transfer - W-440

Stainless steel frame holds over 420 lbs. Allows a safe and easy transfer to any ADA height toilet. Mounts easily underneath toilet lid. Measures 28" W x 22" D. Folds up easily for cleaning and conventional toilet use. Available with phenolic tops or padded naugahyde that are seam-sealed to prevent penetration of bacteria and moisture. Custom sizes available. Patented design by Allen Garrett, quadriplegic. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Residential Toilet Transfer Bench image

Residential Toilet Transfer Bench - W-443

Stainless steel frame holds over 420 lbs. Mounts to any standard toilet to allow wheelchair height transfers. Easily attaches underneath toilet lid. Measures 28" W x 22 1/2" D. Folds up easily for cleaning and conventional toilet use. Available with phenolic tops or padded naugahyde that are seam-sealed to prevent penetration of bacteria and moisture. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Adult Dressing Bench image

Adult Dressing Bench - D-101

Stainless steel frame holds up to 800 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs.) Complies w/ ADA 4.21.3 when properly installed. Mounts to wall with mounting flanges. Measures 48" W x 24" D. Folds up easily when not in use. Available with phenolic tops or padded naugahyde that are seam-sealed to prevent penetration of bacteria and moisture. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Child Dressing Bench image

Child Dressing Bench - CH-101

The child dressing Bench has adjustable length legs allowing parents or caregivers to stand upright while caring for a handicap child. The legs adjust from 34-36 inches. Stainless steel frame holds up to 500 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs.) Complies w/ ADA 4.21.3 when properly installed. Mounts to wall with 3 mounting flanges. Measures 48" W x 24" D. Folds up easily when not in use. height adjusts from 34-36" Available with phenolic tops or padded naugahyde that are seam-sealed to prevent penetration of bacteria and moisture. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Stationary Dressing Bench image

Stationary Dressing Bench - DST-101

Adult dressing bench to allow room for undressing/redressing in public rooms Complies w/ ADA 4.21.3 when properly installed. Stainless steel frame holds up to 900 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs. ). Measures 48"W x 24"D back measures 48" W x 24" H (custom sizes available) 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Adult Dressing Bench image

Adult Dressing Bench - D-101-42

Stainless steel frame holds up to 900 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs.) Complies w/ ADA 4.21.3 when properly installed. Mounts to wall with mounting flanges. Measures 42" W x 20" D. Folds up easily when not in use. Available with phenolic tops or padded naugahyde that are seam-sealed to prevent penetration of bacteria and moisture. Custom sizes available. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews
Adult Dressing Bench image

Adult Dressing Bench - DT-101-48

Stainless steel frame holds up to 500 lbs. with proper mounting and sufficient flooring (ADA 4.26.3 is only 250 lbs.) Complies w/ ADA 4.21.3 when properly installed. Mounts to wall with mounting flanges. Measures 48" W x 24" D. Folds up easily when not in use. 5 year warranty. Tech Spec
Rated 5 based on 1 product reviews