The Tri-State Stone® & Building Supply, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Tri-State Stone® & Building Supply, Inc.
CONTENT
Tri-State Stone® & Building Supply, Inc.
CONTENT
Veneer Stone image

Veneer Stone - Carderock®

For use in walls with setting beds of 4" to 6", such as house fronts, fireplaces, chimneys, or any job requiring stone facing. The stone is somewhat irregular in shape, many with reasonably square edges for corners, 6" to 12" in height, and lengths up to 60". Coverage of 30 to 35 square feet per ton can be expected for rubble style applications.Request More Information Click Here
Rated 5 based on 1 product reviews
Garden Wall Stone image

Garden Wall Stone - Carderock®

Irregular in shape and somewhat flat, this grade of stone is ideal for dry of semi-dry stack retaining walls up to 24" in height, such as those defining a raised garden bed. With one reasonably good face, 8" to 12" deep, 3" to 6" in height, up to 18" in length, coverage of 18 to 20 square feet per ton can be expected.Request More Information Click Here
Rated 5 based on 1 product reviews
Drywall Stone image

Drywall Stone - Carderock®

Somewhat flat and irregular in shape, many stones will have one good face. Suitable for dry and semi-dry retaining walls, the stone averages 8" to 14" in depth, 4" to 10" in thickness, and up to 24" in length. Approximate coverage is 12 to 15 square feet per ton.Request More Information Click Here
Rated 5 based on 1 product reviews
Flagstone image

Flagstone - Carderock®

Suitable for use as stepping stones or coping. Broad and relatively flat, from 2" to 4" in thickness and 1.5 to 5 square feet in area. Coverage of 45 to 50 square feet per ton.Request More Information Click Here
Rated 5 based on 1 product reviews
Landscape Boulders image

Landscape Boulders - Carderock®

Varying shape and dimension, from 300 pounds to 5000 pounds in weight.Request More Information Click Here
Rated 5 based on 1 product reviews
Tumbled Stone image

Tumbled Stone - Carderock®

All the beauty and distintive color range of Carderock® Stone tumbled smooth as if it had been in a riverbed for eons. Perfect for use as a ground cover, in water features and dry stream bed applications.Request More Information Click Here
Rated 5 based on 1 product reviews