FLOOD® PRO Wood Cleaner is a unique, premium quality product for restoring the clean, refreshed look to exterior wood and other surfaces. It cleans stains caused by mildew, dirt, algae and mold without scrubbing. Unlike bleach alone, FLOOD® PROWood Cleaner works on the surface to lift dirt that can then be rinsed away. This product contains no phosphates, acids, solvents or petroleum distillates. (FLD51).
FEATURES:
Removes 4 Time More Dirt than Water Alone
Removes Stains from Mold, Mildew, and Algae
Works in 5-10 Minutes
Flood Pro Series Cleaners Sell Sheet
Premium Interior
SPEEDHIDE® Max is a professional grade, zero VOC* interior paint formulated to provide high-performance durability in the areas of scrub and burnish resistance and ease of stain removal. Speedhide Max is easy to apply and provides excellent hide, great touchup, and a mold and mildew-resistant coating. This zero VOC*, low-odor paint is ideal for painting occupied spaces while delivering the durable product performance required of professional applications. Recommended for interior walls, ceilings, and trim where a consistent finish is desirable. Available in Eggshell 6-6310, Satin 6-6410, Lo Lustre 6-9610.
FEATURES:
High Durability
Excellent Hiding & Coverage
Zero VOC* & Low Odor
Resists Mold & Mildew on the Paint Film
*Colorants added to this base paint may increase VOC level significantly depending on color choice.
SPEEDHIDE® Max Interior Latex Sell Sheet
PPG Copper Armor with Corning® Guardiant® technology is an interior paint that kills 99.9% of Viruses and Bacteria* on the painted surface. Providing an continuous barrier against viruses and bacteria, Copper Armor is great for commercial spaces like healthcare facilities, senior living centers, education facilities, hotels, retail, and multi-family, as well as in residential applications. This product provides excellent paint characteristics such as durability and hide, while continuously killing viruses and bacteria for up to 5 years**. PPG Copper Armor is a premium paint and primer in one that provides a mildew resistant coating. Available in EGGSHELL (29-1310), SEMI-Gloss (29-510)
*Kills 99.9% of S. aureus (Staph), P. aeruginosa, K. aerogenes as well as MRSA, Enterococcus faecium, E. coli O157:H7, Salmonella enterica and viruses Norovirus (Feline calicivirus) and SARS-CoV-2 within 2 hours of exposure when used as part of a comprehensive infection control program for up to 5 years. *If cleaning is needed, bleach-based or peroxide based cleaners are recommended to maintain the antiviral and antibacterial performance of the paint. Using quaternary ammonium-based cleaners to clean the painted surface can reduce the antiviral and antibacterial effectiveness of the coating. Do not use quaternary ammonium products to clean the painted surface
FEATURES:
Kills 99.9% of viruses and bacteria within 2 hours of exposure*
Continuously kills viruses and bacteria for up to 5 years^
EPA-Registered
Low Odor/Zero VOC†
Powered by Corning® Guardiant® Anti-Microbial Copper Ion Technology
COPPER ARMOR™ Interior Sell Sheet
PPG UltraLast Interior Paint + Primer delivers breakthrough stain resistance and exceptional resistance to color loss and gloss change. Setting a new standard for super premium interior paints, PPG UltraLast offers unprecedented washability - even in low-sheen finishes and deep colors. Proprietary PPG CLEAN-SURFACE TECHNOLOGY™is a powerful integration of automotive and industrial coatings technology that keeps stains, grime and scuffs at the surface, where all-purpose cleaners can remove them easily. Interior walls will look clean and fresh until they are ready for a change of color.Available in MATTE (13-210), EGGSHELL (13-310), SEMI-GLOSS (13-510)
FEATURES:
Paint, Primer & Stain Repellent in One
Engineered for Unmatched Washability
Exceptional Burnish and Mar Resistance
PPG Prominence Interior paint and primer in one is a Zero VOC* super premium latex developed to provide excellent hide and coverage with an ultra-smooth, resilient finish. It is highly stain and scrub resistant, making it a great solution for high traffic areas. This 100% acrylic latex has outstanding adhesion and coverage and offers a burnish and mildew resistant coating. Available in FLAT(84-3110), EGGSHELL (84-3310), SATIN (84-3410), SEMI-GLOSS (84-3510) FEATURES: |
Our premium low-odor, zero-VOC** (volatile organic compounds) latex base paint is designed to meet the performance requirements of the institutional, commercial and residential markets. PURE PERFORMANCE® Paint & Primer in One Interior Latex is formulated to provide excellent hiding and application properties in addition to low odor,zero-VOC's**, and anti-microbial properties - a mold/mildew resisting compound has been incorporated in this paint to make the dry paint film mildew resistant. Ideal for use in occupied areas such as: hotel/motel resort properties, nursing homes, homes,schools, government facilities, retail space, office buildings, hospitals, and apartments.Available in FLAT (9-110XI), SEMI-GLOSS (9-510XI)
FEATURES:
Antimicrobial Properties that Resist Mold and Mildew on the Dry Paint Film
Good Hiding Power and Coverage
Soap and Water Clean-Up
Hi-Hide Interior Latex Wall & Trim Paint series is a high quality interior latex wall paint. It is used for new or previously painted commercial, institutional and residential walls and ceilings in normal exposure. Hi-Hide Interior Latex Wall & Trim Paint is also an excellent, user-friendly, high value wall paint for the “do-it-yourselfer" in many residential applications. Available in ULTRA-FLAT (679-10), FLAT (689-10), MATTE (369-10),EGGSHELL (389-10), SATIN (379-10), SEMI-GLOSS (109-10)
FEATURES:
Antimicrobial Properties that Resist Mold and Mildew on the Dry Paint Film
Good Hiding Power and Coverage
Soap and Water Clean-Up
Commercial Interior
SPEEDHIDE® zero VOC Interior Latex is a professional grade zero VOC* interior paint formulated to meet the performance requirements of professional applicators. Speedhide provides excellent hide, great touch-up, easy application, and provides a mold and mildew-resistant coating. This zero VOC*, low-odor paint is ideal for painting occupied spaces while delivering the durable product performance required. Recommended for interior walls, ceilings, and trim where a consistent finish is desirable.
FEATURES:
Excellent Hiding and Coverage
Zero VOC* & Low Odor
Resists Mold and Mildew on the Paint Film
Easy Application
*Colorants added to this base paint may increase VOC level significantly depending on color choice
Product Codes: Ultra Flat 6-0011ZV, Flat 6-70ZV, Low Sheen 6-4101ZV, Eggshell 6-411ZV, Lo-Lustre 6-3011ZV, Satin 6-3511ZV, Semi-Gloss 6-500ZV
SPEEDHIDE® Zero Sell Sheet
SPEEDHIDE® Interior Latex is our best professional interior latex formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Interior Enamel Latex is designed as a high hiding product when applied by brush, roller or spray. This low-VOC, low-odor paint enables a space to be painted while occupied,delivering the durable product performance required. It dries to a uniform finish to help hide tape joints and surface imperfections. SPEEDHIDE® Interior Latex is recommended for all interior walls, ceilings, and trim where a uniform finish is desirable. Available in ULTRA_FLAT (6-0011), FLAT (6-70), LOW-SHEEN EGGSHELL (6-4101),EGGSHELL (6-411), SATIN (6-3511), LO LUSTRE (6-3011), SEMI-GLOSS (6-500).
FEATURES:
Excellent Hiding Power and Coverage
Good Color and Sheen Uniformity
Good Film Build and Sag Resistance
SPEEDHIDE® Interior Latex Sell Sheet
Speedhide Pro EV Zero Interior Enamel Latex Semi-Gloss is a durable, quality interior vinyl acrylic paint designed for new and repaint applications where speed of applicationis most important in both the commercial and multi-family markets. This zero-VOC, low odor paint enables a space to be painted while occupied while delivering the durable product performance required. Speedhide Pro EV Zero interior paint has good adhesion and application properties on walls, ceilings and trim surfaces. Available in FLAT (12-110XI), EGGSHELL (12-310XI), SEMI-GLOSS (12-510XI).
FEATURES:
Good Hiding Power and Coverage
Easy Soap and Water Clean-Up
Zero VOC
Premium Exterior
PPG PERMANIZER's 100% acrylic formula provides a premium, long-lasting exterior finish with a tough, durable film, super adhesion, industry advanced UV protection and dirt, moisture, and tannin resistance-backed by a limited lifetime warranty agains cracking, flaking and peeling. The advanced properties of PPG Permanizer are specifically formulated to resist mildew on the paint film and contain a preservative to prevent discoloration by algae. Permanizer provides industry advanced UV protection and dirt resistance to keep exterior colors looking like new for years to come. Permanizer helps to extend the painting season with application at temperatures as low as 35 degrees F and also provides excellent early moisture resistance. Available in FLAT (759-10), SATIN (769-20), SEMI-GLOSS (749-10)
FEATURES:
Outstanding Dirt Resistance
Enhanced UV Resistance
One Coat Hide**100% Acrylic Latex
Acri-Shield Max Exterior Paint & Primer In One Flat is a premium quality, 100% acrylic flat house paint. The advanced formula can be used in both normal and marginal, above freezing conditions when a low temperature cure is required to form a proper film. Ideal for use on properly prepared or previously painted wood, preprimed and unprimed hardboard, masonry, fiber cement board, weathered aluminum, weathered vinyl siding and metal. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (519-10), EGGSHELL (589-10),SATIN (739-10), SEMI-GLOSS (649-10)
FEATURES:
Urethane Modified for Enhanced Durability
7 Year Portersept® Mildew Proof* Warranty
Excellent Flash Rust Resistance
SUN PROOF® Exterior 100% Acrylic Latex is specifically formulated to meet the performance requirements of the residential and commercial markets. The new and improved formula provides excellent durability, great dirt resistance, low temperature application and excellent adhesion. SUN PROOF® can be used on properly prepared and primed new and previously painted exterior siding, doors, trim and windows. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (72-110XI), SATIN (76-110XI), SEMI-GLOSS (78-310XI)
FEATURES:
Durable, Tough Finish
Provides Mildew Resistant Coating
Great Dirt Resistance
SUN PROOF® Exterior Latex Sell Sheet
Commercial Exterior
SPEEDHIDE® Exterior 100% Acrylic Latex is a durable, 100% acrylic exterior paint designed for new and repaint applications where durability and ease of application are most important in both the commercial and multi-family markets. This less than 50 g/LVOC paint provides excellent flow and leveling, very good hide and coverage and has excellent resistance to mildew on the paint film. This 100% acrylic workhorse formula also provides excellent adhesion and can be applied at temperatures as low as 35 degrees F(2 degrees C) extending your painting season. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (6-610XI),SATIN (6-2045XI), SEMI-GLOSS (6-900XI)
FEATURES:
Good UV and Weathering Resistance
Mildew Resistant on the Paint Film
Excellent Adhesion
SPEED CRYL® Exterior Latex is a professional quality 100% acrylic latex that provides an economical option for good adhesion, hiding and coverage on a variety of exterior substrates. It is specifically formulated to meet the professional application needs of high volume new home, multi-family, commercial and large repaint projects. It offers a full body feel and provides a good balance of build capabilities and sag resistance for spray, brush, or roll application. Available in FLAT (56-110XI), SATIN (56-410XI), SEMIGLOSS (56-510XI)
FEATURES:
Good Adhesion
Good Hiding Power
Resists Mildew on the Dry Paint Film
Specialty Coatings
PPG SPEEDHIDE® Interior/Exterior WB Alkyd is our commercial grade water-borne alkyd designed as a spray or brush and rolled-applied, interior/exterior finish coat for wood, plaster, wallboard, metal and masonry surfaces. Speedhide Interior/Exterior WB Alkyd is a low VOC replacement for traditional alkyd enamels providing alkyd hardness and durability. This coating is formulated to provide excellent gloss retention, flash rust resistance, and adhesion. This product's tough, durable finish has good block resistance and is resistant to mildew formation on the paint film. It is a compliant ‘green' coating with less than 50 g/L VOC and its low odor makes Speedhide WB Alkyd suitable for institutional, commercial and residential applications. Available in Satin (6-1410XI Series), SEMI-GLOSS (6-1510XI Series), GLOSS(6-1610XI Series).
FEATURES:
Excellent Stain Blocking and Stain Resistance
Alkyd Hardness and Durability
Excellent Block Resistance
BREAK-THROUGH!® 50 Interior/Exterior WB Acrylic is a versatile, ultra-durable waterborne acrylic, formulated to bond to some of the most difficult substrates including fiberglass, ceramic tile, laminate, and many plastics. The interior/exterior finish offers very fast dry and outstanding early block resistance for increased productivity with less down time. BREAK-THROUGH! provides hardness similar to or better than standard alkyds but maintains flexibility to endure extreme bends and deformation without cracking and peeling. It is ideal for doors, windows, shelving, fixtures, trim, wood and concrete floors. Available in SATIN (V52-410), SEMI-GLOSS (V62-510), GLOSS (V72-610)
FEATURES:
Outstanding Early Block Resistance
Resistance to Household Chemicals
Very Good Hardness
PPG Aquapon WB EP is the next generation of water-based technology that provides excellent performance in abrasion, chemical and corrosion resistance. This durable and stain-resistant finish protects both floor and vertical surfaces in healthcare, education and industrial facilities. With faster recoat times, facility maintenance schedules are shortened with limited usage interruption. Available in SEMI-GLOSS (98E-1/98E-100), GLOSS (98E-1/98E-98).
FEATURES:
Impact & Abrasion Resistance
Low Odor & Fast Dry
Ultra-Low VOC (26 g/L)
PPG ADVANTAGE™ 900 is a top quality, waterborne, very fast dry, acrylic enamel developed to have many characteristics of an alkyd enamel, but with water clean-up. It is designed for application, with minimal preparation, to interior and exterior trim, doors, and other architectural, institutional and residential surfaces. Available in SEMI-GLOSS (919-10 Series), GLOSS (909-10 Series).
FEATURES:
Very Fast Drying
Non-Yellowing & Washable
Bonds with Minimal Surface Preparation
PPG GLYPTEX® Interior Alkyd Enamel is a superior, interior alkyd enamel finish for application to properly prepared and primed wood, metal, plaster, concrete, masonry, and wallboard. Use for wood or metal trim, doors, walls, furniture, shelving, radiators, machinery and equipment, structural steel, or anywhere a high quality alkyd enamel is desired. Available in Satin (39-10 Series), SEMI-GLOSS (439-10Series), GLOSS (4139-10 Series).
FEATURES:
High Hiding
Durable
Excellent Uniformity & Scrubbability
PPG PITT-TECH Plus EP is the next generation of water-based, direct-to-metal acrylic coatings for interior/exterior use in commercial, institutional, and light industrial applications. PPG PITT-TECH Plus EP offers valued protective performance qualities such as good abrasion, chemical, and corrosion resistance - all with the ease of soap and water clean up. The fast drying properties, versatility, and durability of PPG PITT-TECH Plus EP finishes and primer make it ideal for a variety of new and maintenance uses. Available in Satin (90-1710), Semi-Gloss (90-1610), and Gloss (90-1510).
Features
100% waterborne acrylic enamel
Excellent adhesion for true DTM performance
Low VOC
PITT-GLAZE® WB1 Interior Pre-Catalyzed Water-Borne Acrylic Epoxy is a one component acrylic epoxy coating for interior use and is a low-odor replacement for traditional two component acrylic epoxy products providing a recoatable, impact and mildew-resistant finish. This product meets the strictest VOC regulations with a VOC content of less than 100 g/L and its minimal odor makes PITT-GLAZE® WB1 suitable for hospitals, schools, cafeterias and food processing plants, or any area that cannot betaken out of service for an extended period of time. Do not use in household dwellings.This item is intended for industrial use only and should only be applied by a professional. This item is for use in areas such as office space and meeting rooms of industrial, commercial or institutional facilities exposed to repeated heavy abrasion,including mechanical wear and repeated scrubbing with industrial solvents, cleaners, or scouring agents. Available in EGGSHELL (16-310), SEMI-GLOSS (16-510)
FEATURES:
Excellent Abrasion, Impact, Chemical, and Stain Resistance
Lower Odor than Two-Component
Excellent Mildew Resistant Coating
PPG Ceiling Paint Interior Latex is a premium quality interior flat latex ceiling paint designed for high production work where a brighter white ceiling paint is required. It can be used for new or previously painted commercial, institutional, and residential walls and ceilings in normal exposure. PPG Ceiling Paint is formulated to be virtually spatter-free in roller application. (9585).
FEATURES:
Excellent Uniformity
Good Hiding & Touch-Up
Non-Yellowing
PPG FLOOR & PORCH Interior/Exterior Latex is formulated to meet the performance requirements of the residential and commercial markets. The premium, 100% acrylic formula is urethane fortified for outstanding durability. It provides excellent adhesion to multiple surfaces and is fast-drying and scuff resistant. Ideal for properly prepared new or previously painted horizontal wood, incidental metal, and aged concrete basement floors, patios, breezeways, decks, steps, and porches. (3-510XI Series).
FEATURES:
Scuff Resistant
Excellent Adhesion
Good Flow & Leveling
PPG FLOOR & PORCH Interior/Exterior Latex Sell Sheet
PPG FLOOR & PORCH Interior/Exterior WB Alkyd is formulated to meet the performance requirements of the residential and commercial markets. Offering the performance of an alkyd with easy water cleanup, our waterborne alkyd formulas provide a bright, protective gloss finish. Ideal for concrete basement floors, walls, patios, decks, steps and porches. Please use caution; do not use on surfaces that are frequently damp. Not recommended for use on garage floor or carports that are subject to tire traffic.(3-610 Series).
FEATURES:
Scuff & Abrasion Resistant
Alkyd Hardness and Durability
Excellent Adhesion
PPG FLOOR & PORCH Interior/Exterior WB Alkyd Sell Sheet
SPEEDHIDE® Interior Alkyd Dry-Fog is a quality, fast-drying product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this product dry falls in 10 feet under normal conditions. This product produces a minimum amount of overspray which may be wiped or swept away with adry cloth or brush. SPEEDHIDE® Interior Alkyd Dry-Fog is ideal for gymnasiums,commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-160XI), EGGSHELL (6-151XI), SEMI-GLOSS (6-161XI)
FEATURES:
Good Hiding Power
Good Coverage
Excellent Adhesion
SPEEDHIDE® Interior Alkyd Dry-Fog Sell Sheet
SPEEDHIDE® SUPER TECH® Interior Latex Dry-Fog is a premium, fast-drying, low VOC product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this low odor dry-fog is formulated to have excellent flash rust resistance. Its higher hiding white finish has high light reflectance that dry falls in 10 feet under normal conditions. It is self-priming on a variety of substrates and is ideal for gymnasiums, commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-725XI), EGGSHELL (6-724XI), SEMI-GLOSS (6-727XI)
FEATURES:
Excellent Hiding Power and Coverage
Excellent Flash Rust Resistance
Excellent Adhesion
Perma-Crete Concrete and Masonry Coatings
PERMA-CRETE® Interior/Exterior Alkali Resistant Primer is specifically designed for interior and exterior, above ground, wood, plaster, wallboard, and masonry surfaces.This primer provides excellent sealing and stain blocking performance. PERMACRETE® Interior/Exterior Alkali Resistant Primer is formulated to seal and protect the topcoat from hot alkali found in plaster, masonry, and cement. It blocks out stains such as, water, smoke, ink, markers, and tannins. It is ideal for use on a variety of exterior masonry projects including high-rise apartments and condominiums, tilt-up warehouses, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. (4-603XI).
FEATURES:
Seals & Prepares Recommended Substrates
Excellent Stain Blocker
Good Adhesion
PERMA-CRETE® Concrete Block & Masonry Surfacer/Filler is a premium interior/exterior, light weight, acrylic latex block filler and surfacer for all types of properly prepared concrete and masonry surfaces. This product provides smoothing, filling, and leveling on all types of masonry and concrete surfaces. PERMA-CRETE® Concrete Block & Masonry Surfacer/Filler can be topcoated with latex, oil, waterborne epoxy finishes, or solvent borne epoxy finishes that do not contain strong solvents. This product can be applied to new masonry including concrete and stucco that has cured 7 days with a pH less than 13. PERMA-CRETE® Concrete Block & Masonry Surfacer/Filler is ideal for use on a variety of exterior masonry projects including high rise apartments and condominiums, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. Available in FLAT (4-100XI).
FEATURES:
Resists Wind Driven Rain
Alkali and Efflorescence Resistance
Excellent Filling
PERMA-CRETE® Interior/Exterior Acrylic Masonry Surface Sealer is a fast drying, waterborne, clear or pigmented acrylic sealer used primarily to seal chalky or porous stucco, concrete or masonry walls prior to painting or waterproofing. It is designed to deeply penetrate and seal new, porous surfaces and old, dusty or chalky paint films and substrates. Finish with architectural primers and topcoats suitable for concrete and masonry, elastomerics, and waterborne epoxies (interior only). This sealer is ideal on new and old concrete for use on a variety of exterior masonry projects including high rise apartments and condominiums, warehouses, hospitals, schools, concrete parking garage overheads, hotels, and commercial structures. Available in SATIN (4-808 -Clear), (4-809 - Pigmented).
FEATURES:
Seals Chalky Surfaces
Excellent Adhesion
Protects Porous Surfaces
PERMA-CRETE® AQUA-PEL™ Interior/Exterior Clear Water Repellent is a waterborne, penetrating, non-film forming product ideal for use on interior/exterior, above-ground,vertical and horizontal surfaces. This product provides excellent water repellency to reduce cracking, spalling, freeze/thaw and chemical damage, mold and mildew growth and dirt pick-up, thereby lengthening substrate life and reducing maintenance cost. PERMA-CRETE® AQUA-PEL™ is ideal for use primarily on architectural concrete,concrete block, splitface block, pavers, stucco, porous and dense brick, clay tile,exposed aggregate concrete, sandstone, and slate. Available in FLAT (4-6100)
FEATURES:
Water Repellant
Protects Porous Surfaces
Easy Application
PERMA-CRETE® PLEX-SEAL® WB Interior/Exterior Clear Sealer is a clear, non-yellowing, film forming, water-borne acrylic sealer ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying sealer has excellent hot tire resistance and adhesion. PERMA-CRETE® PLEX-SEAL® is water resistant and seals the surface while maintaining the natural appearance of the substrate. It is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways,warehouse floors and more. Available in SATIN (4-6200XI)
FEATURES:
Hot Tire Resistance
Alkali and Efflorescence Resistance
Ideal for Exposed Aggregate
PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain is a film forming, tintable, water borne, acrylic concrete stain ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying stain is water and chemical resistant. PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain has excellent hot tire resistance while providing good adhesion. This low odor product seals the surface and improves the appearance of the substrate by adding color and durability and is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways, patios, porches, warehouse floors and more. Available in SATIN(4-6200XI)
FEATURES:
Hot Tire Resistance
Moisture and Chemical Resistance
Seals Concrete
PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings are specifically designed for interior and exterior, above ground, masonry, concrete, wood and metal surfaces requiring high performance textured finishes. PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings provide resistance against water, UVlight, staining and are breathable. They pass TT-C-555B and ASTM D6904-3 for wind driven rain and provide a stain resistant texture finish that is excellent for high traffic,large wall areas. These finishes are decorative textured coatings ideal for high-rise apartments and condominiums, hospitals, schools, hotels, resorts and residential homes. Available in TEXTURE - FINE (4-50), TEXTURE - MEDIUM (4-60), TEXTURE -COARSE (4-70)
FEATURES:
Resists Wind Driven Rain
Water Vapor Permeance
Freeze/Thaw Resistance
PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat is specifically designed for interior and exterior, above ground, masonry substrates requiring high performance protection. It is alkali and efflorescence resistant and provides resistance against water, UV light, staining and is breathable. It passes ASTM D6904-3 for wind driven rain. PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat provides a durable exterior coating and provides an option between conventional acrylics and elastomeric coatings. This topcoat is ideal for high-rise apartments and condominiums, tilt-up warehouses, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. Available in FLAT (4-22XI), SATIN (4-422)
FEATURES:
Resists Wind Driven Rain
Exceptional Dirt Resistance
Excellent Flexibility and Durability
PERMA-CRETE® PITT-FLEX® Interior/Exterior Elastomeric Coating is specifically designed for above grade, masonry substrates that require the ultimate match of flexibility and durability. The new and improved formula offers exceptional dirt resistance, alkali resistance for application to fresh concrete at 7 days and a pH >13 and application down to 35 degrees F. The 100% acrylic high build formula bridges cracks and masks surface imperfections. It protects against wind driven rain and is ideal for use on a variety of exterior masonry projects including high-rise apartments and condominiums warehouses, hospitals, schools, hotels and commercial and residential structures. Available in FLAT (4-110XI)
FEATURES:
Resists Wind Driven Rain
Exceptional Dirt Resistance
Excellent Flexibility and Durability
Primers
Speedhide Interior/Exterior Masonry Hi Fill Latex Block Filler is formulated to meet the performance requirements of professional applicators. This one component acrylic latex block filler provides excellent filling properties on interior and exterior bare porous surfaces of light-weight concrete or cinder block as well as cured concrete and masonry. (6-15XI - White).
FEATURES:
Excellent Filling Properties
Good Adhesion & Easy Application
Low VOC
SPEEDHIDE® Interior Sell Sheet
SPEEDHIDE® Interior Latex Quick-Dry Sealer is our best professional interior latex primer formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Interior Latex Sealer can be used as a primer under alkyd or latex finish coats and is ideal under eggshell and semi-gloss finishes. This low VOC, low odor paint enables a space to be painted while occupied, delivering the durable product performance required. It provides excellent sealing properties and is recommended for use on properly prepared interior wallboard and drywall surfaces, wood, masonry and oriented strand board or particle board. FLAT (6-2 - White)
FEATURES:
Excellent Sealing Properties
Easy Application and Fast Drying
Less than 50 g/L VOC
SPEEDHIDE® Zero Interior Latex Sealer is a professional grade zero-VOC* interior acrylic primer formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Zero Interior Latex Sealer can be used as a primer underalkyd or latex finish coats and is ideal under a variety of finishes. This zero-VOC*, lowodor paint is ideal for painting occupied spaces while delivering the durable product performance required. It provides excellent sealing properties and is recommended for use on properly prepared interior wallboard and drywall surfaces, wood, and oriented strand board or particle board, and masonry. FLAT (6-4900XI - White).
FEATURES:
Zero VOC & Low Odor
Fast Drying
Excellent Sealing Properties
SPEEDHIDE® Zero Interior Latex Sealer Sell Sheet
PURE PERFORMANCE® Interior Latex Primer is our premium low-odor, zero-VOC*(volatile organic compounds) primer, designed to meet the performance requirements of the institutional, commercial and residential markets. PURE PERFORMANCE® Interior Latex Primer is formulated to provide excellent sealing, hiding and application with low odor and zero-VOC* properties. Ideal for use in occupied areas such as: hotel/motel resort properties, nursing homes, homes, schools, government facilities, retail space,office buildings, hospitals, and apartments. FLAT (9-900 - White)
FEATURES:
Zero VOC & Low Odor
Excellent Adhesion
Moisture Resistant
PURE PERFORMANCE® Interior Latex Primer Sell Sheet
SPEEDHIDE® Pro-EV Zero Interior Latex Primer is a durable, quality interior vinyl acrylic sealer/primer designed for new and repaint applications where speed of application is important in both the commercial and multi-family markets. This zeroVOC**, low odor paint enables a space to be painted while occupied, delivering the durable product performance required. This product seals the surface to create an even,sound surface for the topcoat to be applied. It promotes adhesion to produce a tight bond between the paint and the surface to be painted. Recommended for use on properly prepared new or previously painted wallboard and wood. FLAT (12-900XI -White).
FEATURES:
Zero VOC
Good Adhesion and Sealing Properties
Excellent Uniformity
SPEEDHIDE® Pro-EV Zero Interior Latex Primer Sell Sheet
Our premium interior/exterior acrylic primer is formulated to meet the performance requirements of the residential and commercial segments. SEAL GRIP® Gripper®Acrylic Universal Primer/Sealer is especially formulated to block most stains: water,smoke, ink, markers, and tannin. SEAL GRIP® Gripper® Acrylic Universal Primer/Sealer has exceptional adhesion to glossy surfaces. It is also recommended as a whole house primer for use on properly prepared interior or exterior wood, masonry,plaster, wallboard, cement, brick, stucco, cement composition board, aluminum and wall coverings. FLAT (17-921XI Series).
FEATURES:
Outstanding Stain & Tannin Blocking
Excellent Adhesion & Hide
Fast DryingProvides a Mildew Resistant Coating
SEAL GRIP® Gripper® Interior/Exterior Acrylic Universal Primer/Sealer Sell Sheet
SEAL GRIP® Interior/Exterior Universal Alkyd Primer/Sealer is our best professional interior/exterior alkyd primer formulated to meet the performance requirements of residential and commercial markets. SEAL GRIP® Interior/Exterior Alkyd Universal Primer/Sealer provides both excellent adhesion to a wide range of surfaces and stain blocking over a variety of common stains including water, nicotine, smoke, ink, markers,and wood tannin stains. It can be recoated in 4 hours, and unlike other fast dry oil primers, it is suitable for all exterior surfaces. FLAT (17-941NF - White).
FEATURES:
Great Stain Blocking
Excellent Adhesion & Low Odor
Great for Fire & Water Damage
SEAL GRIP® Interior/Exterior Universal Alkyd Primer/Sealer Sell Sheet
PITT-TECH® Plus Interior/Exterior Primer/Finish DTM Industrial EnamelPITT-TECH® Plus Interior/Exterior Primer/Finish DTM Industrial Enamel is an industrial primer/finish that provides excellent adhesion and flash rust resistance. It has a low odor and is easy to apply and clean up with soap and water. FLAT (4020 PF Series).
FEATURES:
Excellent Adhesion
Flash Rust Resistant
Low Odor & Soap and Water Clean-Up
MULTIPRIME® One-Component Alkyd Primer is a one-component, multi-purpose tankand structural primer that dries quickly and is formulated to inhibit rust. FLAT (4160Series).
FEATURES:
Rust Inhibitive Formulation
Fast Drying
May be Topcoated on Ferrous Metal
MULTIPRIME® Universal Primer is a one-component, low VOC universal primer. It has fast drying properties and excellent corrosion resistance. FLAT (4360 Series).
FEATURES:
Excellent Corrosion Resistance
Fast Drying Properties
May be Topcoated with High Performance Coatings
Flood Wood Stains
Flood Pro Alkyd/Oil Semi-Opaque Stain is formulated to provide the same rich color as semi-transparent with more hiding to cover the imperfections. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD842).
FEATURES:
Heavy Body Alkyd/Oil Provides Rich Color without Settling
Water Repellant Coating that Provides a Mildew and Algae-Resistant Finish
Powerful UV Absorbers Protect Against Fading and UV Damage
FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant protects against moisture damage. Recommended for use on properly prepared exterior surfaces such as concrete, stucco, masonry, grout, mortar, terrazzo, wood, wood shingles, pressure treated wood, wood decks, outdoor wood furniture. DO NOT use on plastic, rubber,vinyl, tile, asphalt, or any sealed, nonporous surface. A test application is required to ensure proper absorbency. (FLD540XI).
FEATURES:
Multi-Surface Clear Sealant
Added Mildewcide Package
Water Repellant Coating
FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant Sell Sheet
FLOOD® PRO Semi-Transparent Acrylic/Oil Stain (250 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. It features E-B EMULSA BOND® adhesion technology and is recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD812 Series)
FEATURES:
Provides Rich, Subtle, Fade Resistant Color
Excellent Penetration
Water Repellant Coating
FLOOD® PRO Semi-Transparent Acrylic/Oil Stain Sell Sheet
FLOOD® PRO Semi-Transparent Acrylic/Oil Stain (100 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. It features E-B EMULSA BOND® adhesion technology and is recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings,outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain.
FEATURES:
Protects Against Damage from UV Rays
Provides Rich, Subtle, Fade Resistant Color
Provides Excellent Adhesion and Penetration
FLOOD® PRO Semi-Transparent Acrylic/Oil Stain Sell Sheet
FLOOD® PRO Semi-Transparent Alkyd/Oil Stain (550 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. Fortified with PENETROL® for excellent penetration. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD802).
FEATURES:
Provides Rich, Subtle, Fade Resistant Color
Excellent Penetration
Water Repellant Coating
FLOOD® PRO Semi-Transparent Alkyd/Oil Stain (550 VOC) Sell Sheet
FLOOD® PRO CWF-UV®5 Penetrating Wood Finish offers advanced formulation that protects wood from the inside out to guard against moisture and sun damage while adding a slight hint of color. Fortified with PENETROL® for excellent penetration.Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or wood previously stained or painted. Apply directly to weathered wood previously finished with FLOOD® PRO CWF-UV®5; other previous coatings must be completely removed. (FLD565 Series).
FEATURES:
Water Repellant Coating
Added Mildewcide Package
Tinted with Transparent Iron Oxide Pigments
FLOOD® PRO CWF-UV®5 Penetrating Wood Finish Sell Sheet
Pro Series Solid Color Stain is an advanced stain and sealant in one that protects wood from moisture and sun damage while adding rich, opaque color. (FLD820 Series).
FEATURES:
Self-Priming, Mildew-Resistant Water Repellent with Enhanced UV Protection
Urethane-Fortified to Resist Color-Fade, Scuffing, Cracking and Peeling
Application down to 35 degrees F and up to 120 degrees F
Flood Pro Series Solid Color Stain Sell Sheet
FLOOD® PRO Resurfacer 100% Acrylic Stain provides a barefoot friendly texture* that enhances the look of worn or weather wood and concrete. Designed for application on aged, rough concrete and structurally sound weathered wood (decks, stairs, posts, railings, and more); retaining walls; as well as new concrete surfaces cured for 30 days and new wood. It is formulated to fill cracks up to 1/4". DO NOT APPLY TO: Wood that is rotted or loose, garage floors, driveways or any other area with vehicular traffic; submerged surfaces such as ponds, fountains or swimming pools; interior concrete surfaces. Not recommended for whole-house vertical surfaces such as stucco or wood siding.
FEATURES:
Locks Down Splinters and Fills and Bridges Cracks up to 1/4"
Barefoot Friendly Texture and Slip-Resistance
Protects Wood from Water Damage
FLOOD® PRO Resurfacer Sell Sheet
FLOOD® PRO All-Purpose Deck Wash is a maintenance cleaner for stained or resurfaced decks. Use to clean coated and uncoated wood or composite surfaces. Brighten gray, weathered wood to a refreshed appearance. Will not darken high tannin containing woods such as redwood and cedar. (FLD53).
FEATURES:
Removes Stains from Mold, Mildew, and Algae
Cleans and Refreshes Previously Stained Decks
Ready to Use
Flood Pro Series Cleaners Sell Sheet
FLOOD® PRO Wood Stripper removes all oil and latex deck coatings, mold, mildew and stains from wood surfaces. May be used full strength or can be diluted for multiple uses. Use to strip old finishes and stains from exterior wood, reduce mill glaze or eliminate grade stamps on wood. (FLD138).
FEATURES:
Removes Mold, Mildew, and Stains
Removes Oil-Based and Water-Based Coatings
Ready to Use
Flood Pro Series Cleaners Sell Sheet
FLOOD® PRO Wood Cleaner is a unique, premium quality product for restoring the clean, refreshed look to exterior wood and other surfaces. It cleans stains caused by mildew, dirt, algae and mold without scrubbing. Unlike bleach alone, FLOOD® PROWood Cleaner works on the surface to lift dirt that can then be rinsed away. This product contains no phosphates, acids, solvents or petroleum distillates. (FLD51).
FEATURES:
Removes 4 Time More Dirt than Water Alone
Removes Stains from Mold, Mildew, and Algae
Works in 5-10 Minutes
Flood Pro Series Cleaners Sell Sheet
ProLuxe Wood Finish
PPG PROLUXE® 1 Primary Coat RE Wood Finish offers the ultimate in beauty and protection. A penetrating transparent basecoat in a unique 3 coat system that provides excellent adhesion for premium protection and enhances the wood grain for signature clarity. (SIK41 Series).
FEATURES:
Penetrating Alkyd-Oil Formula generates excellent adhesion as a base coat
Provides a Mildew-Resistant Finish
Base coat application in a 3-coat system with 23 Top Coat RE
PPG PROLUXE® 1 Primary Coat RE & 23 Top Coat RE Wood Finish Sell Sheet
PPG PROLUXE® 23 Top Coat RE Wood Finish offers the Ultimate in Beauty and Protection. A transparent satin top coat that provides a resilient, film-forming finish that resists cracking and peeling with brilliant color clarity and richness. (SIK43 Series).
FEATURES:
Film-Building Alkyd Formula creates a Resilient Top Coat that Resists Cracking and Peeling
Powerful UV Absorbers Protect Color and Wood Substrate
Two coat finishing application in a 3-coat system with 1 Primary Coat RE
PPG PROLUXE® 1 Primary Coat RE & 23 Top Coat RE Wood Finish Sell Sheet
PROLUXE® Door & Window Wood Finish is formulated to protect exterior wood door and window frames as they expand and contract with fluctuations in temperature.(SIK48 Series).
FEATURES:
High-Solids Alkyd-Oil Formula, Three-Coat Application
More Resilient Alternative to Exterior Varnishes and Polyurethanes
Powerful UV Absorbers Protect Color and Wood Substrate
PROLUXE® Door & Window Wood Finish Sell Sheet
PPG ProLuxe Premium Deck Wood Finish Transparent Satin offers a luxurious finish for exterior decks that extends the look and feel of hardwood flooring to exterior living spaces. (SIK44 Series).
FEATURES:
High-Performance Translucent Satin Finish for Horizontal Surfaces
Flexible, High-performance resin technology resists cracking and peeling
High Clarity, Film-Building Formula in a two-coat application
PPG ProLuxe Premium Deck Wood Finish Transparent Satin Sell Sheet
PROLUXE® Log & Siding Wood Finish is a high performance, translucent satin finish for vertical surfaces with exceptional color richness and clarity. This formulation offers optimum protection and a premium look in just two coats. (SIK42 Series).
FEATURES:
High-Performance Translucent Satin Finish for Vertical Surfaces
Flexible, High-performance resin technology resists cracking and peeling
High Clarity, Film-Building Formula in a two-coat application
PROLUXE® Log & Siding Wood Finish Sell Sheet
PROLUXE® Maintenance RE Wood Finish is a premium, non-pigmented exterior finish to be used exclusively over existing PROLUXE® 23 Top Coat RE Wood Finish or PROLUXE® Log & Siding Wood Finish as a maintenance coat.
FEATURES:
Revives Satin Sheen and Water-Repellency of the previous finish
Provides a Mildew-Resistant Finish
Powerful UV Absorbers Protect Color and Wood Substrate
PROLUXE® SRD RE Wood Finish is a low VOC one-coat penetrating matte finish for siding, railings and decks with long-lasting color retention to protect against graying.(SIK250 Series).
FEATURES:
One Coat Transparent Matte Finish
Penetrating formula provides Long-Lasting Protection
Excellent Coverage
PROLUXE® SRD & SRD RE Wood Finish Sell Sheet
PROLUXE® SRD Wood Finish is a one-coat penetrating matte finish for siding, railings
and decks with long-lasting color retention to protect against graying. (SIK240 Series).
FEATURES:
One Coat Transparent Matte Finish
Penetrating formula provides Long-Lasting Protection
Excellent Coverage
PROLUXE® SRD & SRD RE Wood Finish Sell Sheet
PROLUXE® SRD Semi-Transparent Wood Finish is a one-coat penetrating semi-transparent wood stain with UV absorbers for a boost of UV protection for less frequent maintenance. (SIK500-190).
FEATURES:
One Coat Semi-Transparent Matte Finish
Strong water repellency and UV protection
Tintable to a wide range of color options
PROLUXE® SRD Semi-Transparent Wood Finish Sell Sheet
PROLUXE® Premium Solid Stain Wood Finish is a highly-protective opaque finish with a low-luster sheen that hides wood grain but accentuates texture. (SIK710 Series).
FEATURES:
More Mildew Resistant Finish than Standard Flat-Finish Stains
Low Luster Sheen, tintable to a wide range of color options
High Solids formula ideal for high traffic areas
Comprehensive Support
PPG provides a full range of field support featuring Painter Maintenance Experts, High Performance Coatings Specialists, and Architect and Engineering Consultants. In addition, we offer a Technical Support Hotline (1-800-441-9695) as well as dedicated support services for architects and specifiers (1-888-PPG-IDEA).
Architects and Specifiers: PPG Paint & Design Resources (ppgpaints.com)
With over 100 years of coatings experience, PPG provides a full range of quality products, services and color support to help you reduce risk and get the job done right.
Earn CEUs across PPG product categories and design functions
PPG is committed to providing quality continuing education units across all of our product categories and design functions. We know that product integration and the use of color are key to meeting design goals. All courses can be conducted through in-person and virtual platforms.
Case Studies
Our products have been used in a variety of applications from state of the art office buildings to world renowned stadiums. Let our ever growing portfolio help inspire your next project.
LEED Sustainability Documentation
Emissions Certificates, Environmental Product Declarations (EPD), and Health Product Declarations (HPD) for PPG's primers, flats, eggshells, satins, semi-glosses, glosses, dry-falls, adhesives and sealants. For more information, if you cannot find the documents you need, or for any questions, please contact your local rep.