Aluflam North America LLC

Fire-Rated Aluminum Window and Door Systems

CONTACT INFO
16604 Edwards Rd.
Cerritos, CA 90703
Phone: 562-926-9520
Continuing Education Logo
Request for information Aluflam North America LLC Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
building construction projects
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
Aluflam's fixed storefront vision wall frames are constructed from thermally broken narrow aluminum extrusions filled with a proprietary fire blocking material. They are available in a 60 minute rating for interior and exterior installation. Vision wall products are fully tested and listed by Underwriters Laboratories to UL 263 and UBC 7-4 (1997) standards. All Aluflam fire-rated products are MEA approved for use in the City of New York.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS
COMPANY OVERVIEW
ALL PRODUCTS

Wall Systems  

Constructed from narrow aluminum extrusions filled with a proprietary fire blocking internal member, Aluflam's curtain wall frames have up to 120 minute rating for interior and exterior installations. Aluflam curtain wall products are fully tested and listed by Underwriters Laboratories to UL 263 and UBC 7-4 (1997) standards. All Aluflam fire-rated products are MEA approved for use in the City of New York.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Door Systems  

Aluflam's fire-doors are now available in 20-45-60-90 min. and can be specified for interior and exterior applications. The doors come with standard US hardware, easy to install, have superior aesthetics and can be supplied in a variety of sizes and finishes.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Storefront Systems  

Aluflam's fixed storefront vision wall frames are constructed from thermally broken narrow aluminum extrusions filled with a proprietary fire blocking material. They are available in a 60 minute rating for interior and exterior installation. Vision wall products are fully tested and listed by Underwriters Laboratories to UL 263 and UBC 7-4 (1997) standards. All Aluflam fire-rated products are MEA approved for use in the City of New York.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Windows  

Aluflam's fixed storefront window frames are constructed from thermally broken narrow aluminum extrusions filled with a proprietary fire blocking material. Window products are available in 20, 45, and 60 minute ratings for interior and exterior installation, and are fully tested and listed by Underwriters Laboratories to ANSI/UL 9 and UBC 7-4 (1997) standards. All Aluflam fire-rated products are MEA approved for use in the City of New York. >
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Finishes  

Aluminum framing designs are available in a multitude of finish options. Consider the following:

Anodizing
Our basic, but probably the most pristine finish is satin clear anodize. Aluminum profiles are textured prior to the clear anodizing process, which results in a smooth non-directional finish '- and the true feeling of Aluminum. We also offer traditional colored anodize finishes such as dark bronze, medium bronze, black, champagne and others.
Powder coating
The powder coating process is gaining popularity due to its environmentally friendly character. Our approved powder finishes are processed from Tiger Drylac and Spraylat. This includes architectural finishes with extended warranties.
Liquid painting
To meet special specification requirements, we also offer liquid painting such as 50% and 70% fluoropolymer coatings on all our window and door systems.

All finishing is done before fabrication to assure ultimate adhesion and finish quality, and stringent quality control guidelines are followed throughout the process.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Gallery  

Rated 5 based on 1 product reviews