Nelson Industrial Inc.

Metal Wall and Ceiling Panels, Column Covers

CONTACT INFO
1155 Squires Beach Rd.
Pickering, ON, Canada L1W 3T9
Toll Free: 800-277-6897
Phone: 905-428-2240
9 Woodland Rd., Unit A
Roseland, NJ
07068

Request for information Nelson Industrial Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
Datasheets
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
Where durable, long-lasting and cost-effective non-commodity metal ceilings are required, Nelson Architectural has provided solutions for commercial, institutional and transportation facilities across North America. What makes Nelson's metal ceiling systems different from commodity-type systems is our unique fabricating capabilities that enable us to provide a wide variety of design options, from endless size or geometry variations, to material thickness and finishes.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS DATASHEETS
COMPANY OVERVIEW
ALL PRODUCTS

Ceilings  

Metal ceiling panels are available in non-perforated and perforated varieties. Non-perforated panels offer little in terms of acoustical properties and as a result are generally used in instances where other features, for example ease of cleaning or a high degree of light reflectance, are predominant factors. To achieve good acoustics (sound absorption), a perforated aluminum panel with an open area of 15 to 20 percent, together with a black acoustical fleece (SoundTex®), could produce an NRC (Noise Reduction Coefficient) of 0.70 or higher. For areas that require either increased NRC values or a higher degree of sound blocking (typically referred to as STC or Sound Transmission Class), SoundTex® used in combination with a fibreglass matt should be used for optimum sound absorption.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS DATASHEETS

Where durable, long-lasting and cost-effective non-commodity metal ceilings are required, Nelson Architectural has provided solutions for commercial, institutional and transportation facilities across North America. What makes Nelson's metal ceiling systems different from commodity-type systems is our unique fabricating capabilities that enable us to provide a wide variety of design options, from endless size or geometry variations, to material thickness and finishes.


Metal ceiling panels are available in a variety of metal alloys best suited for the intended application and typically range from .032 up to .125 inches in thickness. The most common alloys are 3003-H14 for aluminum and T-304 for stainless steel panels. For optimal results, panels intended for anodizing plain (Mill) or brushed finishes generally require the use of a 5005-H34 alloy.


In addition to the aforementioned options, baked powder enamel, and two and three-coat fluoropolymer paints are commonly used to enhance the appearance of our panels. Nelson also offers a wide range of linear, non-directional and selective brushed finishes, particularly in stainless steel, as well as faux-wood options like our exclusive Ourborite™ finish.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS DATASHEETS
Where durable, long-lasting and cost-effective non-commodity metal ceilings are required, Nelson Architectural has provided solutions for commercial, institutional and transportation facilities across North America. What makes Nelson's metal ceiling systems different from commodity-type systems is our unique fabricating capabilities that enable us to provide a wide variety of design options, from endless size or geometry variations, to material thickness and finishes.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS DATASHEETS
Where durable, long-lasting and cost-effective non-commodity metal ceilings are required, Nelson Architectural has provided solutions for commercial, institutional and transportation facilities across North America. What makes Nelson's metal ceiling systems different from commodity-type systems is our unique fabricating capabilities that enable us to provide a wide variety of design options, from endless size or geometry variations, to material thickness and finishes.
Rated 5 based on 1 product reviews
SPECS CATALOGS DATASHEETS

NUVO-Guard ‘Engineered and Adaptable Metal Security Ceilings'

  • Variable gauge to ensure complete fortification in all required environments
  • Specially designed suspension system
  • Tamper resistant frames and grids
  • Integrates ACUDOR security access panels when required
  • High Acoustical Values without compromising security or ceiling integrity
  • Engineered and fabricated to minimize installation time and reduce potential vulnerabilities when site modified
  • Available in panel or plank ceiling types

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS DATASHEETS

Metal Baffles are available both non-perforated (non-acoustic) and perforated (acoustic). Perforation patterns are limited only to the type of material and gauge chosen. Presently Nelson Architectural Metals Division offers more than fifty different perforation patterns ranging from diagonal, staggered to straight as well as round, square and oblong holes.

Our standard acoustical material consists of a Black pre-laminated fleece (SoundTex®) bonded to the inside surfaces of the baffles.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

Column Covers  

Available in a variety of designs and finishes, Nelson Architectural metal column covers and beam wraps provide an attractive yet cost-effective approach to visually enhancing structural beams including bare support steel structures, concrete columns and wood beams. The inherent durability and simple beauty of metal make it an ideal candidate for such enclosures.


Nelson's unique fabricating capabilities lend themselves to manufacturing non-standard shapes and sizes which are often not readily available from other manufacturers. As a result, our metal column covers and wraps have been the number one choice among many prestigious commercial, institutional and transportation facilities across North America.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Wall Panels  

When durability, acoustics, or simply the beauty of metal is a major criterion for interior vertical surfaces, Nelson Architectural has a solution. Available in a wide variety of designs and finishes, we manufacture metal wall panel systems for commercial, institutional and transportation facilities across North America.


Metal wall panels are available in a variety of metal alloys best suited for the intended application and typically range from .064 up to .125 inches in thickness. The most common panel alloys are 3003-H14 for aluminum and T-304 and T-316 for stainless steel. For optimal results, panels intended for anodizing plain (Mill) or brushed finishes generally require the use of a 5005-H34 alloy.


In addition to the aforementioned options, baked powder enamel, and two and three-coat fluoropolymer paints are commonly used to enhance the appearance of our panels. Nelson also offers a wide range of linear, non-directional and selective brushed finishes, particularly in stainless steel, as well as faux-wood options like our exclusive Ourborite™ finish.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS DATASHEETS

Decorative Grills & Screens  

Metal accents, commonly referred to as ornamental metals, comprise a gamut of metal fabricated items for interior as well as exterior building envelopes. Available in a variety of designs and finishes, Nelson Architectural offers a wide range of components including bollards, kiosks, street furniture, specialty light fixtures, decorative trash receptacles, metal umbrellas and more.


Nelson's unique fabricating capabilities lend themselves to the manufacture of non-standard shapes and sizes which are often not readily available from other manufacturers. As a result, Nelson's metal accents have been the number one choice among many prestigious commercial, institutional and transportation facilities across North America.


While the most common materials include Aluminum, Brass, Copper, Core-Ten™, Galvalume™ and Stainless Steel, when it comes to finishes, alloys and thickness we are limited only by their availability from world-wide sources.


In addition to the aforementioned options, baked powder enamel, and two and three-coat fluoropolymer paints are commonly used to enhance the appearance of the components. Nelson also offers a wide range of linear, non-directional and selective brushed finishes, particularly in stainless steel, as well as faux-wood options like our exclusive Ourborite™ finish.

Rated 5 based on 1 product reviews
SPECS CATALOGS DATASHEETS

Expanded Metal (Mesh)  

  • MaterialsAluminum : 3003-H14 alloy Flat expanded metal mesh. Minimum thickness 16 Ga. (.052" ) Carbon Steel:
  • Carbon SteelCold Rolled C1008 Flat expanded metal mesh. Minimum thickness 18ga (.047")
  • Stainless SteelType 304 (Standard) or 316 (For higher degree of corrosion resistance) Flat expanded metal mesh. Minimum thickness 18 Ga. (.050")
  • FinishesAluminum: Baked polyester powder enamel, or two or three coatfluoropolymer coatings by PPG® or Valspar®, or gray polyester prime for field painting. 
    Carbon Steel: Baked polyester powder enamel, or gray polyester prime for field painting. 
    Stainless Steel: Typically provided uncoated, due to stainless steel's inherent corrosion resistance. Can beprovided with a decorative brushed finish. 
     
  • DimensionsMetal Ceiling Panels are typically supplied up to a maximum of 3'- 8" in width and 7'- 8" in length inclusive offrame.
  • Nelson offers a complete line of lay-in, clip-on (Torsion spring), hook-on and tab-and-slot type systems.
  • AcousticsNuvoMeshTM Expanded Metal Ceiling and Wall panels can be supplied with sound absorbing acoustical insulation. Superior NRC values can be achieved via acoustical insulation batts applied on-site.
  • Patterns and DesignsFor complete mesh pattern and panel design options please contact your Nelson Sales Representative to assist with your project design. For more details and options see our booklet “Metalouges"- an introduction to architectural metals, or contact your local Nelson Sales Representative and request our Architectural Metals Binder.
  • Standard ReferencesA. ASTM E84 - Standard Method of Test for Surface Burning Characteristics of Building Materials and Assemblies. 
    B. AAMA 605.2 - Specification for High Performance Finishes. 
    C. ASTM A 366/A 366M Standard Specification for Commercial Steel (CS) Sheet, Carbon (0.15 Maximum Percent) Cold-Rolled; 1997. 
    D. ASTM A 666 Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar; 2000. 
    E. ASTM B36/B 36M Standard Specification for Brass Plate, Sheet, Strip, and Rolled Bar; 2006. 
    F. ASTM B 209/B 209M - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate; 2004. 
     


 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Finishes  

Nelson's Architectural Metals Division designs, engineers and manufacturers all types of architectural metal products for virtually any commercial or institutional application. This includes Wall and Ceiling Panels, Column Covers and unique, custom architectural furnishings - all offered in painted steel, stainless steel or aluminum. Nelson's portfolio of projects includes customized installations at transit facilities, stadiums, airport terminals, universities, commercial buildings and many other applications throughout Canada and the United States. Our Custom Architectural metal fabrication team is the partner you can rely on.

Rated 5 based on 1 product reviews
CATALOGS DATASHEETS

Nelson's Architectural Metals Division designs, engineers and manufacturers all types of architectural metal products for virtually any commercial or institutional application. This includes Wall and Ceiling Panels, Column Covers and unique, custom architectural furnishings - all offered in painted steel, stainless steel or aluminum. Nelson's portfolio of projects includes customized installations at transit facilities, stadiums, airport terminals, universities, commercial buildings and many other applications throughout Canada and the United States. Our Custom Architectural metal fabrication team is the partner you can rely on.

Rated 5 based on 1 product reviews
CATALOGS DATASHEETS