The Gyford Productions Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Gyford Productions
CONTENT
Gyford Productions
CONTENT
StandOffs image

StandOffs

Our StandOffs product line consists of caps, barrels, edge grips, 4-way hubs, grippers and fixed hinges machined from aircraft-grade aluminum or #316 stainless steel. They are designed to hold signs, architectural panels, glass panels, banners, photographs, artwork and other materials at a predetermined distance from the surface upon which they are mounted.
Rated 5 based on 1 product reviews
StandOff Caps image

StandOff Caps

StandOff Caps are the decorative anchor for any mounting surface. Available in different diameters and styles, our caps can be used in a variety of applications. Whether you are going for a sophisticated look with a Round Cap, unique with a Square Cap, industrial with a Hex Cap or for minimal interference with our Low Profile Cap, we have the solution you need. Custom colors and finishes are also available.
Rated 5 based on 1 product reviews
StandOff Barrels image

StandOff Barrels

StandOff Barrels are often referred to as "spacers" or simply "standoffs" and can be used to create length or layers between any surface. These are great if you are looking to mount some artwork or suspend a piece of glass over a countertop. We offer Round Aluminum Barrels, Square Aluminum Barrels and Round #316 Stainless Steel Barrels in a variety of lengths and diameters. They can be used with our caps and other StandOff components, like grippers or edge grips.
Rated 5 based on 1 product reviews
Wire Suspension image

Wire Suspension

The Wire Suspension system is designed to support various light-weight applications that span a variety of distances. This product line uses our 3/64" stainless steel wire to suspend, grip and mount materials from any fixed or angled surface. Wire Suspension is a unique design alternative to mounting graphic, glass and architectural panels, banners, photographs, artwork, creating shelf units and a multitude of other applications.
Rated 5 based on 1 product reviews
WL-Rod & Wire image

WL-Rod & Wire

Our WL-Rod & Wireproduct line is an understated, yet sophisticated wire and rod suspension system machined from aircraftgrade aluminum. This stylish line of unique and modular components consists of connectors, travelers, turnbuckles, clips and mounting bases designed around minimal 3/64" stainless steel wire or 1/4" diameter aluminum rod. WL-Rod & Wire has a perfect selection for suspending and mounting lighter weight applications at various angles.
Rated 5 based on 1 product reviews
EZ-Rod & Wire image

EZ-Rod & Wire

The EZ-Rod & Wire system includes grippers, panel grippers, connectors, turnbuckles, hinges and pulley wheels designed to be used with rod or wire. This system allows more flexibility in combining rods and wires to suspend and hold heavier applications from any flat or angled surface. The EZ-Rod & Wire system uses extruded rod in three diameters (1/4", 3/8", 5/8") and stainless steel wire in two diameters (1/8", 1/4").
Rated 5 based on 1 product reviews
StructureLite image

StructureLite

The StructureLite system uses a variety of our extrusions, hinges, connection travelers, brackets, clamps and plates manufactured from aircraft-grade aluminum. This system allows more flexibility in combining rods, wires and profile to suspend and hold heavier applications from any angled surface. Create your own furniture, displays, signage mounting, partitions and tradeshow booths with StructureLite.
Rated 5 based on 1 product reviews