The Dri Design, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Dri Design, Inc.
CONTENT
Painted Aluminum Wall Panel image

Painted Aluminum Wall Panel

Available in any color, with the ability to match colors of your choice without expensive upcharges. Dri-Design Painted Aluminum Panels offer the ultimate design flexibility for exterior and interior applications. Panels are painted using industry leading Fluoropolymer based paints for long lasting finish durability, while our finishers use a 100% air capture system to destroy the VOCs produced, so there is no adverse environmental impact.
Rated 5 based on 1 product reviews
Anodized Aluminum Wall Panels image

Anodized Aluminum Wall Panels

Anodizing successfully combines science with nature to create one of the world's best metal finishes. It takes the natural oxidation process and helps it along by adding electricity and chemicals to produce a dense surface that is integral with the aluminum. This process brings out the natural variation in the aluminum (color variation can be expected). This durable and beautiful finish is available in many shades and is a perfect pair with the Dri-Design system.
Rated 5 based on 1 product reviews
Copper Anodized Wall Panels image

Copper Anodized Wall Panels

Capture the warm glow of natural copper, along with the long lasting durability of an anodized finish. Our Copper Anodized Series will add depth and character to your design with subtle variations of copper penny color from panel to panel.
Rated 5 based on 1 product reviews
VMZINC® Series Wall Panels image

VMZINC® Series Wall Panels

VMZINC™ Series Panels pull from the distinctive tones and textures of nature to create an exclusive, refined and unforgettable visual experience. Our VMZINC™ panels are available in QUARTZ-ZINC™, ANTHRA-ZINC™, AZENGAR™ and PIGMENTO™ Series colors.
Rated 5 based on 1 product reviews
Copper Wall Panels image

Copper Wall Panels

Dri-Design's ease of installation and enduring design make it the perfect system for adding the character of copper to your project. And, since sealants and gaskets are never used in the joints, they can never stain or streak this beautiful finish. Dri-Design, with the natural elegance of bright copper or the unmistakable look of copper patina, can add distinction to any facade.
Rated 5 based on 1 product reviews
Select Series Wall Panels image

Select Series Wall Panels

The Select Series boast the same innovative design and durability as all of our other customizable products, but costs much less. The Select Series is available in 12 standard sizes and several material and color options. While the options may be a bit more limited than our other panel products, the quality is exactly the same.
Rated 5 based on 1 product reviews
Inspire by Dri-Design Wall Panels image

Inspire by Dri-Design Wall Panels

Inspiration can come from many different places, but how do you bring your ideas to life? With Inspire by dri-design, we not only offer a select number of our own inspiring finishes, but deliver you the opportunity to create a finish that is completely unique and driven by your ideas. With Lumiflon finishing , we can provide a plethora of design options using its wide range of gloss and pattern capabilities. This advanced finishing technology can provide highly custom finishes with superior weatherability and durability, without the concern of delamination and bubbling associated with laminated products. Inspire by dri-design offers the long-life durability of aluminum with unique and customizable finishes that are equally suitable for use on interior and exterior applications.
Rated 5 based on 1 product reviews
Textured Panel System image

Textured Panel System

Create a visual feel with our Textured Panel System. Each perforated- corrugated panel is affixed to a Dri-Design wall panel, and delivered to the job site ready to install. Pick any pattern, choose a finish we give you unfettered freedom to dream as you wish.
Rated 5 based on 1 product reviews
Embossed Wall Panel image

Embossed Wall Panel

With our Embossed Panel, there is essentially no limit to the design possibilities or applications. Almost any shape or feature, convex or concave, can be embossed into the Dri-Design panels to create a distinctive, three dimensional accent.
Rated 5 based on 1 product reviews
Perforated Imaging Wall Panels image

Perforated Imaging Wall Panels

Dri-Design with Perforated Imaging uses advanced computer based manufacturing to create complex images using perforations. By varying the size, location and density of the perforations, areas of light, dark and shades in between are created to form an image. These perforations also allow the panel to provide needed airflow and/or shade to a structure. Since the images can be created from any digital picture, you are only limited by your imagination.
Rated 5 based on 1 product reviews
Perforated Panel Series  image

Perforated Panel Series

A stunning combination of functionality and aesthetics the Perforated Panel Series provides necessary airflow and/or shade to a structure without sacrificing style or design. Virtually any shape and pattern can be perforated into the panels and used for a myriad of applications.
Rated 5 based on 1 product reviews
Tapered Series Panels image

Tapered Series Panels

Tapered Series Panels can be angled in any direction with varying depths and degree of slope. This freedom to design each specific panel gives you an unlimited capacity to create a dynamic, one-of-a-kind surface on nearly any facade, without the need to modify the substrate or weather barrier.
Rated 5 based on 1 product reviews
Shadow Series Panels image

Shadow Series Panels

Gone are the days of flat and featureless facades. Our Shadow Series panels let you add depth and definition to any architectural design. Individual panels can be extended at varying depths to create texture or a dynamic variation in patterns, all while keeping the substrate and weather barrier in the same plane.
Rated 5 based on 1 product reviews
Other Materials image

Other Materials

Virtually any flat or slightly embossed metal can be used in Dri-Design Panel Systems. Select a metal that conveys your vision, and we will manufacture a panel that completes your design. Material Examples: Stainless Steel, Titanium, Weathered Steel, Embossed Stainless, and many others.
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

Garden Inn / Hill 7 Seattle, WA
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

Trident Tech
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

Skyway Library Seattle, WA
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

St. Joe Parking Garage
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

OC Soccer Stadium Orlando, FL
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

Lackland AFB Lackland AFB, TX
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

Williston Rec Williston, ND
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

General Mitchell Int'l Airport (GMIA) Milwaukee, WI
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

Mill Woods Library Edmonton, Alberta, Canada
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

Pittsburg State - Bicknell Center Pittsburg, KS
Rated 5 based on 1 product reviews
Sustainability image

Sustainability

At Dri-Design we strive to continually improve our sustainability practices and products through innovation. We are dedicated to developing sustainable products while looking at all aspects of the environmental impact. Dri-Design purchases its aluminum from domestic mills which saves transportation energy costs. Dri-Design panels are made quickly with highly automated equipment saving energy costs. Dri-Design uses no joint sealants or gaskets which are made with petroleum saving fossil fuels and future maintenance costs. Dri-Design wall panels install fast which helps save energy as well. Dri-Design wall panels are made with recycled metal, are 100% recyclable and can be repurposed. Dri-Design single skin technology does not have a plastic core like our MCM competitors saving fossil fuels. Our Kynar paint providers are environmentally-conscious finishers. They use a 100% air capture system and destroy the VOCs with a regenerative thermal oxidizer, so there is no adverse environmental impact.
Rated 5 based on 1 product reviews