WoodSpring® draws on concepts dating back to the 19th Century. Harlequin's modern interpretation blends a traditional construction approach with the technology of today's materials. Starting with a triple layer of wooden bearers laid at right angles to one another onto shock-absorbent elastomer pads, then covered with marine grade plywood and topped with a Harlequin vinyl dance surface or finished hardwood. WoodSpring® provides a permanent dance floor solution for professionals appreciating a traditional approach.
Harlequin WoodSpring® Data Sheet
Request A Sample: Click Here
Stage Floors
Harlequin Liberty® Switch is a professional multi-use floor system which transforms between a rigid theatrical floor and a sprung performance floor at the touch of a button. It is designed for venues who regularly put on both dance and theatrical performances and require both a sprung and a rigid floor in the same performance or rehearsal space.
Harlequin Liberty Switch enables a Harlequin Liberty LatchLoc sprung floor to be transformed to a rigid (unsprung) floor quickly and easily. This is achieved by using moving carriages which engage with stop blocks on the underside of the Liberty panels to create a rigid floor and disengage to create a sprung floor.
Harlequin Liberty® Switch Data Sheet
Request A Sample: Click Here
Request more information on Liberty Switch
Harlequin RockSure™ is a polymer composite; it is a tough, easily managed stage surface designed for use in live performance spaces. This stage floor product is strong enough to support heavy loads, making it an ideal solution for all types of theatrical productions. The floor provides a matte black surface which does not require painting.
Harlequin RockSure can be used for both new stages builds and stage refurbishment. It provides an attractive matte black alternative to more traditional stage surfaces such as wood, a painted “sacrificial" layer of hardboard, or Harlequin heavy-duty vinyl.
Harlequin RockSure can be installed by our highly-skilled technical team or is available for purchase as a stand-alone material. It is manufactured to be squared, pre-drilled, and counter-sunk, and can be worked with standard woodworking tools.
Harlequin RockSure™ Data Sheet
Request a Sample: Click Here
Stage Building & Refurbishment
Harlequin's expert stage building and theatre flooring teams work alongside architects and stage consultants to design, build and install performance spaces. Backed by an engineering team and independent research, Harlequin has over 40 years' experience building stages and theatre floors for the performing arts.
Each venue is different - Harlequin's stage building and theatre flooring service will provide a solution tailored to your needs.
Sprung Floors
WoodSpring® draws on concepts dating back to the 19th Century. Harlequin's modern interpretation blends a traditional construction approach with the technology of today's materials. Starting with a triple layer of wooden bearers laid at right angles to one another onto shock-absorbent elastomer pads, then covered with marine grade plywood and topped with a Harlequin vinyl dance surface or finished hardwood. WoodSpring® provides a permanent dance floor solution for professionals appreciating a traditional approach.
Harlequin WoodSpring® Data Sheet
Request A Sample: Click Here
A permanently installed sprung floor system based on a revolutionary triple "sandwich" composite construction. Activity® Sprung Floor System completely eliminates the need for metal springs and rubber pads and because it is a fully floating system with no fixings to the existing floor. It can be laid on almost any surface without preparation. Shock-damped to avoid a "trampoline" effect and combining area and point elasticity to offer identical characteristics across the whole floor, Activity is ideal for ballet, reducing injury risk and enhancing dancers' performances.
Harlequin Activity® Data Sheet
Request A Sample: Click Here
A floating floor system composed of sprung dance floor panels and available for either permanent dance studio installation or as stage panels for touring. Designed for safety and suitable for a range of dance disciplines, when combined with a Harlequin dance surface Liberty® LatchLoc provides the ultimate floor, allowing performers to concentrate on their art without fear of falling or injury. Harlequin Liberty® LatchLoc uses a hook and latch system to easily connect securely in one twist using a handy long-handled tool.
Harlequin Liberty LatchLoc™ Data Sheet
Request A Sample: Click Here
Harlequin Liberty® HD is a further development of our renowned Liberty panel system, designed with enhanced durability in mind, for more challenging environments. Installed permanently or as a portable floor, panels are laid in a brickwork fashion onto the sub-floor so that cross joins do not coincide. The panels join together by a rounded tongue and groove and are secured using our ‘one turn of the key' latch and lock mechanism.
Harlequin Liberty® HD Data Sheet
Request A Sample: Click Here
Harlequin AeroDeck® is an ultra lightweight modular sprung floor, manufactured from engineered panels with elastomer blocks, which are located at regular intervals on the underside. Panels are laid in brickwork fashion on the sub-floor so that cross-joins do not coincide. They are linked to each other by a radiussed tongue and groove pivot joint and secured by means of a unique locking system, which removes the need to fix the panels mechanically to the sub-floor.
Harlequin AeroDeck® Data Sheet
Request A Sample: Click Here
Harlequin Flexity™is a cost-effective, self-install sprung floor panel system, designed for permanent or semi-permanent installation. Panels are laid in a brickwork fashion onto the sub-floor, so that cross joins do not coincide. The panels join together by a special tongue and groove, which are glued together for permanent installation or fixed using woodscrews at predetermined points along the tongue and groove for a semi-permanent solution.
Harlequin Flexity™ can be installed by anyone with fundamental carpentry skills and full instructions are provided. It's a cost-effective choice, helping to reduce the injury risks associated with dancing or performing on a hard, unsprung floor.
Permanent and Portable Vinyl Floors
The "ideal" surface for ballet, jazz and contemporary dance, Cascade is suitable for both temporary and permanent installation and is extremely resistant to wear. The surface provides a perfect "feel" - silky soft without any hint of being slippery.
Harlequin Standfast™ is an extremely hardwearing and heavy-duty flooring. Its contract quality makes it excellent as a studio floor or as a theater stage floor. Harlequin Standfast is a calendared vinyl consisting of a complex '"sandwich'", providing a slip resistant surface on the performance side
.
Harlequin Fiesta™ has been developed with a tough wear coat to stand up to the rigors of percussive dance such as tap and Irish dance. Fiesta's oak-strip patterned hard surface provides an elegant solution that is great for social dancing as well.
Designed for extra strength and with a firm cushioned foam backing. Studio protects against hard sub-floors, but is still light enough to be portable for touring. Available in 5 colors, Studio also helps to reduce noise while offering a slip-resistant surface.
Designed for extra strength and with a firm cushioned foam backing. Studio B® protects against hard sub-floors, but is still light enough to be portable for touring. Studio B's surface is specially formulated for ballet, modern and other barefoot dancing. Available in 2 colors, Studio B also helps to reduce noise.
A floor especially developed by Harlequin to offer superb protection against hard sub-floors. The thickest roll-out floor available. Allegro™ can be laid onto a very hard surface, such as concrete, to provide a "semi-sprung" dance floor.
Developed with a reinforced mineral fiber interply layer, Reversible Pro offers improved tear strength and dimensional stability, which allows it to roll out and quickly lie flat. This double-sided marley floor is ideal for use on stage and tour.
Harlequin Reversible Pro™ Data Sheet
Request A Sample: Click Here
The classic double-sided flooring for dance and stage. With a different color on the reverse, there are 7 combinations to choose from, each quick to roll out and lay flat to provide a slip-resistant dance surface.
Harlequin Reversible™ Data Sheet
Request A Sample: Click Here
Made in large 36 inch square formatted to precise engineering standards, TV Tiles provide an ideal flat, smooth floor for television studios well able to withstand the day-to-day demands of equipment, trolleys, lighting trusses and carpenters!
Display Floors
Hi-Shine rolls out instantly to a breathtaking wet-look finish - a perfect display floor for the entertainment industry. Hi-Shine has a special laminated hard polymer ultra-gloss surface, which is superior to urethane for scratch-resistance.
Accessory Products
Storage Cart - Harlequin panel storage carts are made of black powder-coated steel. The cart is mounted on 4 swivel wheels of 6" (152mm).
Panel Storage Cart Data Sheet
Request A Sample: Click Here
For safe storage and easy handling, our roll carts are available in different sizes to accommodate a variety of different rolls of Harlequin vinyl floors.
Roll Storage Cart Data Sheet
Request A Sample: Click Here
Cleaning & Maintenance
A phosphate-free formula that is an effective disinfectant, cleaner and deodorizer for everyday use. The lemon scented solution is recommended for use on all Harlequin vinyl dance floors as well as additional hard, non-porous surfaces such as walls, metal surfaces, stainless steel surfaces and plastic surfaces.
A low toxicity, biodegradable floor cleaner specially formulated for everyday use on vinyl performance floors. A one-gallon container should provide coverage for approximately 5400 sq ft (600 sq yd) of vinyl flooring when diluted.
An environmentally safe, low-odor stripper ideal for use on highly trafficked vinyl performance floors. A one-gallon container should provide coverage for approximately 5400 sq ft (600 sq yd) of vinyl flooring when diluted.
Looking for more grip on your floors? Harlequin ConfiDance® is a specially formulated liquid rosin, which provides surface traction to any hard surface: wood, vinyl, and tile. Although Harlequin's performance floors have a slip resistant surface, many studios and stages have wood or tile surfaces, which require more slip-resistance.