Gorbel Inc.

Work Station Cranes

CONTACT INFO
CONTENT
BIM - revit
CSI specifications / specs
Videos
Datasheets
press releases
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

The concept of a Fold-Away Fall Arrest System is simple: Deploy it when you need it, and fold it back when you''re done, maintaining productivity without compromising safety. The Tether Track'' Fold Away Fall Arrest System is the perfect solution for work cells requiring access to overhead cranes, when valuable floor space is limited, or when infrequent fall protection is necessary.


Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
COMPANY OVERVIEW
ALL PRODUCTS

Cranes  

Gorbel® Work Station Cranes are a proven way to improve productivity, increase quality, and provide a safer work environment. Both the aluminum and steel Gorbel Workstation Crane Systems utilize enclosed track that is high in strength and low in weight.


With the ability to span up to 30 ft. and lift capacities between 150 and 4000 lbs., our line of ergonomic crane products guarantees increased productivity. Depending on your needs, Gorbel has the workstation cranes that are sure to handle any project. Have a need for some type of customized material handling solution? Call us, we can design a solution to best fit your application.

Available in:

  • Free Standing
  • Ceiling Mounted
  • Monorail styles.
  • Seismic Zone IV applications also available.


Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

Free Standing floor supported systems do not put stress on the building's overhead structure. Installation is usually more straight forward, and these cranes are also easier to relocate in the future. Free Standing systems require a reinforced concrete floor of at least 6 inches.

  • Capacities from 150 to 4000 lbs
  • Rectangular Coverage with up to 34'' bridge and 124'' runway standard
  • Standard support distances of 20, 25, and 30 feet.
  • Easy to move and position loads
  • Modular design for greater flexibility
  • Doesn't require existing support structure



Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

With Ceiling Mounted Systems, supporting steel does not interfere with the handling operation. Ceiling Mounted Systems require a building with an adequate overhead structure to hang the crane.

  • Capacities from 150 to 4000 lbs
  • Rectangular Coverage with up to 34'' bridge and 124'' runway standard
  • Standard support distances of 20, 25, and 30 feet.



Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacities from 150 to 4000 lbs
  • Linear movement
  • Modular designs provide ultimate flexibility
  • Can be integrated into a total system with extra track, curves, interlocks and switches

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

Hybrid Workstation Cranes are an extension of Gorbel®'s work station crane line. Hybrid Cranes utilize the strength and longevity of patented track with the light weight advantages of Gorbel®'s aluminum enclosed track bridges. Utilizing these two features together allows for greater installation flexibility to meet longer support centers. It also allows for multiple higher capacity bridges to be utilized on a single crane, with no buffers. Here are some key features of our Hybrid Work Station Cranes:

  • Support Centers up to 50' - match your building's support structure or minimize floor obstructions

  • Multiple bridges with no buffer - take full advantage of a single crane installation with multiple bridges and no buffers

  • Manual Push/Pull - save on installation and maintenance by using a higher overall capacity crane with manual bridge and runway movement

  • Complete Solution - incorporate a GS Hoist, a G-Force® lifting device, or both for a complete integrated system

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

  • Capacity up to 1,000 lbs.
  • Coverage: circular, Standard spans to 16'
  • 360 degree rotation
  • Designed to support tool balancers, air balancers, vacuum lifters, and hoists
  • Foundationless options available - Download our Foundationless Jib Cranes Flyer
  • Foundationless vs. Free Standing - Download our Infographic

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 1000 lbs.
  • Coverage: circular, Standard spans to 20'
  • 200 degree rotation
  • Can be mounted to a wall or column

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 2000 lbs.
  • Coverage: circular, Standard spans to 20'
  • 200 degree rotation
  • Made of light weight aluminum enclosed track
  • Tie rod minimizes deflection for more precise positioning

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacities of 50 lbs. and 150 lbs.
  • Coverage: circular 50 lb. Standard spans from 4' to 10'
  • 150 lb. Standard spans from 4' to 12'
  • Standard heights from 8' to 10'
  • 50 lb, 180 degree rotation; 150 lb, 200 degree rotation
  • Designed to be smaller, lighter and more cost effective for applications with suspended tools

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacities of 50 lbs. and 150 lbs.
  • Coverage: circular 50 lb. Standard spans from 4' to 10'
  • 150 lb. Standard spans from 4' to 12'
  • 50 lb, 180 degree rotation; 150 lb, 200 degree rotation
  • Designed to be smaller, lighter and more cost effective for applications with suspended tools

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacities up from 5 to 40 Ton
  • Rectangular Coverage with spans to 38'
  • Support centers up to 50'
  • Easily changeable & expandable

 

 

Rated 5 based on 1 product reviews
VIDEOS
  • Capacities from 5 to 40 ton
  • Straight and/or Curved Path Routes
  • Use to move material through an entire production area
  • Easily changeable and expandable

Rated 5 based on 1 product reviews
VIDEOS
  • Capacities up to 5 Ton
  • Completely free standing or braced systems
  • Rectangular Coverage with spans to 60'
  • Runway supports centers available in 20'-40' increments



Rated 5 based on 1 product reviews
VIDEOS
  • Capacities up to 5 Ton
  • Rectangular Coverage with spans to 58'
  • Custom support centers up to 50' on runways



Rated 5 based on 1 product reviews
VIDEOS
  • Capacity up to 2000 lbs.
  • Coverage: circular, Standard spans to 16'
  • 360 degree rotation at each pivot point
  • Can be used with hook mounted lifting devices (electric, air, or vacuum)
  • Foundationless options available - Download our Foundationless Jib Cranes Flyer
  • Foundationless vs. Free Standing - Download our Infographic



Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 2000 lbs.
  • Coverage: circular, Standard spans to 16'
  • 360 degree rotation at each pivot point
  • Can be used with hook mounted lifting devices (electric, air, or vacuum)
  • Can be mounted to a platform supported from a bridge crane to swing outside the normal coverage of a bridge crane - Contact Customer Service, limited to certain capacities and spans



Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 2000 lbs.
  • Coverage: circular, Standard spans to 16'
  • 200 degree rotation on the primary boom




Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 150 lbs.
  • Coverage: circular, Standard spans to 12'
  • Standard heights under boom to 12'
  • 360 degree rotation on primary boom and 300 on secondary arm



Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 150 lbs.
  • Coverage: circular, Standard spans to 12'
  • 200 degree rotation on primary boom and 300 on secondary arm



Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 10,000 lbs.
  • Coverage: circular, Standard spans to 20'
  • 360 degree rotation
  • 3 Mounting styles; base plate mounted, sleeve mounted, insert sleeve mounted
  • Foundationless options available - Download our Foundationless Jib Cranes Flyer
  • Foundationless vs. Free Standing - Download our Infographic


Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 10,000 lbs.
  • Coverage: circular, Standard spans to 30'
  • 200 degree rotation
  • Ideal for swinging around obstacles or under obstructions

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 10,000 lbs.
  • Coverage: circular, Standard spans to 20'
  • 200 degree rotation
  • Requires a structurally adequate wall or column to mount to
  • Welded or bolted connection depending on bracket centers

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacity up to 10,000 lbs.
  • Coverage: circular, Standard spans to 20'
  • MT400 Full Cantilever - Provides maximum amount of lift where full use of available headroom is desired
  • MT450 Drop Cantilever - Jib boom can be placed at a specific height to clear overhead obstructions
  • 360 degree rotation

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacities from 1 ton '- 5 ton
  • Spans from 8ft. '- 30ft.
  • Heights from 10ft. '- 20ft.
  • Easily moved to any location in a facility
  • Cost effective for areas with infrequent lifts

Rated 5 based on 1 product reviews
VIDEOS
  • Capacities from 1 ton '- 5 ton
  • Spans from 8ft. '- 30ft.
  • Adjustable in 3 ft. increments to provide different lifting heights
  • Easily moved to any location in a facility
  • Cost effective for areas with infrequent lifts

Rated 5 based on 1 product reviews
VIDEOS
  • Capacities from 250 lbs. '- 2 ton
  • Standard spans up to 20'.
  • Height Under Boom 7-12'
  • Collapsible for easy storage
  • Cost effective for areas with infrequent lifts

Rated 5 based on 1 product reviews
VIDEOS

Ergonomic Lifting  

Gorbel's G-Force® Intelligent Lifting Devices enable operators to lift and maneuver heavy loads efficiently and ergonomically, as if the devices were an extension of their arms. The Q2 model is our feature packed base model. It offers the same speed and precision as our higher-end iQ2 model. Here are some key features of our G-Force Q2 model:

  • 2 user configurable Inputs and 2 Outputs on the handle. This allows for more customization over a wide range of applications.

  • Ability to set 3 sets of virtual limits for precise control

  • Servo controlled processor system

  • Tablet or computer based Smart Connect user interface makes configuration a breeze. Three levels of password protected access so different user types have access to the configurations based on their needs.

  • Built in wireless connectivity via Wifi. This provides the ability to service and troubleshoot without the need for Ethernet or USB (though both are still provided as a standard) 

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

Gorbel's G-Force® Intelligent Lifting Devices enable operators to lift and maneuver heavy loads efficiently and ergonomically, as if the devices were an extension of their arms. The iQ2 model offers 8 configurable IO points on the handle plus 8 dedicated Input and 4 dedicated Output points at the actuator. Here are some key features of our G-Force iQ2 model:

  • 8 Configurable inputs and outputs on the handle and 8 dedicated input and 4 output on actuator. This allows for more customization over a wide range of applications.

  • Multiple sets of virtual limits for precise control

  • Servo controlled processor system for precise control of angular or linear position, velocity, and acceleration

  • Tablet or computer based Smart Connect user interface makes configuration a breeze. Three levels of password protected access so different user types have access to configurations based on their needs.

  • Built in wireless connectivity via Wifi. This provides the ability to service and troubleshoot without the need for Ethernet or USB (though both are still provided as a standard) 

  • Our handle and user interface is available in multiple languages - English, French, German, Italian, and Spanish

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

A Gorbel Electric Chain Hoist is the perfect complement to your Gorbel Work Station Crane, Jib Crane, Gantry Crane, or Cleveland Tramrail System. Rely on the name that has meant superior performance at every level to provide you with a complete, reliable lifting system, exactly when you need it.

By adding chain hoists to the offering, Gorbel offers the most convenient delivery and installation in the industry.

Our hoist line offers a wide range of models in different speeds and capacities to meet your needs. Our rugged construction makes them ideal for both high production environments and those applications requiring only periodic lifting and positioning.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Capacity: 165 lbs.
  • Spans to 10'
  • Speeds up to 180 ft. per minute
  • Mount to a ceiling or manipulator platform
  • Cost effective turnkey solution

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
  • Capacities: 165, 330
  • Spans from 6' to 14'
  • Height under hook of 6'-11'
  • Speeds up to 180 ft. per minute
  • Cost effective turnkey solution

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
This handle is a two-button infinitely variable control handle for use with our G-Force® and the Easy Arm™. It is a no-charge optional alternative to our standard G-Force® slide handle.

The buttons of the G-Force® Pendant Control require less than one pound of force to depress, making it up to 70% easier than traditional pendants. This reduces the potential for fatigue and repetitive stress injuries of the hand and wrist.
Rated 5 based on 1 product reviews
VIDEOS
The new Force Sensing Handles for Gorbel''s G-Force product line offer versatility in ergonomic lifting. Compared to standard slide handles, which use displacement of the handle to initiate upward or downward motion, the new design senses force applied without any handle motion. This creates a versatile option for tooling, or elongated handles that perfectly serve applications with a wide range of motion.
Rated 5 based on 1 product reviews
VIDEOS
The in-line slide handle allows the operator to get close to the load for more control and precision.

The remote mount slide handle offers the same smooth control as the slide handle, but accommodates set-ups where the operators can't be close to the load.
Rated 5 based on 1 product reviews
VIDEOS
The Soft Touch Pneumatic Handle is used to control any air or electric powered device or to control end effector tooling for the G-Force and Easy Arm. A common handle base for air or electric applications gives you design commonality and flexibility, whether your application requires air valves for direct control of end tooling, or electric switches to activate your G-Force and Easy Arm iQ inputs.
Rated 5 based on 1 product reviews
VIDEOS

Fall Protection  

A Fall Arrest System is an active means of protecting workers from injury due to falls. A complete personal fall arrest system includes an anchor, a body harness and a connector- such as a shock-absorbing fall arrest lanyard or self-retracting lanyard (SRL).

Using a Gorbel Tether Track™ Rigid Rail Fall Arrest System as your anchor provides workers with a high degree of mobility and freedom, while preventing falls to lower levels. Standard systems are designed to accommodate multiple workers, each weighing up to 310 pounds with tools.

Gorbel Tether Track™ Rigid Rail Fall Arrest Systems provide a reliable and cost-effective solution for reducing the risk of injury in elevated work environments. Available in various configurations, including multiple track profiles and support center distances, fall protection can be easily customized to fit every budget and application. All systems are designed by qualified engineers to meet the OSHA 1926 Subpart M construction standard, as well as the ANSI Z359 Fall Protection code.


Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

CEILING MOUNTED SYSTEMS use the structure for support, as the rail is mounted either perpendicular or parallel to the ceiling beams. Should overhead obstacles be present, drop rod hangers with sway bracing can be supplied so that the system avoids these obstructions.

FREE STANDING SYSTEMS may be preferred whenever floor space is readily available to install column supports, when changes in work practices are anticipated, and when a building structure isn''t available. The flexibility of free standing systems allows them to be easily modified and moved should processes or fall protection needs change.

Multiple bridges can be supplied for both ceiling mounted and free standing systems, thus allowing multiple workers to utilize the system simultaneously.


Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

Free standing cantilevered monorails are available in heights up to 26 feet to effectively protect workers maintaining, inspecting, or loading/unloading railcars, tankers or flatbed trucks.

  • Standard heights from 16'' to 26'' make system ideal for applications such as rail car or flatbed loading and unloading
  • Standard lengths up to 204'' ; Single and Dual Track Styles



Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

When floor space is at a premium, ceiling mounted monorails can provide unparalleled fall protection while maintaining an open floor plan for material handling, production, or related activities. Ceiling mounted monorails use existing support steel for overall anchorage strength, and are ideal for production facilities and warehouses with tall ceilings since column support is not needed. Even if the facility has standard ceiling heights, the compact, low-profile design of ceiling mounted monorails provides full protection without headroom concerns.


Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

The concept of a Fold-Away Fall Arrest System is simple: Deploy it when you need it, and fold it back when you''re done, maintaining productivity without compromising safety. The Tether Track'' Fold Away Fall Arrest System is the perfect solution for work cells requiring access to overhead cranes, when valuable floor space is limited, or when infrequent fall protection is necessary.


Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
The Tether Track™ Swing Arm Fall Arrest System from Gorbel provides circular or semi-circular fall protection with a compact footprint. Versatile and infinitely variable, simply position the swing arm over the work space and swing it out of the way when not in use.
Rated 5 based on 1 product reviews
BIM SPECS VIDEOS
When numerous obstacles exist in the work space and standard multiple-column systems are not practical, single pole systems provide a convenient alternative. Used regularly in tank car servicing or heavy-duty truck securing and tarping areas, single pole systems require only a single foundation. Standard span lengths from 10' to 53' mean the system can be designed to meet the requirements of most loading/unloading and maintenance facilities.
Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

The Tether Track portable fall arrest gantry is ideal for applications where a permanent solution is not possible. It allows for single or multiple users to complete their required tasks, and can then be moved out of the way when not needed. The square tubing uprights, knee braces, and channel base allow for stable movement, while the Tether Track trolley rolls smoothly on an enclosed track flush mounted beneath the beam.

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

When numerous obstacles exist in the work space and standard multiple-column systems are not practical, single pole fall protection systems provide a convenient alternative. Used regularly in tank car servicing or heavy-duty truck securing and tarping areas, single pole systems require only a single foundation. Standard span lengths from 10' to 53' mean the system can be designed to meet the requirements of most loading/unloading and maintenance facilities.

Rated 5 based on 1 product reviews

Case Studies  

Gorbel products are used in a wide range of industries and applications. Our product experts can help tailor a solution that fits your needs and your budget. Browse our library of case studies to see how we've helped companies like yours solve their material handling and fall protection issues.
Rated 5 based on 1 product reviews
VIDEOS

Gorbel Blog  

Welcome to our Uplifted Blog. Stay up to date on the latest and greatest happenings at Gorbel and the world of manufacturing, material handling, and fall protection through the eyes of our bloggers.

Rated 5 based on 1 product reviews

Education / Material Handling and Safety HUB  

This article is not about the importance of safety in your job. Instead, it's about making sure that you don't fall into the false choice between safety and productivity.

Rated 5 based on 1 product reviews
VIDEOS

Learn how the introduction of Gorbel Work Station Cranes makes it possible to achieve your production goals while reducing damage and workers compensation issues.

Rated 5 based on 1 product reviews
VIDEOS

Even if your place of business appears to be in great overall condition, it's always worth going through potentially harmful scenarios to avoid dicey situations in the future. Here's our guide to help you ensure that you're covering all your bases when it comes to workplace falls and injuries.

Rated 5 based on 1 product reviews
VIDEOS

In this article we discuss the eight most common warehouse problems that increase the risk of falling and some simple steps you can take to address them.

Rated 5 based on 1 product reviews
VIDEOS

Inadequate fall protection can put your business at a higher risk for employee injury and death. This article covers seven ways your company can make fall protection a top priority in 2020.

Rated 5 based on 1 product reviews
VIDEOS

This article takes a look at some of the most popular styles of ergonomic jib cranes and the various ways they contribute to higher productivity and workplace safety.

Rated 5 based on 1 product reviews
VIDEOS

Here we cover some of the challenges facing today's industrial companies and the many ways that enclosed track workstation cranes help to address these challenges.

Rated 5 based on 1 product reviews
VIDEOS

In this article we want to examine three of the most commonly used types of overhead cranes: the bridge crane, the gantry crane, and the monorail crane. We'll briefly discuss the defining characteristics of each of these systems, and how each one works. But our primary focus will be on understanding the particular environments and applications for which each type of crane is best suited.

Rated 5 based on 1 product reviews
VIDEOS

Improving how your team handles product can be a key factor in increasing productivity and achieving operational efficiency. Through an examination of your current methods, you may find that it's time for your warehouse to put Intelligent Lift Assist Devices (ILDs) to work.

Rated 5 based on 1 product reviews
VIDEOS

Most facility managers are always on a sprint to keep up with the safest, most efficient mode of running their factories, and upgrading to an electric chain hoist is one of them.

Rated 5 based on 1 product reviews
VIDEOS

As with most companies, there is a desire to cut costs without jeopardizing quality. For distribution centers, unloading floor-loaded product faster while minimizing damage is key.

Rated 5 based on 1 product reviews
VIDEOS

Warehouse Solutions  

With proven productivity gains that not only reduce unload time, but also reduce or eliminate demurrage charges, standby charges and drop trailer charges, the Destuff-it can also reduce the number of doors needed for the unload operation with more trailer turns per door. The robust construction of each Destuff-it make it an ideal unloader for multi-shift operations.

Typically, companies who start using a Destuff-it machine over their usual step-stool method see a reduction in unload times of 50%. The total man hours required to unload a trailer are reduced by a similar amount. While the case rate will vary due to box size & weight, it is typically in excess of 800 boxes per hour. In addition, the unit can be connected to an auto palletizer for even higher case rates and further labor reductions.

Rated 5 based on 1 product reviews
VIDEOS

When in unload mode, the Restuff-it is capable of achieving similar results to the Destuff-it. It is capable of reducing unload times as well as demurrage charges, standby charges and drop trailer charges. The Restuff-it can reduce the number of doors needed for the unload operation by enabling more trailer turns per door.

In loading mode, the ergonomic benefits of the Restuff-it are realized by using the operator platform to lift the worker to the proper position relative to the box wall. In addition to this ergonomic benefit, by increasing the accessibility to the top of the container, many users also realize an increase in cube utilization.

Rated 5 based on 1 product reviews
VIDEOS

The cascading conveyor concept enables the setup of conveyor lines in any length. There are standard models including loading conveyors, unloading conveyors and universal conveyors (for loading and unloading purposes).

Cascading belt conveyors can easily be moved from dock to dock. In addition, the conveyor system can be linked to control and sorting functions including counting, scanning & weighing.

Rated 5 based on 1 product reviews
VIDEOS

We are pleased to partner with FMH Conveyor, A World Class Manufacturer of Conveyors. As North America's leading provider in fluid truck loading and unloading material handling solutions, FMH Conveyors has led the industry for years with their NestaFlex, BestFlex, BestReach, MaxxReach and BestConnect brands.

With its innovative design, the BestFlex 1.9″ power roller conveyor requires less storage space when fully retracted and can service multiple dock doors for maximum productivity.

Rated 5 based on 1 product reviews
VIDEOS

We utilize MaxxReach telescopic conveyors which provide the highest level of productivity for large volume, shipping and receiving applications at any type of distribution center. With its narrow footprint, long reach, and touch-free extension, you stay clear of floor surfaces and gain valuable floor space when the unit is fully retracted. Despite its heavy duty design, it is very easy to install and requires minimal operator control.

With the MaxxReach system, you can automate your loading and unloading areas and convey a variety of products from large to small packages, from loose bags to tires. Our state of-the-art engineered design incorporates quality, ergonomics and safety into each build-to-order design that help maximize efficiencies.

Rated 5 based on 1 product reviews
VIDEOS