The Spec Mix LLC Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Spec Mix LLC
CONTENT
Colored Mortar  image

Colored Mortar

CONSISTENT COLOR EVERYTIME Coloring mortar accurately and consistently is only achieved by preblending all mortar constituents and pigments using computer batching systems, while adhering to a specialized process.Request a sample of Color Mortar here 
Rated 5 based on 1 product reviews
Portland Lime & Sand Mortar  image

Portland Lime & Sand Mortar

GREAT WORKABILITY. INCREASED PRODUCTIVITY. SPEC MIX® Portland Lime and Sand mortar is a dry preblended mortar mix containing Portland cement, hydrated lime and dried masonry sand formulated for superior bond, water retention and board life.
Rated 5 based on 1 product reviews
Masonry Cement & Sand Mortar  image

Masonry Cement & Sand Mortar

GREAT WORKABILITY. INCREASED PRODUCTIVITY. SPEC MIX® Masonry Cement & Sand mortar is a dry preblended mortar mix containing masonry cement and dried masonry sand formulated for superior bond, water retention and board life.
Rated 5 based on 1 product reviews
Mortar Cement & Sand Mortar  image

Mortar Cement & Sand Mortar

ENGINEERED FOR MASONS. PROVEN PRODUCTION. SPEC MIX® Mortar Cement & Sand mortar is a dry preblended mortar mix containing mortar cement and dried masonry sand formulated for superior bond, water retention and board life.
Rated 5 based on 1 product reviews
IWR (Integral Water Repellent Mortar)  image

IWR (Integral Water Repellent Mortar)

SUPERIOR BOND. WATER REPELLENT. SPEC MIX Integral Water Repellent (IWR) mortar is specially formulated to reduce water penetration, shrinkage and efflorescence of masonry mortar joints.
Rated 5 based on 1 product reviews
Tuckpoint Mortar  image

Tuckpoint Mortar

INCREASED BOND. REDUCED SHRINKAGE. SPEC MIX® Tuckpoint mortar is a dry preblended mortar mix containing Portland cement, hydrated lime and dried masonry sand formulated for superior bond, water retention and board life.
Rated 5 based on 1 product reviews
Building Stone Mortar  image

Building Stone Mortar

SPEC MIX® Building Stone Mortars are especially designed for masons building masonry walls with full depth stone units.
Rated 5 based on 1 product reviews
Set Accelerated Mortar  image

Set Accelerated Mortar

ACCELERATED SET TIMES. INCREASED PRODUCTIVITY. SPEC MIX® Set Accelerated Masonry Mortar is specifically engineered to increase the set time of masonry mortar during cold weather construction for unit masonry.
Rated 5 based on 1 product reviews
Set Delayed Mortar  image

Set Delayed Mortar

LONGER BOARD LIFE. GREAT WORKABILITY. SPEC MIX® Set Delayed Masonry Mortar is a dry preblended set-delayed mortar mix using either a Portland cement and hydrated lime formulation, a masonry cement formulation or mortar cement formulation depending on specific building codes.
Rated 5 based on 1 product reviews
Polymer Modified Adhered Veneer Mortar (PMAVM) image

Polymer Modified Adhered Veneer Mortar (PMAVM)

ULTIMATE BOND. NON SAGGING. SPEC MIX® Polymer Modified Adhered Veneer Mortar (PMAVM) is a technologically advanced adhered veneer mortar for use in bonding adhered manufactured stone veneer, natural thin cut stone and thin brick to a cementitious substrate.
Rated 5 based on 1 product reviews
Adhered Veneer Mortar (AVM) image

Adhered Veneer Mortar (AVM)

SUPERIOR ADHESION. HIGHLY DURABLE. SPEC MIX® Adhered Veneer Mortar (AVM) is a specially formulated mortar for use in the installation of adhered masonry veneer.
Rated 5 based on 1 product reviews
Setting Bed Mortar image

Setting Bed Mortar

SPEC MIX® Setting Bed Mortar is specifically engineered as a thick, solid mortar bed for constructing horizontal surfaces with natural and manufactured paving units.
Rated 5 based on 1 product reviews
Polymer Modified Setting Bed Mortar (PMSBM) image

Polymer Modified Setting Bed Mortar (PMSBM)

SPEC MIX® Polymer Modified Setting Bed Mortar (PMSBM) is specifically engineered as a thick mortar setting bed for natural and manufactured paving units.
Rated 5 based on 1 product reviews
Core Fill Masonry Grout (Fine and Course) image

Core Fill Masonry Grout (Fine and Course)

In reinforced masonry, the SPEC MIX® Core Fill Grout is used to fill cells of concrete masonry units and horizontal bond beams as well as the cavities of composite masonry construction.
Rated 5 based on 1 product reviews
SCG (Self Consolidating Grout) image

SCG (Self Consolidating Grout)

STRUCTURALLY SOUND. HIGHLY FLUID. SPEC MIX Self Consolidating Grout (SCG) is designed to completely fill cores in masonry units at a higher rate of flow than standard masonry grout.
Rated 5 based on 1 product reviews
Fiber Base Coat Stucco  image

Fiber Base Coat Stucco

EXCELLENT WORKABILITY. SUPERIOR PRODUCTION. SPEC MIX® Fiber Base Coat (FBC) is a dry, preblended cement based stucco engineered with proprietary admixtures and fibers that are computer batched for consistency and performance unmatched by traditional field mixed stucco.
Rated 5 based on 1 product reviews
Scratch & Brown Stucco  image

Scratch & Brown Stucco

EXCELLENT WORKABILITY. REDUCED SHRINKAGE. SPEC MIX® Scratch and Brown Preblended Stucco is a dry, preblended cement-based product designed to be used as the scratch and/or brown coat in a three-coat stucco application.
Rated 5 based on 1 product reviews
Scratch & Brown Fiber Reinforced Stucco  image

Scratch & Brown Fiber Reinforced Stucco

MAXIMUM ADHESION. CONSISTENT EVERY BATCH. SPEC MIX® Scratch and Brown Fiber Reinforced Stucco is engineered and preblended to provide superior consistency and durability when used as the scratch and/or brown coat in three-coat wall systems.
Rated 5 based on 1 product reviews
Wet Process  image

Wet Process

SUPERIOR BOND. FAST SETTING. SPEC MIX® Wet Process Shotcrete is a preblended pneumatically applied concrete designed for wet process repair applications, specifically formulated to produce a highly finishable material with excellent shooting characteristics.
Rated 5 based on 1 product reviews
Dry Process  image

Dry Process

SPEC MIX® Dry Process Shotcrete is a preblended pneumatically applied concrete designed for dry process shotcrete applications.
Rated 5 based on 1 product reviews