The AGC Chemicals Americas, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

AGC Chemicals Americas, Inc.
CONTENT
AGC Chemicals Americas, Inc.
CONTENT
LUMIFLON® FEVE Resins image

LUMIFLON® FEVE Resins

LUMIFLON CORROSION RESISTANCEA LUMIFLON-based coating: Resists degradation due to weathering and exposure to ambient chemicalsOver the course of many years, loses little of its thicknessKeeps corrosion initiators from getting past the topcoat and degrading the zinc-rich primer underneathHas an estimated coating life of 60 years or moreLUMIFLON AESTHETICSBecause LUMIFLON-based coatings offer crisp, clean colors and a wide range of glosses, designers and builders choose them to achieve a superior look from day one. And with LUMIFLON's ability to resist UV degradation, corrosion, and the ill-effects of chemical exposure, projects using LUMIFLON continue looking good for years to come with little or no maintenance required. That means markedly less fading, discoloration or chalking for the life of the coating - which is estimated at up to 60 years! LUMIFLON ADVANTAGESAmbient or elevated temperature cure - field or shop applied coatingsSolvent soluble - clean crisp colors and a wide gloss rangeVersatile - solvent grade, solid, water based and powder coating resins offeredOH functional - polyurethane chemistry, use standard paint equipmentFluoropolymer segments-ultra-weatherable and corrosion resistantLonger life cycle - up to 60 years
Rated 5 based on 1 product reviews
Continuing Education image

Continuing Education

Architectural Protective Coatings: FEVE TechnologyCourse number: AGC09AExplore different architectural coatings, specifically fluoropolymers, and their benefits. Learn how next-generation, fluoropolymer coating technology exhibits excellent weatherability, lowers maintenance costs, and is environmentally friendly. Extending Infrastructure Life Using FEVE Bridge CoatingsCourse number: AGC09BIdentify FEVE fluoropolymer resin bridge coatings and review incentives for specifying FEVE industrial maintenance coatings for bridges in terms of performance, application, and maintenance. Review of real-time and accelerated testing history of FEVE coatings that demonstrate its proven performance and quantify life-cycle benefits of FEVE coating for bridges. 
Rated 5 based on 1 product reviews