The Karndean Designflooring Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Karndean Designflooring
CONTENT
Korlok Select image

Korlok Select

The award-winning Korlok Select range features a wide variety of wood visuals sourced from across North America and Europe. Whether you're seeking the charm of our Antique French Oak, taken from a 17th-century French chataeu, the calming neutral tones of Vanilla Oak, or the exotic Natural Koa, Korlok Select has a look to fit your project in an extra-long 56" x 9" plank size.New to the Korlok Select range are three 24" x 6" American barnwood-inspired herringbone planks, which are perfect for smaller areas like bathrooms or entryways. Use the corresponding 56" x 9" full-size planks in an adjoining room if you wish to use the same color in a larger space or to change the lay pattern.Get all the benefits of rigid core with the added security of our 5G® locking mechanism, backed by our HoldFast 15-year Commercial Warranty, which guarantees securely locked planks will stay together at the end seams.Tech Data
Rated 5 based on 1 product reviews
Korlok Reserve image

Korlok Reserve

The award-winning Korlok Reserve range offers an assortment of oak, pine and walnut visuals across oiled, aged and limed finishes. Whether your style is inspired by the tranquility of the sea or reclaimed rustics, you'll find the floor within Korlok Reserve to tie the elements of your space together.With this rigid core collection, available in 48" x 7" planks with a patented and proven click-locking system, you'll enjoy less downtime along with all the other benefits of rigid core during and after installation.
Rated 5 based on 1 product reviews
Van Gogh Rigid image

Van Gogh Rigid

Rigid core is a type of floating floor that clicks and locks into place, no adhesive necessary. Our rigid core planks can be installed directly over most existing hard floors, perfect for a quick project. A selection of 14 Van Gogh colors are available in both gluedown and rigid core formats.
Rated 5 based on 1 product reviews
Knight Tile Rigid image

Knight Tile Rigid

Rigid core is a type of floating floor that clicks and locks into place, no adhesive necessary. Our rigid core planks can be installed directly over most existing hard floors, perfect for a quick project. A selection of 13 Knight Tile colors are available in both gluedown and rigid core formats.
Rated 5 based on 1 product reviews
Art Select - Wood image

Art Select - Wood

Inspired and inspiring; full of charm and character, our premium Art Select Wood collection brings the natural beauty of real timber to life in your home. Through meticulous attention to detail and careful selection of some of the most beautiful and inspiring natural timbers, our Art Select Wood collection includes our most intricate designs and realistic embosses. Everything a beautiful floor should be, but so much more, each of our Art Select Woods tells its own story.
Rated 5 based on 1 product reviews
Art Select - Stone image

Art Select - Stone

Inspired and inspiring; effortlessly stylish and one of a kind, our premium Art Select Stone collection brings the natural beauty of travertine, marble, slate and limestone to life in your home. Expect our most intricate designs and realistic embosses, handcrafted to reflect the unique patterns and textures of real stone. Precious and individual, each of our Art Select Stones tells its own story.
Rated 5 based on 1 product reviews
Da Vinci - Wood image

Da Vinci - Wood

Our Da Vinci range captures the timeless appeal of classic wood flooring. With a smooth surface and defined beveled edges, these unique slender planks are available in a wide range of colors and designs, so there's something to suit any style.
Rated 5 based on 1 product reviews
Da Vinci - Stone image

Da Vinci - Stone -

From cool limestone to rich ceramic effects, the Da Vinci collection has a sophisticated, timeless appeal with the comforting warmth of Karndean's luxury vinyl tiles. These products incorporate beveled edges to create definition and a range of feature strips complete the look with a realistic finishing touch.
Rated 5 based on 1 product reviews
Van Gogh  - Wood image

Van Gogh - Wood

Our range of Van Gogh woods capture the look of real timber in a variety of designs, from distressed and rustic styles to contemporary wood effect. The larger scale planks, distinctive grain details and subtle textures create a style that works in practically any space.
Rated 5 based on 1 product reviews
Opus - Wood image

Opus - Wood

Our Opus collection has a simple, fresh and modern feel and is available in a wide range of plank sizes, including our largest plank to date. Using larger formats adds to the sense of openness, as well as speeding up installation times. Also, with a variety of color tones, you can achieve a sense of simplicity and space, whatever your color scheme.
Rated 5 based on 1 product reviews
Opus - Stone image

Opus - Stone

For fresh, contemporary stone effects in our largest tiles sizes available, look no further than our Opus range. Smooth surface finishes and an array of colors make Opus the perfect solution for clean and modern interiors.
Rated 5 based on 1 product reviews
Knight Tile  - Wood image

Knight Tile - Wood

Knight Tile is our most affordable range, featuring a variety of styles and tones. Perfect for residential and light commercial applications, Knight Tile planks reproduce natural timber grains and knot details.
Rated 5 based on 1 product reviews
Knight Tile - Stone image

Knight Tile - Stone

Classic style meets durability in our Knight Tile range. Offering the widest selection of effects and tones, including dark slate, classic marble and natural stone, our Knight Tile stones are suitable for residential and light commercial applications.
Rated 5 based on 1 product reviews
K-Trade Gluedown image

K-Trade Gluedown

K-Trade Gluedown requires familiar gluedown application methods for a secure fit. Choose our gluedown planks if you prefer to personalize your space with design strips, in one story applications where sound transmission isn't a concern, and in areas where there is light to moderate foot traffic.
Rated 5 based on 1 product reviews
Karndean LooseLay image

Karndean LooseLay

Featuring our K-Wave friction grip backing that holds the product in place,Karndean LooseLay creates a strong bond to the subfloor using a combination of weight and friction, with minimal adhesive.Perfect for temporary and permanent use, Karndean LooseLay is ideal if you are interested in changing out the floor frequently or reducing noise transfer to rooms below. In addition, it's quick and easy to install and can be laid over most existing hard floors. We offer both wood and stone designs; woods are sized 41" x 10" and stones are sized 20" x 24".
Rated 5 based on 1 product reviews
Karndean Looselay Longboard image

Karndean Looselay Longboard

Featuring our K-Wave friction grip backing that holds the product in place, Karndean LooseLay Longboard creates a strong bond to the subfloor using a combination of weight and friction, with minimal adhesive. Perfect for temporary and permanent use, Karndean LooseLay Longboard is ideal if you are interested in changing out the floor frequently or reducing noise transfer to rooms below. In addition, it's quick and easy to install and can be laid over most existing hard floors. With planks sized 59" x 10", this collection has our longest plank size and is comprised completely of wood designs.
Rated 5 based on 1 product reviews
K-Trade LooseLay image

K-Trade LooseLay

K-Trade LooseLay uses a friction grip backing to hold the product in place, requiring minimal to no adhesive. Select K-Trade LooseLay for an individually replaceable plank solution, in upper levels to reduce sound transfer by 16dB, over subfloors prone to moisture (up to 95% RH), over uneven subfloors, and in areas where there is moderate to heavy foot traffic.
Rated 5 based on 1 product reviews