The Demilec Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Demilec
CONTENT
Spray Foam Insulation image

Spray Foam Insulation - SEALECTION® 500

Easy Installation, Long-term Efficiency This environmentally conscious insulation delivers superior performance and value. Its unique formula and seamless installation provide an efficient, building envelope that maximizes energy savings. Sealection 500 is a spray-applied insulation, which once applied, expands in place, without CFCs, HCFCs, or ozone-depleting chemicals. Unlike traditional fiberglass insulation, Sealection 500 will maintain its performance; time and temperature have no effect on the spray foam insulation's R-value of 3.81 at 1 inch. The product retains its shape over time, and doesn't settle or compact. Technical Library
Rated 5 based on 1 product reviews