The Insl-X Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Aqua Lock® Plus Primer/Sealer image

Aqua Lock® Plus Primer/Sealer

A multipurpose, 100% acrylic, water-based primer/sealer for outstanding everyday stain blocking on a variety of surfaces. It adheres to interior and exterior (spot prime) surfaces and can be top-coated with latex or oil-based coatings.
Rated 5 based on 1 product reviews
Hot Trax® Epoxy Fortified Acrylic Concrete and Garage Floor Paint  image

Hot Trax® Epoxy Fortified Acrylic Concrete and Garage Floor Paint

A high performance, ready to use, epoxy fortified acrylic floor coating that resists hot tire pickup and marring common to driveways and garage floors.
Rated 5 based on 1 product reviews
TuffCrete® Acrylic Epoxy Clear Bonding Primer/Sealer image

TuffCrete® Acrylic Epoxy Clear Bonding Primer/Sealer

A specially engineered acrylic '- epoxy clear sealer for masonry floor surfaces designed to lock down latent residue on masonry surfaces and provide enhanced adhesion for finish coats of paint.
Rated 5 based on 1 product reviews
WaterBlock® Acrylic Masonry Waterproofer -Interior - Exterior image

WaterBlock® Acrylic Masonry Waterproofer -Interior - Exterior

Waterblock® Acrylic Masonry Waterproofer is designed to waterproof interior or exterior masonry surfaces such as basement walls, foundations, retaining walls, exterior masonry walls, etc.
Rated 5 based on 1 product reviews
Cabinet Coat image

Cabinet Coat

Cabinet Coat is the ultimate finish for refurbishing kitchen and bathroom cabinets, shelving, furniture, trim & crown molding and other interior applications that require an ultra smooth, factory like finish with long lasting beauty.
Rated 5 based on 1 product reviews
Stix® Waterborne Bonding Primer image

Stix® Waterborne Bonding Primer

Stix Waterborne Bonding Primer is an acrylic-urethane bonding primer-sealer for all surfaces. It offers unparalleled adhesion to the most challenging surfaces, including glossy tile, PVC, pre-coated siding, and more.
Rated 5 based on 1 product reviews
Lead Block® Lead Encapsulant image

Lead Block® Lead Encapsulant

This is a thick coating with elastomeric properties. It encapsulates lead-based paints and forms a dense, high-solids barrier that blocks and seals to prevent the migration of lead contaminants from reaching the surface.
Rated 5 based on 1 product reviews