Nova Polymers, Inc.

Photopolymers for Signage

CONTACT INFO
8 Evans St. Suite 201
Fairfield, NJ 07004
Phone:
Continuing Education Logo
Accessibility and the ADA - 2010 Standard for Room Identification Signs
Request for information Nova Polymers, Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
Webinars
SOCIAL

Nova has partnered with 3form® to develop one of the most creative solutions ever introduced to the Architectural Signage industry.

This solution bonds Nova''s clear photopolymer layer (found in the industry leading NovAcryl) to 3forms® Varia™ Series base material. 3forms® patented EcoResin; which has up to 40% recycled content, compliments Nova''s already diverse line of green solutions.

As the name implies, the choices of Varia™ resin panels are as diverse as your imagination. By allowing you to custom-select the color, pattern, texture, interlayer and finish of your material, Nova''s Varia™ series photopolymer solution transforms into the perfect medium for your architectural applications.

Request A FREE Quote or Sample Box

Rated 5 based on 1 product reviews

The industries leading photopolymer sign material.

The photopolymer layer of Novacryl is a moisture resistant, interior grade nylon material with a Durometer hardness rating of 80 Shore D. The clear PETG base of all NovAcryl sheets contains a co-extruded UV inhibitor to block unwanted light contamination. All NovAcryl sheets come with a high-tack back liner to prevent scratching.

Request A FREE Quote or Sample Box

Rated 5 based on 1 product reviews